System Hardware - Protection
Diodes
| Product Name | Status | Description | Features | Package | Q-Level |
| 1N4148WS-V | Small Signal Fast Switching Diode; Silicon epitaxial planar diode; RoHS-Compliant; | VRRM = 75 V; IF = 0.15A; VF = 1.2 V; | SMD SOD323 2.85x1.5x1.15mm | ||
| BAV99-V | Small Signal Switching Diode, Dual | Dual; VRRM = 70 V, IF = 0.2A; VF = 0.715 V | SMD SOT-23 |
EMI
| Product Name | Status | Description | Features | Package | Q-Level |
| ILHB series | Ferrite beads@100MHz; High Current; EIA-Size = 0603/0805/1206/1812 | High current current 2 A to 3 A DCR = 0.1~0.05 ohms, | SMD 0402 to 1206 EIA-Sizes |
Fuse
| Product Name | Status | Description | Features | Package | Q-Level |
| MFU0603 | Fuses, Thin Film; Fast Acting; 0603; Stable Fusing Characteristics; | IR = 0.5 A to 5.0 A; UDCmax = 32 V | SMD 0603 EIA-Sizes | ||
| MFU0805 | Fuses, Thin Film; Fast Acting; 0805; Stable Fusing Characteristics; | IR = 0.5 A to 5.0 A; UDCmax = 32 V | SMD 0805 EIA-Sizes |
Thermistor NTC
| Product Name | Status | Description | Features | Package | Q-Level |
| 2381 615 1xxx | NTC Thermistors; Surface Mount; TCR from 6 to 2% even at higher temp. RoHS-Compliant; | 2 kΩ-470 kΩ;B25/85Tol.=1% Rtol.@25°C <= 5 %; Ptot = 0.21 W | SMD 0805 EIA-Sizes | ||
| 2381 615 3xxx | NTC Thermistors; Surface Mount; Tolerance on B25/85 down to 1 % | 2.2 kΩ to 100 kΩ; 0.125 W RTol.@25°C = 5% to 1 %; | SMD 0603 EIA-Sizes | ||
| 2381 615 4xxx | NTC Thermistors; Surface Mount; Tolerance on B25/85 down to 1 % | 4.7 kΩ to 100 kΩ; 0.125 W RTol.@25°C = 5% to 1 %; | SMD 0402 EIA-Sizes | ||
| 2381 615 5xxx | NTC Thermistors; Surface Mount; Tolerance on B25/85 down to 1 % | 2.2 kΩ to 680 kΩ, 0.21 W RTol.@25°C = 10% to 2 %; | SMD 0805 EIA-Sizes | ||
| NTHS | NTC Thermistors; Monolithic Construction | R25 = 1 kΩ to 330 kΩ Tol.@25°C = 10 % to 1% B(25/75) = 3181 to 4247 | SMD 0402 to 1206 EIA-Sizes |
Thermistor PTC
| Product Name | Status | Description | Features | Package | Q-Level |
| TFPT | PTC Thermistors; Linear; Thin Film; SMD; EIA 0603/0805/1206; | TCR@25°C= 4110ppm TCR Tol.=±400ppm | SMD 0603 to 1206 EIA-Size |
TVS
| Product Name | Status | Description | Features | Package | Q-Level |
| TPSMP series | Transient Voltage Suppressor High Power Density; SMD; Automotive Qualified | Small package 400 W, up to 30 A, VF = 2.5 V, | SMD SMP 4x2.18x1.15mm | AEC Q-101 |
Zener
| Product Name | Status | Description | Features | Package | Q-Level |
| BZX384 series | Silicon Planar Power Zener Diodes; Miniature; | 0.2 Watt Zvoltage Tol. ≤ 5% | SMD SOD323 2.85x1.5x1.15mm |