Capacitors - Aluminum Electrolytic - Radial
Showing 1 to 50 of 164 entries
Click the buttons to sort the table between ascending, descending, and off. Filter by click and drag or ctrl-click to select multiple items.
| Series ▲▼  | Product Image | Type ▲▼  | Technology ▲▼  | Description ▲▼  | Capacitor Classification - Mounting ▲▼  | Temperature ▲▼  | Useful Life ▲▼  | Voltage (V) ▲▼  | Capacitance (min.) ▲▼  | Capacitance (max.) ▲▼  | 
|---|---|---|---|---|---|---|---|---|---|---|
|  Enlarge | Capacitors, Fixed | Aluminum | Aluminum Electrolytic Capacitors Radial Low Leakage Current | Radial | 85 | 6.3 | 330 uF | 470 uF | ||
|  Enlarge | Capacitors, Fixed | Aluminum | Aluminum Electrolytic Capacitors Radial Low Leakage Current | Radial | 85 | 10 | 220 uF | 220 uF | ||
|  Enlarge | Capacitors, Fixed | Aluminum | Aluminum Electrolytic Capacitors Radial Low Leakage Current | Radial | 85 | 16 | 100 uF | 100 uF | ||
|  Enlarge | Capacitors, Fixed | Aluminum | Aluminum Electrolytic Capacitors Radial Low Leakage Current | Radial | 85 | 25 | 47 uF | 47 uF | ||
|  Enlarge | Capacitors, Fixed | Aluminum | Aluminum Electrolytic Capacitors Radial Low Leakage Current | Radial | 85 | 35 | 100 uF | 100 uF | ||
|  Enlarge | Capacitors, Fixed | Aluminum | Aluminum Electrolytic Capacitors Radial Low Leakage Current | Radial | 85 | 50 | 33 uF | 68 uF | ||
|  Enlarge | Capacitors, Fixed | Aluminum | Aluminum Electrolytic Capacitors Radial Semi-Professional | Radial | 85 | up to 2000 | 6.3 | 330 uF | 330 uF | |
|  Enlarge | Capacitors, Fixed | Aluminum | Aluminum Electrolytic Capacitors Radial Semi-Professional | Radial | 85 | up to 2000 | 10 | 220 uF | 470 uF | |
|  Enlarge | Capacitors, Fixed | Aluminum | Aluminum Electrolytic Capacitors Radial Semi-Professional | Radial | 85 | up to 2000 | 16 | 150 uF | 330 uF | |
|  Enlarge | Capacitors, Fixed | Aluminum | Aluminum Electrolytic Capacitors Radial Semi-Professional | Radial | 85 | up to 2000 | 25 | 100 uF | 220 uF | |
|  Enlarge | Capacitors, Fixed | Aluminum | Aluminum Electrolytic Capacitors Radial Semi-Professional | Radial | 85 | up to 2000 | 35 | 150 uF | 150 uF | |
|  Enlarge | Capacitors, Fixed | Aluminum | Aluminum Electrolytic Capacitors Radial Semi-Professional | Radial | 85 | up to 2000 | 40 | 68 uF | 68 uF | |
|  Enlarge | Capacitors, Fixed | Aluminum | Aluminum Electrolytic Capacitors Radial Semi-Professional | Radial | 85 | up to 2000 | 50 | 47 uF | 100 uF | |
|  Enlarge | Capacitors, Fixed | Aluminum | Aluminum Electrolytic Capacitors Radial Semi-Professional | Radial | 85 | up to 2000 | 63 | 10 uF | 68 uF | |
|  Enlarge | Capacitors, Fixed | Aluminum | Aluminum Electrolytic Capacitors Radial Semi-Professional | Radial | 85 | up to 2000 | 100 | 10 uF | 22 uF | |
|  Enlarge | Capacitors, Fixed | Aluminum | Aluminum Electrolytic Capacitors Radial Miniature Long Life | Radial | 105 | 3000 to 4000 | 6.3 | 6800 uF | 10000 uF | |
|  Enlarge | Capacitors, Fixed | Aluminum | Aluminum Electrolytic Capacitors Radial Miniature Long Life | Radial | 105 | 3000 to 4000 | 10 | 1000 uF | 10000 uF | |
|  Enlarge | Capacitors, Fixed | Aluminum | Aluminum Electrolytic Capacitors Radial Miniature Long Life | Radial | 105 | 3000 to 4000 | 16 | 470 uF | 10000 uF | |
|  Enlarge | Capacitors, Fixed | Aluminum | Aluminum Electrolytic Capacitors Radial Miniature Long Life | Radial | 105 | 3000 to 4000 | 25 | 470 uF | 4700 uF | |
|  Enlarge | Capacitors, Fixed | Aluminum | Aluminum Electrolytic Capacitors Radial Miniature Long Life | Radial | 105 | 3000 to 4000 | 35 | 220 uF | 4700 uF | |
|  Enlarge | Capacitors, Fixed | Aluminum | Aluminum Electrolytic Capacitors Radial Miniature Long Life | Radial | 105 | 3000 to 4000 | 40 | 2200 uF | 3300 uF | |
|  Enlarge | Capacitors, Fixed | Aluminum | Aluminum Electrolytic Capacitors Radial Miniature Long Life | Radial | 105 | 3000 to 4000 | 50 | 220 uF | 3300 uF | |
|  Enlarge | Capacitors, Fixed | Aluminum | Aluminum Electrolytic Capacitors Radial Miniature Long Life | Radial | 105 | 3000 to 4000 | 63 | 100 uF | 2200 uF | |
|  Enlarge | Capacitors, Fixed | Aluminum | Aluminum Electrolytic Capacitors Radial Long Life | Radial | 105 | up to 2000 | 6.3 | 470 uF | 470 uF | |
|  Enlarge | Capacitors, Fixed | Aluminum | Aluminum Electrolytic Capacitors Radial Long Life | Radial | 105 | up to 2000 | 10 | 330 uF | 330 uF | |
|  Enlarge | Capacitors, Fixed | Aluminum | Aluminum Electrolytic Capacitors Radial Long Life | Radial | 105 | up to 2000 | 16 | 220 uF | 220 uF | |
|  Enlarge | Capacitors, Fixed | Aluminum | Aluminum Electrolytic Capacitors Radial Long Life | Radial | 105 | up to 2000 | 25 | 150 uF | 150 uF | |
|  Enlarge | Capacitors, Fixed | Aluminum | Aluminum Electrolytic Capacitors Radial Long Life | Radial | 105 | up to 2000 | 35 | 100 uF | 100 uF | |
|  Enlarge | Capacitors, Fixed | Aluminum | Aluminum Electrolytic Capacitors Radial Long Life | Radial | 105 | up to 2000 | 40 | 100 uF | 100 uF | |
|  Enlarge | Capacitors, Fixed | Aluminum | Aluminum Electrolytic Capacitors Radial Long Life | Radial | 105 | up to 2000 | 50 | 10 uF | 68 uF | |
|  Enlarge | Capacitors, Fixed | Aluminum | Aluminum Electrolytic Capacitors Radial Long Life | Radial | 105 | up to 2000 | 63 | 10 uF | 22 uF | |
|  Enlarge | Capacitors, Fixed | Aluminum | Aluminum Electrolytic Capacitors Radial Long Life | Radial | 105 | up to 2000 | 100 | 4.7 uF | 10 uF | |
|  Enlarge | Capacitors, Fixed | Aluminum | Aluminum Electrolytic Capacitors Radial Very Low Impedance | Radial | 105 | 4000 to 10000 | 10 | 390 uF | 10000 uF | |
|  Enlarge | Capacitors, Fixed | Aluminum | Aluminum Electrolytic Capacitors Radial Very Low Impedance | Radial | 105 | 4000 to 10000 | 16 | 270 uF | 6800 uF | |
|  Enlarge | Capacitors, Fixed | Aluminum | Aluminum Electrolytic Capacitors Radial Very Low Impedance | Radial | 105 | 4000 to 10000 | 25 | 180 uF | 4700 uF | |
|  Enlarge | Capacitors, Fixed | Aluminum | Aluminum Electrolytic Capacitors Radial Very Low Impedance | Radial | 105 | 4000 to 10000 | 35 | 120 uF | 3300 uF | |
|  Enlarge | Capacitors, Fixed | Aluminum | Aluminum Electrolytic Capacitors Radial Very Low Impedance | Radial | 105 | 4000 to 10000 | 50 | 82 uF | 2200 uF | |
|  Enlarge | Capacitors, Fixed | Aluminum | Aluminum Electrolytic Capacitors Radial Very Low Impedance | Radial | 105 | 4000 to 10000 | 63 | 47 uF | 1500 uF | |
|  Enlarge | Capacitors, Fixed | Aluminum | Aluminum Electrolytic Capacitors Radial Very Low Impedance | Radial | 105 | 4000 to 10000 | 100 | 22 uF | 680 uF | |
|  Enlarge | Capacitors, Fixed | Aluminum | Aluminum Electrolytic Capacitors Radial, High Temperature Miniature | Radial | 125 | 2500 to 4000 | 6.3 | 1200 uF | 2200 uF | |
|  Enlarge | Capacitors, Fixed | Aluminum | Aluminum Electrolytic Capacitors Radial, High Temperature Miniature | Radial | 125 | 2500 to 4000 | 10 | 330 uF | 4700 uF | |
|  Enlarge | Capacitors, Fixed | Aluminum | Aluminum Electrolytic Capacitors Radial, High Temperature Miniature | Radial | 125 | 2500 to 4000 | 16 | 220 uF | 4700 uF | |
|  Enlarge | Capacitors, Fixed | Aluminum | Aluminum Electrolytic Capacitors Radial, High Temperature Miniature | Radial | 125 | 2500 to 4000 | 25 | 220 uF | 3300 uF | |
|  Enlarge | Capacitors, Fixed | Aluminum | Aluminum Electrolytic Capacitors Radial, High Temperature Miniature | Radial | 125 | 2500 to 4000 | 35 | 100 uF | 2200 uF | |
|  Enlarge | Capacitors, Fixed | Aluminum | Aluminum Electrolytic Capacitors Radial, High Temperature Miniature | Radial | 125 | 2500 to 4000 | 50 | 47 uF | 1000 uF | |
|  Enlarge | Capacitors, Fixed | Aluminum | Aluminum Electrolytic Capacitors Radial, High Temperature Miniature | Radial | 125 | 2500 to 4000 | 63 | 22 uF | 1000 uF | |
|  Enlarge | Capacitors, Fixed | Aluminum | Aluminum Electrolytic Capacitors Radial High Temperature Standard | Radial | 105 | 4000 to 10000 | 10 | 220 uF | 22000 uF | |
|  Enlarge | Capacitors, Fixed | Aluminum | Aluminum Electrolytic Capacitors Radial High Temperature Standard | Radial | 105 | 4000 to 10000 | 16 | 100 uF | 10000 uF | |
|  Enlarge | Capacitors, Fixed | Aluminum | Aluminum Electrolytic Capacitors Radial High Temperature Standard | Radial | 105 | 4000 to 10000 | 25 | 33 uF | 6800 uF | |
|  Enlarge | Capacitors, Fixed | Aluminum | Aluminum Electrolytic Capacitors Radial High Temperature Standard | Radial | 105 | 4000 to 10000 | 35 | 47 uF | 4700 uF |