Capacitors - Aluminum Electrolytic - Double Layer
Showing 1 to 4 of 4 entries
Click the buttons to sort the table between ascending, descending, and off. Filter by click and drag or ctrl-click to select multiple items.
Series ▲▼ | Product Image | Type ▲▼ | Technology ▲▼ | Description ▲▼ | Capacitor Classification - Mounting ▲▼ | Temperature ▲▼ | Useful Life ▲▼ | Voltage (V) ▲▼ | Capacitance (min.) ▲▼ | Capacitance (max.) ▲▼ |
|---|---|---|---|---|---|---|---|---|---|---|
![]() Enlarge | Capacitors, Fixed | Energy Storage | Electrical Double Layer Energy Storage Capacitors Power and Energy Versions | Radial | 85 | 2.7 | 5 F | 60 F | ||
![]() Enlarge | Capacitors, Fixed | Energy Storage | Ruggedized Electrical Double Layer Energy Storage Capacitors | Radial | 85 | up to 2000 | 2.7 | 5 F | 60 F | |
![]() Enlarge | Capacitors, Fixed | Energy Storage | Electrical Double Layer Energy Storage Capacitors Up to 3 V Operating Voltage | Radial | 85 | up to 2000 | 3 | 5 F | 60 F | |
![]() Enlarge | Capacitors, Fixed | Energy Storage | Ruggedized Electrical Double Layer Energy Storage Capacitors Up to 3 V Operating Voltage | Radial | 85 | up to 2000 | 3 | 5 F | 60 F |