Capacitors - Ceramic - High Temperature
Showing 1 to 10 of 10 entries
Click the buttons to sort the table between ascending, descending, and off. Filter by click and drag or ctrl-click to select multiple items.
Series ▲▼ | Product Image | Type ▲▼ | Technology ▲▼ | Description ▲▼ | Mounting ▲▼ | Voltage (V) ▲▼ | Capacitance (min.) ▲▼ | Capacitance (max.) ▲▼ | Dielectric ▲▼ |
|---|---|---|---|---|---|---|---|---|---|
![]() Enlarge | Capacitors, Fixed | MLCC | Surface Mount Multilayer Ceramic Chip Capacitors for High Temperature Applications Up to 150 °C | Surface Mount | 100 | 330 pF | 6.8 nF | X8R | |
![]() Enlarge | Capacitors, Fixed | MLCC | Surface Mount Multilayer Ceramic Chip Capacitors for High Temperature Applications Up to 150 °C | Surface Mount | 100 | 470 pF | 33 nF | X8R | |
![]() Enlarge | Capacitors, Fixed | MLCC | Surface Mount Multilayer Ceramic Chip Capacitors for High Temperature Applications Up to 150 °C | Surface Mount | 100 | 470 pF | 100 nF | X8R | |
![]() Enlarge | Capacitors, Fixed | MLCC | Surface Mount Multilayer Ceramic Chip Capacitors for High Temperature Applications Up to 150 °C | Surface Mount | 50 | 1 nF | 220 nF | X8R | |
![]() Enlarge | Capacitors, Fixed | MLCC | Surface Mount Multilayer Ceramic Chip Capacitors for High Temperature Applications Up to 150 °C | Surface Mount | 50 | 10 nF | 220 nF | X8R | |
![]() Enlarge | Capacitors, Fixed | MLCC | Surface Mount Multilayer Ceramic Chip Capacitors for High Temperatures 175 °C / 200 °C | Surface Mount | 100 | 0.1 pF | 47 pF | D = HIFREQ | |
![]() Enlarge | Capacitors, Fixed | MLCC | Surface Mount Multilayer Ceramic Chip Capacitors for High Temperatures 175 °C / 200 °C | Surface Mount | 250 | 0.1 pF | 470 pF | D = HIFREQ | |
![]() Enlarge | Capacitors, Fixed | MLCC | Surface Mount Multilayer Ceramic Chip Capacitors for High Temperatures 175 °C / 200 °C | Surface Mount | 200 | 0.1 pF | 270 pF | D = HIFREQ | |
![]() Enlarge | Capacitors, Fixed | MLCC | Surface Mount Multilayer Ceramic Chip Capacitors for High Temperatures 175 °C / 200 °C | Surface Mount | 250 | 0.1 pF | 1 nF | D = HIFREQ | |
![]() Enlarge | Capacitors, Fixed | MLCC | Surface Mount Multilayer Ceramic Chip Capacitors for High Temperatures 175 °C / 200 °C | Surface Mount | 500 | 0.2 pF | 3.3 nF | D = HIFREQ |