Capacitors - Ceramic - Axial
Showing 1 to 34 of 34 entries
Click the buttons to sort the table between ascending, descending, and off. Filter by click and drag or ctrl-click to select multiple items.
Series ▲▼ | Product Image | Type ▲▼ | Technology ▲▼ | Description ▲▼ | Mounting ▲▼ | Voltage (V) ▲▼ | Capacitance (min.) ▲▼ | Capacitance (max.) ▲▼ | Class ▲▼ | Dielectric ▲▼ |
|---|---|---|---|---|---|---|---|---|---|---|
![]() Enlarge | Capacitors, Fixed | Ceramic, Multilayer Leaded | Axial Leaded Multilayer Ceramic Capacitors for General Purpose Class 1 and Class 2, 50 VDC, 100 VDC, 200 VDC, 500 VDC | Axial | 50 | 10 pF | 10 nF | 1 | C0G | |
![]() Enlarge | Capacitors, Fixed | Ceramic, Multilayer Leaded | Axial Leaded Multilayer Ceramic Capacitors for General Purpose Class 1 and Class 2, 50 VDC, 100 VDC, 200 VDC, 500 VDC | Axial | 50 | 100 pF | 1 µF | 2 | X7R | |
![]() Enlarge | Capacitors, Fixed | Ceramic, Multilayer Leaded | Axial Leaded Multilayer Ceramic Capacitors for General Purpose Class 1 and Class 2, 50 VDC, 100 VDC, 200 VDC, 500 VDC | Axial | 100 | 10 pF | 5.6 nF | 1 | C0G | |
![]() Enlarge | Capacitors, Fixed | Ceramic, Multilayer Leaded | Axial Leaded Multilayer Ceramic Capacitors for General Purpose Class 1 and Class 2, 50 VDC, 100 VDC, 200 VDC, 500 VDC | Axial | 100 | 100 pF | 220 nF | 2 | X7R | |
![]() Enlarge | Capacitors, Fixed | Ceramic, Multilayer Leaded | Axial Leaded Multilayer Ceramic Capacitors for General Purpose Class 1 and Class 2, 50 VDC, 100 VDC, 200 VDC, 500 VDC | Axial | 200 | 33 pF | 2.2 nF | 1 | C0G | |
![]() Enlarge | Capacitors, Fixed | Ceramic, Multilayer Leaded | Axial Leaded Multilayer Ceramic Capacitors for General Purpose Class 1 and Class 2, 50 VDC, 100 VDC, 200 VDC, 500 VDC | Axial | 200 | 100 pF | 47 nF | 2 | X7R | |
![]() Enlarge | Capacitors, Fixed | Ceramic, Multilayer Leaded | Axial Leaded Multilayer Ceramic Capacitors for General Purpose Class 1 and Class 2, 50 VDC, 100 VDC, 200 VDC, 500 VDC | Axial | 500 | 33 pF | 1 nF | 1 | C0G | |
![]() Enlarge | Capacitors, Fixed | Ceramic, Multilayer Leaded | Axial Leaded Multilayer Ceramic Capacitors for General Purpose Class 1 and Class 2, 50 VDC, 100 VDC, 200 VDC, 500 VDC | Axial | 500 | 100 pF | 33 nF | 2 | X7R | |
![]() Enlarge | Capacitors, Fixed | Ceramic, Singlelayer | Axial Leaded Multilayer Ceramic Capacitors for Automotive Applications Class 1 and Class 2, 50 VDC, 100 VDC, 200 VDC | Axial | 50 | 100 pF | 12 nF | 1 | C0G | |
![]() Enlarge | Capacitors, Fixed | Ceramic, Multilayer Leaded | Axial Leaded Multilayer Ceramic Capacitors for Automotive Applications Class 1 and Class 2, 50 VDC, 100 VDC, 200 VDC | Axial | 50 | 100 pF | 8.2 nF | 1 | C0G | |
![]() Enlarge | Capacitors, Fixed | Ceramic, Singlelayer | Axial Leaded Multilayer Ceramic Capacitors for Automotive Applications Class 1 and Class 2, 50 VDC, 100 VDC, 200 VDC | Axial | 50 | 330 pF | 1 µF | 2 | X7R | |
![]() Enlarge | Capacitors, Fixed | Ceramic, Multilayer Leaded | Axial Leaded Multilayer Ceramic Capacitors for Automotive Applications Class 1 and Class 2, 50 VDC, 100 VDC, 200 VDC | Axial | 50 | 470 pF | 1 µF | 2 | X7R | |
![]() Enlarge | Capacitors, Fixed | Ceramic, Multilayer Leaded | Axial Leaded Multilayer Ceramic Capacitors for Automotive Applications Class 1 and Class 2, 50 VDC, 100 VDC, 200 VDC | Axial | 50 | 470 pF | 150 nF | 2 | X7R | |
![]() Enlarge | Capacitors, Fixed | Ceramic, Singlelayer | Axial Leaded Multilayer Ceramic Capacitors for Automotive Applications Class 1 and Class 2, 50 VDC, 100 VDC, 200 VDC | Axial | 100 | 100 pF | 12 nF | 1 | C0G | |
![]() Enlarge | Capacitors, Fixed | Ceramic, Multilayer Leaded | Axial Leaded Multilayer Ceramic Capacitors for Automotive Applications Class 1 and Class 2, 50 VDC, 100 VDC, 200 VDC | Axial | 100 | 100 pF | 8.2 nF | 1 | C0G | |
![]() Enlarge | Capacitors, Fixed | Ceramic, Singlelayer | Axial Leaded Multilayer Ceramic Capacitors for Automotive Applications Class 1 and Class 2, 50 VDC, 100 VDC, 200 VDC | Axial | 100 | 330 pF | 470 nF | 2 | X7R | |
![]() Enlarge | Capacitors, Fixed | Ceramic, Multilayer Leaded | Axial Leaded Multilayer Ceramic Capacitors for Automotive Applications Class 1 and Class 2, 50 VDC, 100 VDC, 200 VDC | Axial | 100 | 470 pF | 470 nF | 2 | X7R | |
![]() Enlarge | Capacitors, Fixed | Ceramic, Multilayer Leaded | Axial Leaded Multilayer Ceramic Capacitors for Automotive Applications Class 1 and Class 2, 50 VDC, 100 VDC, 200 VDC | Axial | 100 | 470 pF | 27 nF | 2 | X7R | |
![]() Enlarge | Capacitors, Fixed | Ceramic, Singlelayer | Axial Leaded Multilayer Ceramic Capacitors for Automotive Applications Class 1 and Class 2, 50 VDC, 100 VDC, 200 VDC | Axial | 200 | 100 pF | 8.2 nF | 1 | C0G | |
![]() Enlarge | Capacitors, Fixed | Ceramic, Multilayer Leaded | Axial Leaded Multilayer Ceramic Capacitors for Automotive Applications Class 1 and Class 2, 50 VDC, 100 VDC, 200 VDC | Axial | 200 | 100 pF | 1 nF | 1 | C0G | |
![]() Enlarge | Capacitors, Fixed | Ceramic, Singlelayer | Axial Leaded Multilayer Ceramic Capacitors for Automotive Applications Class 1 and Class 2, 50 VDC, 100 VDC, 200 VDC | Axial | 200 | 330 pF | 180 nF | 2 | X7R | |
![]() Enlarge | Capacitors, Fixed | Ceramic, Multilayer Leaded | Axial Leaded Multilayer Ceramic Capacitors for Automotive Applications Class 1 and Class 2, 50 VDC, 100 VDC, 200 VDC | Axial | 200 | 330 pF | 68 nF | 2 | X7R | |
![]() Enlarge | Capacitors, Fixed | Ceramic, Singlelayer | High Voltage Ceramic DC Disc Capacitors With Axial Leads, 10 kVDC to 30 kVDC | Axial | 10000 | 180 pF | 4.7 nF | 2 | X7R | |
![]() Enlarge | Capacitors, Fixed | Ceramic, Singlelayer | High Voltage Ceramic DC Disc Capacitors With Axial Leads, 10 kVDC to 30 kVDC | Axial | 10000 | 470 pF | 2 nF | 1 | N4700 (T3M) | |
![]() Enlarge | Capacitors, Fixed | Ceramic, Singlelayer | High Voltage Ceramic DC Disc Capacitors With Axial Leads, 10 kVDC to 30 kVDC | Axial | 10000 | 1.5 nF | 10 nF | 2 | Z5U | |
![]() Enlarge | Capacitors, Fixed | Ceramic, Singlelayer | High Voltage Ceramic DC Disc Capacitors With Axial Leads, 10 kVDC to 30 kVDC | Axial | 15000 | 100 pF | 3.9 nF | 2 | X7R | |
![]() Enlarge | Capacitors, Fixed | Ceramic, Singlelayer | High Voltage Ceramic DC Disc Capacitors With Axial Leads, 10 kVDC to 30 kVDC | Axial | 15000 | 390 pF | 1.5 nF | 1 | N4700 (T3M) | |
![]() Enlarge | Capacitors, Fixed | Ceramic, Singlelayer | High Voltage Ceramic DC Disc Capacitors With Axial Leads, 10 kVDC to 30 kVDC | Axial | 15000 | 1 nF | 6.8 nF | 2 | Z5U | |
![]() Enlarge | Capacitors, Fixed | Ceramic, Singlelayer | High Voltage Ceramic DC Disc Capacitors With Axial Leads, 10 kVDC to 30 kVDC | Axial | 20000 | 100 pF | 2.7 nF | 2 | X7R | |
![]() Enlarge | Capacitors, Fixed | Ceramic, Singlelayer | High Voltage Ceramic DC Disc Capacitors With Axial Leads, 10 kVDC to 30 kVDC | Axial | 20000 | 220 pF | 1 nF | 1 | N4700 (T3M) | |
![]() Enlarge | Capacitors, Fixed | Ceramic, Singlelayer | High Voltage Ceramic DC Disc Capacitors With Axial Leads, 10 kVDC to 30 kVDC | Axial | 20000 | 680 pF | 5 nF | 2 | Z5U | |
![]() Enlarge | Capacitors, Fixed | Ceramic, Singlelayer | High Voltage Ceramic DC Disc Capacitors With Axial Leads, 10 kVDC to 30 kVDC | Axial | 30000 | 100 pF | 2 nF | 2 | X7R | |
![]() Enlarge | Capacitors, Fixed | Ceramic, Singlelayer | High Voltage Ceramic DC Disc Capacitors With Axial Leads, 10 kVDC to 30 kVDC | Axial | 30000 | 180 pF | 680 pF | 1 | N4700 (T3M) | |
![]() Enlarge | Capacitors, Fixed | Ceramic, Singlelayer | High Voltage Ceramic DC Disc Capacitors With Axial Leads, 10 kVDC to 30 kVDC | Axial | 30000 | 470 pF | 3.3 nF | 2 | Z5U |