Ceramic - Feed-Through
Showing 1 to 21 of 21 entries
Click the buttons to sort the table between ascending, descending, and off. Filter by click and drag or ctrl-click to select multiple items.
Series ▲▼ ![]() | Product Image | Type ▲▼ ![]() | Technology ▲▼ ![]() | Description ▲▼ ![]() | Mounting ▲▼ ![]() | Voltage (V) ▲▼ ![]() | Capacitance (min.) ▲▼ ![]() | Capacitance (max.) ▲▼ ![]() | Class ▲▼ ![]() | Dielectric ▲▼ ![]() |
---|---|---|---|---|---|---|---|---|---|---|
![]() Enlarge | Capacitors, Fixed | Ceramic, Singlelayer | RF Power Feed-Through Capacitors with Conductor Rod, Class 1 Ceramic | Screw Terminal | 3000 | 500 pF | 800 pF | 1 | R85 | |
![]() Enlarge | Capacitors, Fixed | Ceramic, Singlelayer | RF Power Feed-Through Capacitors with Conductor Rod, Class 1 Ceramic | Screw Terminal | 3000 | 1 nF | 2.5 nF | 1 | R85, R230n/a | |
![]() Enlarge | Capacitors, Fixed | Ceramic, Singlelayer | RF Power Feed-Through Capacitors with Conductor Rod, Class 1 Ceramic | Screw Terminal | 4000 | 800 pF | 800 pF | 1 | R85, R230n/a | |
![]() Enlarge | Capacitors, Fixed | Ceramic, Singlelayer | RF Power Feed-Through Capacitors with Conductor Rod, Class 1 Ceramic | Screw Terminal | 7000 | 1.5 nF | 1.5 nF | 1 | R7, R16, R42, R85n/a | |
![]() Enlarge | Capacitors, Fixed | Ceramic, Singlelayer | RF Power Feed-Through Capacitors with Conductor Rod, Class 1 Ceramic | Screw Terminal | 8000 | 100 pF | 1.2 nF | 1 | R7, R16, R42, R85n/a | |
![]() Enlarge | Capacitors, Fixed | Ceramic, Singlelayer | RF Power Feed-Through Capacitors with Band Conductor, Class 1 Ceramic | Screw Terminal | 8000 | 500 pF | 800 pF | 1 | R85 | |
![]() Enlarge | Capacitors, Fixed | Ceramic, Singlelayer | RF Power Feed-Through Capacitors with Mounting Tags, Class 1 Ceramic | Screw Terminal | 8000 | 800 pF | 2.5 nF | 1 | R42, R85 | |
![]() Enlarge | Capacitors, Fixed | Ceramic, Singlelayer | RF Power Feed-Through Capacitors with Conductor Rod, Class 1 Ceramic | Screw Terminal | 10000 | 150 pF | 2.5 nF | 1 | R16, R85, R230 | |
![]() Enlarge | Capacitors, Fixed | Ceramic, Singlelayer | RF Power Feed-Through Capacitors with Conductor Rod, Class 1 Ceramic | Screw Terminal | 10000 | 800 pF | 4.7 nF | 1 | R16, R42, R85, R230n | |
![]() Enlarge | Capacitors, Fixed | Ceramic, Singlelayer | RF Power Feed-Through Capacitors with Mounting Tags, Class 1 Ceramic | Screw Terminal | 10000 | 600 pF | 1.5 nF | 1 | R42, R85 | |
![]() Enlarge | Capacitors, Fixed | Ceramic, Singlelayer | RF Power Feed-Through Capacitors with Conductor Rod, Class 1 Ceramic | Screw Terminal | 11000 | 200 pF | 3 nF | 1 | R16, R42, R85, R230n | |
![]() Enlarge | Capacitors, Fixed | Ceramic, Singlelayer | RF Power Feed-Through Capacitors with Band Conductor, Class 1 Ceramic | Screw Terminal | 12000 | 800 pF | 1.8 nF | 1 | R85, R230 | |
![]() | Capacitors, Fixed | Ceramic, Singlelayer | RF Power Feed-Through Capacitors with Band Conductor, Class 1 Ceramic | Screw Terminal | 12000 | 1 nF | 1 nF | 1 | R85 | |
![]() Enlarge | Capacitors, Fixed | Ceramic, Singlelayer | RF Power Feed-Through Capacitors with Mounting Tags, Class 1 Ceramic | Screw Terminal | 13000 | 400 pF | 1.2 nF | 1 | R42, R85 | |
![]() Enlarge | Capacitors, Fixed | Ceramic, Singlelayer | RF Power Feed-Through Capacitors with Conductor Rod, Class 1 Ceramic | Screw Terminal | 14000 | 1 nF | 2.7 nF | 1 | R85, R230 | |
![]() | Capacitors, Fixed | Ceramic, Singlelayer | RF Power Feed-Through Capacitors with Conductor Rod, Class 1 Ceramic | Screw Terminal | 15000 | 2 nF | 2 nF | 1 | R85 | |
![]() Enlarge | Capacitors, Fixed | Ceramic, Singlelayer | RF Power Feed-Through Capacitors with Mounting Tags, Class 1 Ceramic | Screw Terminal | 16000 | 500 pF | 1.2 nF | 1 | R42, R85 | |
![]() | Capacitors, Fixed | Ceramic, Singlelayer | RF Power Feed-Through Capacitors with Conductor Rod, Class 1 Ceramic | Screw Terminal | 20000 | 1 nF | 3 nF | 1 | R85, R230 | |
![]() | Capacitors, Fixed | Ceramic, Singlelayer | RF Power Feed-Through Capacitors With Conductor Rod, Class 1 Ceramic | Screw Terminal | 20000 | 3 nF | 3 nF | 1 | R85, R230 | |
![]() | Capacitors, Fixed | Ceramic, Singlelayer | RF Power Feed-Through Capacitors With Conductor Rod, Class 1 Ceramic | Screw Terminal | 30000 | 1 nF | 2 nF | 1 | R85, R230 | |
![]() | Capacitors, Fixed | Ceramic, Singlelayer | RF Power Feed-Through Capacitors With Conductor Rod, Class 1 Ceramic | Screw Terminal | 40000 | 2 nF | 2 nF | 1 | R85, R230 |