Ceramic - Plate
Vishay Intertechnology is one of the world's largest manufacturers of ceramic RF power capacitors. We offer a broad choice of devices as well as the product support you need to specify the ideal products for RF heating, medical, transmission, and other high-demand applications.
Showing 1 to 27 of 27 entries
Click the buttons to sort the table between ascending, descending, and off. Filter by click and drag or ctrl-click to select multiple items.
Series ▲▼ | Product Image | Type ▲▼ | Technology ▲▼ | Description ▲▼ | Mounting ▲▼ | Voltage (V) ▲▼ | Capacitance (min.) ▲▼ | Capacitance (max.) ▲▼ | Class ▲▼ | Dielectric ▲▼ |
|---|---|---|---|---|---|---|---|---|---|---|
![]() Enlarge | Capacitors, Fixed | Ceramic, Singlelayer | RF Power Plate Capacitors for Higher Voltages Class 1 Ceramic | Screw Terminal | 15000 | 1.5 nF | 2.5 nF | 1 | R16, R42, R85 | |
![]() Enlarge | Capacitors, Fixed | Ceramic, Singlelayer | RF Power Plate Capacitors for Higher Voltages Class 1 Ceramic | Screw Terminal | 25000 | 1 nF | 1 nF | 1 | R16, R42, R85 | |
![]() Enlarge | Capacitors, Fixed | Ceramic, Singlelayer | RF Power Plate Capacitors for Higher Voltages Class 1 Ceramic | Screw Terminal | 27000 | 200 pF | 200 pF | 1 | R16, R42, R85 | |
![]() Enlarge | Capacitors, Fixed | Ceramic, Singlelayer | RF Power Plate Capacitors for Higher Voltages Class 1 Ceramic | Screw Terminal | 30000 | 100 pF | 500 pF | 1 | R16, R42, R85 | |
![]() Enlarge | Capacitors, Fixed | Ceramic, Singlelayer | RF Power Plate Capacitors With Contoured Rim, Class 1 Ceramic | Screw Terminal | 11000 | 800 pF | 800 pF | 1 | R7, R16, R42, R85 | |
![]() Enlarge | Capacitors, Fixed | Ceramic, Singlelayer | RF Power Plate Capacitors With Contoured Rim, Class 1 Ceramic | Screw Terminal | 12000 | 80 pF | 600 pF | 1 | R7, R16, R42, R85 | |
![]() Enlarge | Capacitors, Fixed | Ceramic, Singlelayer | RF Power Plate Capacitors With Contoured Rim, Class 1 Ceramic | Screw Terminal | 12000 | 3 nF | 3 nF | 1 | R7, R16, R42, R85, R | |
![]() Enlarge | Capacitors, Fixed | Ceramic, Singlelayer | RF Power Plate Capacitors With Contoured Rim, Class 1 Ceramic | Screw Terminal | 13000 | 120 pF | 500 pF | 1 | R7, R16, R42, R85 | |
![]() Enlarge | Capacitors, Fixed | Ceramic, Singlelayer | RF Power Plate Capacitors With Contoured Rim, Class 1 Ceramic | Screw Terminal | 13000 | 600 pF | 2.5 nF | 1 | R7, R16, R42, R85, R | |
![]() Enlarge | Capacitors, Fixed | Ceramic, Singlelayer | RF Power Plate Capacitors With Contoured Rim, Class 1 Ceramic | Screw Terminal | 14000 | 25 pF | 300 pF | 1 | R7, R16, R42, R85 | |
![]() Enlarge | Capacitors, Fixed | Ceramic, Singlelayer | RF Power Plate Capacitors With Contoured Rim, Class 1 Ceramic | Screw Terminal | 14000 | 300 pF | 1.6 nF | 1 | R7, R16, R42, R85, R | |
![]() Enlarge | Capacitors, Fixed | Ceramic, Singlelayer | RF Power Plate Capacitors With Contoured Rim, Class 1 Ceramic | Screw Terminal | 15000 | 50 pF | 200 pF | 1 | R7, R16, R42, R85 | |
![]() Enlarge | Capacitors, Fixed | Ceramic, Singlelayer | RF Power Plate Capacitors With Contoured Rim, Class 1 Ceramic | Screw Terminal | 15000 | 100 pF | 400 pF | 1 | R7, R16, R42, R85, R | |
![]() Enlarge | Capacitors, Fixed | Ceramic, Singlelayer | RF Power Plate Capacitors With Contoured Rim, Class 1 Ceramic | Screw Terminal | 16000 | 3 nF | 3 nF | 1 | R7, R16, R42, R85, R | |
![]() Enlarge | Capacitors, Fixed | Ceramic, Singlelayer | RF Power Plate Capacitors for Higher Voltages, Class 1 Ceramic | Screw Terminal | 12000 | 400 pF | 6 nF | 1 | R7, R16, R42, R85, R | |
![]() Enlarge | Capacitors, Fixed | Ceramic, Singlelayer | RF Power Plate Capacitors for Higher Voltages, Class 1 Ceramic | Screw Terminal | 13000 | 4 nF | 10 nF | 1 | R7, R16, R42, R85, R | |
![]() Enlarge | Capacitors, Fixed | Ceramic, Singlelayer | RF Power Plate Capacitors for Higher Voltages, Class 1 Ceramic | Screw Terminal | 14000 | 300 pF | 1.6 nF | 1 | R7, R16, R42, R85, R | |
![]() Enlarge | Capacitors, Fixed | Ceramic, Singlelayer | RF Power Plate Capacitors for Higher Voltages, Class 1 Ceramic | Screw Terminal | 15000 | 7 nF | 8 nF | 1 | R7, R16, R42, R85, R | |
![]() Enlarge | Capacitors, Fixed | Ceramic, Singlelayer | RF Power Plate Capacitors for Higher Voltages, Class 1 Ceramic | Screw Terminal | 16000 | 250 pF | 1.2 nF | 1 | R7, R16, R42, R85, R | |
![]() Enlarge | Capacitors, Fixed | Ceramic, Singlelayer | RF Power Plate Capacitors for Higher Voltages, Class 1 Ceramic | Screw Terminal | 17000 | 3 nF | 3 nF | 1 | R7, R16, R42, R85, R | |
![]() Enlarge | Capacitors, Fixed | Ceramic, Singlelayer | RF Power Plate Capacitors for Higher Voltages, Class 1 Ceramic | Screw Terminal | 18000 | 500 pF | 500 pF | 1 | R7, R16, R42, R85, R | |
![]() Enlarge | Capacitors, Fixed | Ceramic, Singlelayer | RF Power Plate Capacitors for Higher Voltages, Class 1 Ceramic | Screw Terminal | 20000 | 160 pF | 6 nF | 1 | R7, R16, R42, R85, R | |
![]() Enlarge | Capacitors, Fixed | Ceramic, Singlelayer | RF Power Plate Capacitors with Contoured Rim, Class 1 Ceramic | Screw Terminal | 5000 | 5.6 pF | 270 pF | 1 | R7, R16, R42, R85, N | |
![]() Enlarge | Capacitors, Fixed | Ceramic, Singlelayer | RF Power Plate Capacitors with Contoured Rim, Class 1 Ceramic | Screw Terminal | 7500 | 120 pF | 120 pF | 1 | R7, R16, R42, R85, N | |
![]() Enlarge | Capacitors, Fixed | Ceramic, Singlelayer | RF Power Plate Capacitors with Contoured Rim, Class 2 Ceramic | Screw Terminal | 2000 | 27 nF | 27 nF | 2 | Y5U (R3500) | |
![]() Enlarge | Capacitors, Fixed | Ceramic, Singlelayer | RF Power Plate Capacitors with Contoured Rim, Class 2 Ceramic | Screw Terminal | 3500 | 1 nF | 1.5 nF | 2 | Y5U (R3500) | |
![]() Enlarge | Capacitors, Fixed | Ceramic, Singlelayer | RF Power Plate Capacitors with Contoured Rim, Class 2 Ceramic | Screw Terminal | 4000 | 10 nF | 10 nF | 2 | Y5U (R3500) |