Ceramic - Tubular
Showing 1 to 2 of 2 entries
Click the buttons to sort the table between ascending, descending, and off. Filter by click and drag or ctrl-click to select multiple items.
Series ▲▼ | Product Image | Type ▲▼ | Technology ▲▼ | Description ▲▼ | Mounting ▲▼ | Voltage (V) ▲▼ | Capacitance (min.) ▲▼ | Capacitance (max.) ▲▼ | Class ▲▼ | Dielectric ▲▼ |
|---|---|---|---|---|---|---|---|---|---|---|
![]() Enlarge | Capacitors, Fixed | Ceramic, Singlelayer | RF Power Tubular Capacitors with Mounting Tags, Class 1 Ceramic | Screw Terminal | 2000 | 3 pF | 100 pF | 1 | R7, R42, R85 | |
![]() Enlarge | Capacitors, Fixed | Ceramic, Singlelayer | RF Power Tubular Capacitors With Mounting Tags, Class 1 Ceramic | Screw Terminal | 3000 | 25 pF | 1 nF | 1 | R7, R16, R42, R85 |