Capacitors - Film - Capacitance below 1 nF
Showing 1 to 14 of 14 entries
Click the buttons to sort the table between ascending, descending, and off. Filter by click and drag or ctrl-click to select multiple items.
Series ▲▼ | Product Image | Type ▲▼ | Technology ▲▼ | Description ▲▼ | Mounting ▲▼ | Voltage Min.
(V) ▲▼ | Voltage Max.
(V) ▲▼ | CapacitanceMin. ▲▼ | CapacitanceMax. ▲▼ |
|---|---|---|---|---|---|---|---|---|---|
![]() Enlarge | Capacitors, Variable | Film | Ø 5 mm Film Dielectric Trimmers | Radial | 150 | 150 | 0.35 pF | 27 pF | |
![]() Enlarge | Capacitors, Variable | Film | Ø 10 mm Film Dielectric Trimmers | Radial | 150 | 150 | 2.5 pF | 65 pF | |
![]() Enlarge | Capacitors, Variable | Film | Film Dielectric Trimmers | Radial | 200 | 200 | 2 pF | 100 pF | |
![]() Enlarge | Capacitors, Variable | Film | Ø 7.5 mm Film Dielectric Trimmers | Radial | 250 | 250 | 1.4 pF | 33 pF | |
![]() Enlarge | Capacitors, Variable | Film | Film Dielectric Trimmers | Radial | 250 | 250 | 4 pF | 57 pF | |
![]() Enlarge | Capacitors, Variable | Film | Film Dielectric Trimmers | Radial | 250 | 250 | 1.4 pF | 18 pF | |
![]() Enlarge | Capacitors, Variable | Film | Film Dielectric Trimmers | Radial | 300 | 300 | 1.2 pF | 18 pF | |
![]() Enlarge | Capacitors, Fixed | Film | AC and Pulse Metallized Polypropylene Film Capacitors KP/MKP Radial Lacquered Type | Radial | 630 | 2000 | 0.0001 uF | 0.27 uF | |
![]() Enlarge | Capacitors, Fixed | Film | AC and Pulse Film Foil Capacitors KP Radial Potted Type | Radial | 630 | 630 | 0.0001 uF | 0.01 uF | |
![]() Enlarge | Capacitors, Fixed | Film | AC and Pulse Metallized Polypropylene Film Capacitors MKP Axial Type | Axial | 630 | 630 | 47 pF | 1.5 µF | |
![]() Enlarge | Capacitors, Fixed | Film | AC and Pulse Double Metallized Polypropylene Film Capacitors MMKP Radial Potted Type | Radial | 630 | 630 | 0.00047 uF | 4.7 uF | |
![]() Enlarge | Capacitors, Fixed | Film | AC and Pulse Metallized Polypropylene Film Capacitors MKP Radial Potted Type | Radial | 1000 | 2500 | 0.00047 uF | 6.8 uF | |
![]() Enlarge | Capacitors, Fixed | Film | AC and Pulse Film/Foil Capacitors Radial Potted Type | Radial | 1600 | 2000 | 0.0001 uF | 0.1 uF | |
![]() Enlarge | Capacitors, Fixed | Film | DC Film Capacitors MKT Axial Type | Axial | 630 | 630 | 0.00047 uF | 1 uF |