BFC2 809 090.. PRODUCT INFORMATION

Film Dielectric Trimmers
vsh-img-product-image

pdf-icon-small Datasheet

FEATURES

High temperature type
Housing dimensions: 8 mm x 9 mm x 10 mm
For a basic grid of 2.54 mm

APPLICATIONS

Antennas
Impedance matching circuits
Medical


Showing 1 to 3 of 3 entries
Document TypeTitleDescriptionShare
Datasheet
Film Dielectric Trimmers
share
Published Articles
Film and Aluminum Electroytic Capacitors in power converters and capacitor banks for voltage stabilization - EDN, Nov. 2013
share
Published Articles
Applications and Technical Consideration for Metallized Film Capacitors - Passive Component Industry, Oct 2004
share