Capacitors - Film - DC Link
Showing 1 to 7 of 7 entries
Click the buttons to sort the table between ascending, descending, and off. Filter by click and drag or ctrl-click to select multiple items.
Series ▲▼ ![]() | Product Image | Type ▲▼ ![]() | Technology ▲▼ ![]() | Description ▲▼ ![]() | Mounting ▲▼ ![]() | Voltage Min.
(V) ▲▼ ![]() | Voltage Max.
(V) ▲▼ ![]() | CapacitanceMin. ▲▼ ![]() | CapacitanceMax. ▲▼ ![]() |
---|---|---|---|---|---|---|---|---|---|
![]() Enlarge | Capacitors, Fixed | Film | Metallized Polypropylene DC-Link Film Capacitor Automotive Grade | Radial | 450 | 1200 | 1 uF | 400 uF | |
![]() Enlarge | Capacitors, Fixed | Film | Metallized Polypropylene DC-Link Film Capacitor Industrial Grade | Radial | 500 | 1200 | 1 uF | 500 uF | |
![]() Enlarge | Capacitors, Fixed | Film | High Temperature Metallized Polypropylene°C-Link Film Capacitor - 125 °C, THB and AEC-Q200 Qualified | Radial | 500 | 1300 | 1 uF | 140 uF | |
![]() Enlarge | Capacitors, Fixed | Film | THB Metallized Polypropylene°C-Link Film Capacitor 85 °C / 85 % RH 1000 h at UNDC - Vishay Automotive Grade | Radial | 500 | 1200 | 1 uF | 80 uF | |
![]() Enlarge | Capacitors, Fixed | Film | Low Building Height Metallized Polypropylene DC-Link Film Capacitor - Industrial Grade | Radial | 500 | 1000 | 2 uF | 100 uF | |
![]() Enlarge | Capacitors, Fixed | Film | Low Building Height Metallized Polypropylene DC-Link Film Capacitor - THB and Vishay Automotive Grade | Radial | 500 | 1200 | 1 uF | 75 uF | |
![]() Enlarge | Capacitors, Fixed | Film | Metallized Polypropylene DC-Link Film Capacitor for High Power Automotive Application | 500 | 900 | 500 uF | 500 uF |