Capacitors - Military/Aerospace
Showing 1 to 50 of 795 entries
Click the buttons to sort the table between ascending, descending, and off. Filter by click and drag or ctrl-click to select multiple items.
Series ▲▼ ![]() | Product Image | Type ▲▼ ![]() | Technology ▲▼ ![]() | Description ▲▼ ![]() | Mounting ▲▼ ![]() | Voltage (V) ▲▼ ![]() | Capacitance (min.) ▲▼ ![]() | Capacitance (max.) ▲▼ ![]() |
---|---|---|---|---|---|---|---|---|
![]() Enlarge | Capacitors, Fixed | Tantalum, Solid | Solid Tantalum Chip Capacitors MICROTAN® High Reliability, Low DC Leakage, Leadframeless Molded | SMD, molded | 2 | 10 µF | 10 µF | |
![]() Enlarge | Capacitors, Fixed | Polymer | vPolyTan™ Polymer Surface-Mount Chip Capacitors, Molded Case, DLA Approved | SMD, molded | 2.5 | 330 µF | 680 µF | |
![]() Enlarge | Capacitors, Fixed | Polymer | vPolyTanTM Polymer Surface Mount Chip Capacitors, Molded Case, Hi-Rel COTS | SMD, molded | 2.5 | 47 µF | 680 µF | |
![]() Enlarge | Capacitors, Fixed | Polymer | vPolyTan™ Polymer Surface-Mount Chip Capacitors, Molded Case, DLA Approved | SMD, molded | 3 | 100 µF | 680 µF | |
![]() Enlarge | Capacitors, Fixed | Ceramic, Singlelayer | EMI Suppression Capacitor, Ceramic Disc, Class X2, 400 VAC | Radial | 400 | 9 nF | 100 nF | |
![]() Enlarge | Capacitors, Fixed | Ceramic, Singlelayer | EMI Suppression Capacitor, Ceramic Disc, Class X1, 400 VAC, Class Y2, 300 VAC / 250 VAC | Radial | 250 | 1 nF | 8 nF | |
![]() Enlarge | Capacitors, Fixed | Ceramic, Singlelayer | EMI Suppression Capacitor, Ceramic Disc, Class X1, 400 VAC, Class Y2, 300 VAC / 250 VAC | Radial | 300 | 1 nF | 8 nF | |
![]() Enlarge | Capacitors, Fixed | Ceramic, Singlelayer | EMI Suppression Capacitor, Ceramic Disc, Class X1, 400 VAC, Class Y2, 300 VAC / 250 VAC | Radial | 400 | 1 nF | 8 nF | |
![]() Enlarge | Capacitors, Fixed | Ceramic, Singlelayer | EMI Suppression Capacitor, Ceramic Disc, Class X1, 400 VAC, Class Y2, 300 VAC / 250 VAC | Radial | 250 | 1 nF | 10 nF | |
![]() Enlarge | Capacitors, Fixed | Ceramic, Singlelayer | EMI Suppression Capacitor, Ceramic Disc, Class X1, 400 VAC, Class Y2, 300 VAC | Radial | 300 | 10 pF | 15 nF | |
![]() Enlarge | Capacitors, Fixed | Ceramic, Singlelayer | EMI Suppression Capacitor, Ceramic Disc, Class X1, 400 VAC, Class Y2, 300 VAC / 250 VAC | Radial | 300 | 1 nF | 10 nF | |
![]() Enlarge | Capacitors, Fixed | Ceramic, Singlelayer | EMI Suppression Capacitor, Ceramic Disc, Class X1, 400 VAC, Class Y2, 300 VAC | Radial | 400 | 10 pF | 15 nF | |
![]() Enlarge | Capacitors, Fixed | Ceramic, Singlelayer | EMI Suppression Capacitor, Ceramic Disc, Class X1, 400 VAC, Class Y2, 300 VAC / 250 VAC | Radial | 400 | 1 nF | 10 nF | |
![]() Enlarge | Capacitors, Fixed | Aluminum | Aluminum Electrolytic Capacitors Radial Miniature Long Life | Radial | 6.3 | 6800 uF | 10000 uF | |
![]() Enlarge | Capacitors, Fixed | Aluminum | Aluminum Electrolytic Capacitors Radial Miniature Long Life | Radial | 10 | 1000 uF | 10000 uF | |
![]() Enlarge | Capacitors, Fixed | Aluminum | Aluminum Electrolytic Capacitors Radial Miniature Long Life | Radial | 16 | 470 uF | 10000 uF | |
![]() Enlarge | Capacitors, Fixed | Aluminum | Aluminum Electrolytic Capacitors Radial Miniature Long Life | Radial | 25 | 470 uF | 4700 uF | |
![]() Enlarge | Capacitors, Fixed | Aluminum | Aluminum Electrolytic Capacitors Radial Miniature Long Life | Radial | 35 | 220 uF | 4700 uF | |
![]() Enlarge | Capacitors, Fixed | Aluminum | Aluminum Electrolytic Capacitors Radial Miniature Long Life | Radial | 40 | 2200 uF | 3300 uF | |
![]() Enlarge | Capacitors, Fixed | Aluminum | Aluminum Electrolytic Capacitors Radial Miniature Long Life | Radial | 50 | 220 uF | 3300 uF | |
![]() Enlarge | Capacitors, Fixed | Aluminum | Aluminum Electrolytic Capacitors Radial Miniature Long Life | Radial | 63 | 100 uF | 2200 uF | |
![]() Enlarge | Capacitors, Fixed | Aluminum | Aluminum Electrolytic Capacitors Power Ultra Long Life Snap-In | Snap-In | 16 | 6800 uF | 47000 uF | |
![]() Enlarge | Capacitors, Fixed | Aluminum | Aluminum Electrolytic Capacitors Power Ultra Long Life Snap-In | Snap-In | 25 | 4700 uF | 22000 uF | |
![]() Enlarge | Capacitors, Fixed | Aluminum | Aluminum Electrolytic Capacitors Power Ultra Long Life Snap-In | Snap-In | 35 | 4700 uF | 22000 uF | |
![]() Enlarge | Capacitors, Fixed | Aluminum | Aluminum Electrolytic Capacitors Power Ultra Long Life Snap-In | Snap-In | 40 | 6800 uF | 15000 uF | |
![]() Enlarge | Capacitors, Fixed | Aluminum | Aluminum Electrolytic Capacitors Power Ultra Long Life Snap-In | Snap-In | 50 | 2200 uF | 15000 uF | |
![]() Enlarge | Capacitors, Fixed | Aluminum | Aluminum Electrolytic Capacitors Power Ultra Long Life Snap-In | Snap-In | 63 | 1500 uF | 8200 uF | |
![]() Enlarge | Capacitors, Fixed | Aluminum | Aluminum Electrolytic Capacitors Power Ultra Long Life Snap-In | Snap-In | 80 | 820 uF | 4700 uF | |
![]() Enlarge | Capacitors, Fixed | Aluminum | Aluminum Electrolytic Capacitors Power Ultra Long Life Snap-In | Snap-In | 100 | 560 uF | 3300 uF | |
![]() Enlarge | Capacitors, Fixed | Aluminum | Aluminum Electrolytic Capacitors Power Long Life 4-Terminal Snap-In | Snap-In | 350 | 560 uF | 2200 uF | |
![]() Enlarge | Capacitors, Fixed | Aluminum | Aluminum Electrolytic Capacitors Power Long Life 4-Terminal Snap-In | Snap-In | 400 | 470 uF | 1800 uF | |
![]() Enlarge | Capacitors, Fixed | Aluminum | Aluminum Electrolytic Capacitors Power Long Life 4-Terminal Snap-In | Snap-In | 420 | 470 uF | 1800 uF | |
![]() Enlarge | Capacitors, Fixed | Aluminum | Aluminum Electrolytic Capacitors Power Long Life 4-Terminal Snap-In | Snap-In | 450 | 390 uF | 1500 uF | |
![]() Enlarge | Capacitors, Fixed | Aluminum | Aluminum Electrolytic Capacitors Power High Ripple Current Long Life Screw Terminals | Screw Terminal | 200 | 680 uF | 33000 uF | |
![]() Enlarge | Capacitors, Fixed | Aluminum | Aluminum Electrolytic Capacitors Power High Ripple Current Long Life Screw Terminals | Screw Terminal | 250 | 680 uF | 22000 uF | |
![]() Enlarge | Capacitors, Fixed | Aluminum | Aluminum Electrolytic Capacitors Power High Ripple Current Long Life Screw Terminals | Screw Terminal | 350 | 330 uF | 15000 uF | |
![]() Enlarge | Capacitors, Fixed | Aluminum | Aluminum Electrolytic Capacitors Power High Ripple Current Long Life Screw Terminals | Screw Terminal | 400 | 220 uF | 10000 uF | |
![]() Enlarge | Capacitors, Fixed | Aluminum | Aluminum Electrolytic Capacitors Power High Ripple Current Long Life Screw Terminals | Screw Terminal | 450 | 150 uF | 6800 uF | |
![]() Enlarge | Capacitors, Fixed | Aluminum | Aluminum Electrolytic Capacitors, Power Eurodin, Screw Terminals | Screw Terminal | 25 | 4700 uF | 330000 uF | |
![]() Enlarge | Capacitors, Fixed | Aluminum | Aluminum Electrolytic Capacitors, Power Eurodin, Screw Terminals | Screw Terminal | 40 | 3300 uF | 220000 uF | |
![]() Enlarge | Capacitors, Fixed | Aluminum | Aluminum Electrolytic Capacitors, Power Eurodin, Screw Terminals | Screw Terminal | 63 | 2200 uF | 150000 uF | |
![]() Enlarge | Capacitors, Fixed | Aluminum | Aluminum Electrolytic Capacitors, Power Eurodin, Screw Terminals | Screw Terminal | 100 | 1000 uF | 68000 uF | |
![]() Enlarge | Capacitors, Fixed | Tantalum, Wet | Wet Tantalum Capacitors Sintered Anode Tantalex™ Capacitors for Operation to +125 °C, Elastomer-Sealed | Through-hole, axial | 6 | 30 µF | 1.2 mF | |
![]() Enlarge | Capacitors, Fixed | Tantalum, Wet | Wet Tantalum Capacitors Sintered Anode Tantalex™ Capacitors for Operation to +125 °C, Elastomer-Sealed | Through-hole, axial | 8 | 22 µF | 850 µF | |
![]() Enlarge | Capacitors, Fixed | Tantalum, Wet | Wet Tantalum Capacitors Sintered Anode Tantalex™ Capacitors for Operation to +125 °C, Elastomer-Sealed | Through-hole, axial | 10 | 20 µF | 750 µF | |
![]() Enlarge | Capacitors, Fixed | Tantalum, Wet | Wet Tantalum Capacitors Sintered Anode Tantalex™ Capacitors for Operation to +125 °C, Elastomer-Sealed | Through-hole, axial | 15 | 15 µF | 540 µF | |
![]() Enlarge | Capacitors, Fixed | Tantalum, Wet | Wet Tantalum Capacitors Sintered Anode Tantalex™ Capacitors for Operation to +125 °C, Elastomer-Sealed | Through-hole, axial | 20 | 27 µF | 220 µF | |
![]() Enlarge | Capacitors, Fixed | Tantalum, Wet | Wet Tantalum Capacitors Sintered Anode Tantalex™ Capacitors for Operation to +125 °C, Elastomer-Sealed | Through-hole, axial | 25 | 10 µF | 350 µF | |
![]() Enlarge | Capacitors, Fixed | Tantalum, Wet | Wet Tantalum Capacitors Sintered Anode Tantalex™ Capacitors for Operation to +125 °C, Elastomer-Sealed | Through-hole, axial | 30 | 7 µF | 300 µF | |
![]() Enlarge | Capacitors, Fixed | Tantalum, Wet | Wet Tantalum Capacitors Sintered Anode Tantalex™ Capacitors for Operation to +125 °C, Elastomer-Sealed | Through-hole, axial | 35 | 68 µF | 270 µF |