MICROWAVE, HIGH POWER AND HIGH TEMP
Vishay EFI high frequency products include chip resistors, resistor arrays and tapped resistors all on a alumina substrate and the spiral chip inductor on quartz. The chip resistors are available with wirebondable or solderable terminations which can also be used as a flip chip. The microwave products provide excellent high-frequency response and are typically used in applications for Amplifiers, Oscillators, Attenuators and more. Please reference additional information in our High Frequency Brochure.
The high power wire bondable resistor product families offer the highest power in a small footprint. These resistors are available with both back contact and top contact configurations. The power handling ratings range from 500mW up to 4 W of power. The high temperature wire bondable resistors are designed to operate in environments up to 250 °C
All Vishay standard products are 100% electrically tested and visually inspected. See Testing and Inspection.