Diodes and Rectifiers - Schottky - SMPD (TO-263AC)
Showing 1 to 50 of 81 entries
Click the buttons to sort the table between ascending, descending, and off. Filter by click and drag or ctrl-click to select multiple items.
Part Number ▲▼ | Product Image | Package (JEDEC®) Code ▲▼ | IF(AV) (A) ▲▼ | IFSM (A) ▲▼ | VF at IF( V at A ) ▲▼ | Rev. Voltage (V) ▲▼ | TJ max. (°C) ▲▼ | Circuit Configuration ▲▼ | AEC-Q101 Qualified ▲▼ |
|---|---|---|---|---|---|---|---|---|---|
![]() Enlarge | SMPD (TO-263AC) | 2 x 5 | 100 | 0.60 | 100 | 150 | Common cathode | Yes | |
![]() Enlarge | SMPD (TO-263AC) | 2 x 5 | 70 | 0.57 | 100 | 150 | Common cathode | Yes | |
![]() Enlarge | SMPD (TO-263AC) | 2 x 5 | 100 | 0.64 | 120 | 150 | Common cathode | Yes | |
![]() Enlarge | SMPD (TO-263AC) | 2 x 5 | 100 | 0.67 | 200 | 175 | Common cathode | Yes | |
![]() Enlarge | SMPD (TO-263AC) | 2 x 5 | 100 | 0.41 | 45 | 150 | Common cathode | Yes | |
![]() Enlarge | SMPD (TO-263AC) | 2 x 5 | 100 | 0.50 | 60 | 150 | Common cathode | Yes | |
![]() Enlarge | SMPD (TO-263AC) | 2 x 5 | 100 | 0.48 | 60 | 150 | Common cathode | Yes | |
![]() Enlarge | SMPD (TO-263AC) | 2 x 5 | 80 | 0.6200000047683716 | 100 | 175 | Common cathode | Yes | |
![]() Enlarge | SMPD (TO-263AC) | 2 x 5 | 70 | 0.58 | 100 | 175 | Common cathode | Yes | |
![]() Enlarge | SMPD (TO-263AC) | 2 x 5 | 80 | 0.6800000071525574 | 150 | 175 | Common cathode | Yes | |
![]() Enlarge | SMPD (TO-263AC) | 2 x 5 | 80 | 0.63 | 150 | 175 | Common cathode | Yes | |
![]() Enlarge | SMPD (TO-263AC) | 2 x 5 | 80 | 0.46000000834465027 | 45 | 175 | Common cathode | Yes | |
![]() Enlarge | SMPD (TO-263AC) | 2 x 5 | 80 | 0.5199999809265137 | 60 | 175 | Common cathode | Yes | |
![]() Enlarge | SMPD (TO-263AC) | 2 x 5 | 100 | 0.54 | 60 | 175 | Common cathode | Yes | |
![]() Enlarge | SMPD (TO-263AC) | 2 x 10 | 120 | 0.6299999952316284 | 100 | 150 | Common cathode | Yes | |
![]() Enlarge | SMPD (TO-263AC) | 2 x 10 | 130 | 0.59 | 100 | 150 | Common cathode | Yes | |
![]() Enlarge | SMPD (TO-263AC) | 2 x 10 | 150 | 0.68 | 170 | 175 | Common cathode | Yes | |
![]() Enlarge | SMPD (TO-263AC) | 2 x 10 | 150 | 0.68 | 200 | 175 | Common cathode | Yes | |
![]() Enlarge | SMPD (TO-263AC) | 2 x 10 | 120 | 0.4000000059604645 | 45 | 150 | Common cathode | Yes | |
![]() Enlarge | SMPD (TO-263AC) | 2 x 10 | 120 | 0.49000000953674316 | 60 | 150 | Common cathode | Yes | |
![]() Enlarge | SMPD (TO-263AC) | 20 | 160 | 0.50 | 45 | 150 | Single | Yes | |
![]() Enlarge | SMPD (TO-263AC) | 20 | 160 | 0.50 | 45 | 200 | Single | No | |
![]() Enlarge | SMPD (TO-263AC) | 2 x 10 | 120 | 0.49 | 60 | 150 | Common cathode | Yes | |
![]() Enlarge | SMPD (TO-263AC) | 2 x 10 | 150 | 0.6399999856948853 | 100 | 175 | Common cathode | Yes | |
![]() Enlarge | SMPD (TO-263AC) | 2 x 10 | 130 | 0.60 | 100 | 175 | Common cathode | Yes | |
![]() Enlarge | SMPD (TO-263AC) | 20 | 150 | 0.71 | 120 | 175 | Single | Yes | |
![]() Enlarge | SMPD (TO-263AC) | 2 x 10 | 120 | 0.65 | 120 | 175 | Common cathode | Yes | |
![]() Enlarge | SMPD (TO-263AC) | 2 x 10 | 120 | 0.6899999976158142 | 150 | 175 | Common cathode | Yes | |
![]() Enlarge | SMPD (TO-263AC) | 2 x 10 | 120 | 0.65 | 150 | 175 | Common cathode | Yes | |
![]() Enlarge | SMPD (TO-263AC) | 2 x 10 | 150 | 0.46000000834465027 | 45 | 175 | Common cathode | Yes | |
![]() Enlarge | SMPD (TO-263AC) | 2 x 10 | 150 | 0.5400000214576721 | 60 | 175 | Common cathode | Yes | |
![]() Enlarge | SMPD (TO-263AC) | 2 x 10 | 120 | 0.54 | 60 | 175 | Common cathode | Yes | |
![]() Enlarge | SMPD (TO-263AC) | 2 x 15 | 150 | 0.64 | 100 | 150 | Common cathode | Yes | |
![]() Enlarge | SMPD (TO-263AC) | 2 x 15 | 160 | 0.61 | 100 | 150 | Common cathode | Yes | |
![]() Enlarge | SMPD (TO-263AC) | 2 x 15 | 260 | 0.66 | 170 | 175 | Common cathode | Yes | |
![]() Enlarge | SMPD (TO-263AC) | 2 x 15 | 260 | 0.66 | 200 | 175 | Common cathode | Yes | |
![]() Enlarge | SMPD (TO-263AC) | 2 x 15 | 200 | 0.40 | 45 | 150 | Common cathode | Yes | |
![]() Enlarge | SMPD (TO-263AC) | 2 x 15 | 170 | 0.57 | 60 | 150 | Common cathode | Yes | |
![]() Enlarge | SMPD (TO-263AC) | 2 x 15 | 200 | 0.49 | 60 | 150 | Common cathode | Yes | |
![]() Enlarge | SMPD (TO-263AC) | 30 | 240 | 0.51 | 45 | 150 | Single | Yes | |
![]() Enlarge | SMPD (TO-263AC) | 30 | 200 | 0.51 | 45 | 200 | Single | No | |
![]() Enlarge | SMPD (TO-263AC) | 2 x 15 | 300 | 0.42 | 50 | 150 | Common cathode | Yes | |
![]() Enlarge | SMPD (TO-263AC) | 2 x 15 | 170 | 0.54 | 60 | 150 | Common cathode | Yes | |
![]() Enlarge | SMPD (TO-263AC) | 2 x 15 | 200 | 0.47 | 60 | 150 | Common cathode | Yes | |
![]() Enlarge | SMPD (TO-263AC) | 2 x 15 | 160 | 0.6600000262260437 | 100 | 175 | Common cathode | Yes | |
![]() Enlarge | SMPD (TO-263AC) | 2 x 15 | 160 | 0.61 | 100 | 175 | Common cathode | Yes | |
![]() Enlarge | SMPD (TO-263AC) | 30 | 250 | 0.73 | 120 | 175 | Single | Yes | |
![]() Enlarge | SMPD (TO-263AC) | 2 x 15 | 150 | 0.67 | 120 | 175 | Common cathode | Yes | |
![]() Enlarge | SMPD (TO-263AC) | 2 x 15 | 140 | 0.7300000190734863 | 150 | 175 | Common cathode | Yes | |
![]() Enlarge | SMPD (TO-263AC) | 2 x 15 | 140 | 0.67 | 150 | 175 | Common cathode | Yes |