Diodes and Rectifiers - Silicon Carbide - SlimSMA HV (DO-221AC)
Showing 1 to 3 of 3 entries
Click the buttons to sort the table between ascending, descending, and off. Filter by click and drag or ctrl-click to select multiple items.
Part Number ▲▼ | Product Image | Package (JEDEC®) Code ▲▼ | IFAV (A) ▲▼ | IFSM (A) ▲▼ | Rev. Voltage (V) ▲▼ | VF at IF (V at A) ▲▼ | Tj Max. (°C) ▲▼ | QC (nC) ▲▼ | Circuit Configuration ▲▼ | AEC-Q101 Qualified ▲▼ |
|---|---|---|---|---|---|---|---|---|---|---|
![]() Enlarge | SlimSMA HV (DO-221AC) | 1 | 12.5 | 1200 | 1.35 | 175 | 7.5 | Single | No | |
![]() Enlarge | SlimSMA HV (DO-221AC) | 2 | 16.5 | 650 | 1.30 | 175 | 7.2 | Single | No | |
![]() Enlarge | SlimSMA HV (DO-221AC) | 2 | 21 | 1200 | 1.35 | 175 | 13 | Single | No |