Diodes and Rectifiers - Standard and Fast Recovery - SMPA (DO-221BC)
Showing 1 to 12 of 12 entries
Click the buttons to sort the table between ascending, descending, and off. Filter by click and drag or ctrl-click to select multiple items.
Part Number ▲▼ | Product Image | Package (JEDEC®) Code ▲▼ | IF(AV) (A) ▲▼ | Rev. Voltage (V) ▲▼ | VF at IF (V at A) ▲▼ | TJ max. (°C) ▲▼ | Circuit Configuration ▲▼ | AEC-Q101 Qualified ▲▼ |
|---|---|---|---|---|---|---|---|---|
![]() Enlarge | SMPA (DO-221BC) | 2 | 100 | 0.92 | 175 | Single | Yes | |
![]() Enlarge | SMPA (DO-221BC) | 2 | 200 | 0.92 | 175 | Single | Yes | |
![]() Enlarge | SMPA (DO-221BC) | 2 | 400 | 0.92 | 175 | Single | Yes | |
![]() Enlarge | SMPA (DO-221BC) | 2 | 600 | 0.92 | 175 | Single | Yes | |
![]() Enlarge | SMPA (DO-221BC) | 3 | 100 | 1.00 | 175 | Single | Yes | |
![]() Enlarge | SMPA (DO-221BC) | 3 | 200 | 1.00 | 175 | Single | Yes | |
![]() Enlarge | SMPA (DO-221BC) | 3 | 400 | 1.00 | 175 | Single | Yes | |
![]() Enlarge | SMPA (DO-221BC) | 3 | 600 | 1.00 | 175 | Single | Yes | |
![]() Enlarge | SMPA (DO-221BC) | 5 | 100 | 0.95 | 175 | Single | Yes | |
![]() Enlarge | SMPA (DO-221BC) | 5 | 200 | 0.95 | 175 | Single | Yes | |
![]() Enlarge | SMPA (DO-221BC) | 5 | 400 | 0.95 | 175 | Single | Yes | |
![]() Enlarge | SMPA (DO-221BC) | 5 | 600 | 0.95 | 175 | Single | Yes |