Infrared emitters - AEC-Qualified
Showing 1 to 50 of 62 entries
Click the buttons to sort the table between ascending, descending, and off. Filter by click and drag or ctrl-click to select multiple items.
Part Number ▲▼ | Product Image | Package Type ▲▼ | Package Form ▲▼ | Package Dimensions (L x W x H) (mm) ▲▼ | Peak Wavelength (nm) ▲▼ | Radiant Intensity (mW/sr) ▲▼ | Angle of Half Intensity (±°) ▲▼ | Rise Time (ns) ▲▼ | Radiant Power(mW) ▲▼ | Forward Current (mA) ▲▼ | AEC-Qualified ▲▼ |
|---|---|---|---|---|---|---|---|---|---|---|---|
![]() Enlarge | surface-mount | High power with lens | 3.4 x 3.4 x 2.9 | 850 | 1350 | 28 | 13 | 1450 | 1500 | Yes | |
![]() Enlarge | surface-mount | High power with lens | 3.4 x 3.4 x 2.45 | 850 | 1025 | 40 | 13 | 1450 | 1500 | Yes | |
![]() Enlarge | surface-mount | High power with lens | 3.4 x 3.4 x 1.8 | 850 | 510 | 60 | 13 | 1450 | 1500 | Yes | |
![]() Enlarge | surface-mount | High power with lens | 3.4 x 3.4 x 1.5 | 850 | 360 | 75 | 13 | 1450 | 1500 | Yes | |
![]() Enlarge | surface-mount | High power with lens | 3.4 x 3.4 x 2.9 | 945 | 1350 | 28 | 10 | 1450 | 1500 | Yes | |
![]() Enlarge | surface-mount | High power with lens | 3.4 x 3.4 x 2.9 | 950 | 1215 | 28 | 10 | 1250 | 1500 | Yes | |
![]() Enlarge | surface-mount | High power with lens | 3.4 x 3.4 x 2.45 | 945 | 1025 | 40 | 10 | 1450 | 1500 | Yes | |
![]() Enlarge | surface-mount | High power with lens | 3.4 x 3.4 x 2.45 | 950 | 860 | 40 | 10 | 1250 | 1500 | Yes | |
![]() Enlarge | surface-mount | High power with lens | 3.4 x 3.4 x 1.8 | 945 | 510 | 60 | 10 | 1450 | 1500 | Yes | |
![]() Enlarge | surface-mount | High power with lens | 3.4 x 3.4 x 1.8 | 950 | 460 | 60 | 10 | 1250 | 1500 | Yes | |
![]() Enlarge | surface-mount | High power with lens | 3.4 x 3.4 x 1.5 | 945 | 360 | 75 | 10 | 1450 | 1500 | Yes | |
![]() Enlarge | surface-mount | High power with lens | 3.4 x 3.4 x 1.5 | 950 | 320 | 75 | 10 | 1250 | 1500 | Yes | |
![]() Enlarge | surface-mount | High power with lens | 3.4 x 3.4 x 2.9 | 945 | 1545 | 28 | 10 | 1450 | 1500 | Yes | |
![]() Enlarge | surface-mount | High power with lens | 3.4 x 3.4 x 2.9 | 950 | 1350 | 28 | 10 | 1250 | 1500 | Yes | |
![]() Enlarge | surface-mount | High power with lens | 3.4 x 3.4 x 2.45 | 945 | 1055 | 36 | 10 | 1450 | 1500 | Yes | |
![]() Enlarge | surface-mount | High power with lens | 3.4 x 3.4 x 2.45 | 950 | 920 | 36 | 10 | 1250 | 1500 | Yes | |
![]() Enlarge | surface-mount | High power with lens | 3.4 x 3.4 x 1.8 | 945 | 550 | 55 | 10 | 1450 | 1500 | Yes | |
![]() Enlarge | surface-mount | High power with lens | 3.4 x 3.4 x 1.8 | 950 | 500 | 55 | 10 | 1250 | 1500 | Yes | |
![]() Enlarge | surface-mount | High power with lens | 3.4 x 3.4 x 1.5 | 945 | 380 | 71 | 10 | 1450 | 1500 | Yes | |
![]() Enlarge | surface-mount | High power with lens | 3.4 x 3.4 x 1.5 | 950 | 355 | 71 | 10 | 1250 | 1500 | Yes | |
![]() Enlarge | surface-mount | Side view lens | 3 x 2 x 1 | 940 | 1 | 75 | 15 | 40 | 100 | Yes | |
![]() Enlarge | surface-mount | 0805 | 2 x 1.25 x 0.85 | 940 | 6 | 60 | 15 | 40 | 100 | Yes | |
![]() Enlarge | surface-mount | 0805 | 2 x 1.25 x 0.85 | 940 | 6 | 60 | 15 | 40 | 100 | Yes | |
![]() Enlarge | surface-mount | Reverse gullwing | 2.3 x 2.3 x 2.8 | 940 | 40 | 12 | 15 | 40 | 100 | Yes | |
![]() Enlarge | surface-mount | Gullwing | 2.3 x 2.3 x 2.8 | 940 | 40 | 12 | 15 | 40 | 100 | Yes | |
![]() Enlarge | surface-mount | Gullwing | 2.3 x 2.3 x 2.55 | 940 | 20 | 25 | 15 | 40 | 100 | Yes | |
![]() Enlarge | surface-mount | Reverse gullwing | 2.3 x 2.3 x 2.55 | 940 | 20 | 25 | 15 | 40 | 100 | Yes | |
![]() Enlarge | surface-mount | Side view lens | 2.3 x 2.55 x 2.3 | 940 | 20 | 25 | 15 | 40 | 100 | Yes | |
![]() Enlarge | surface-mount | PLCC-2 | 3.5 x 2.8 x 1.75 | 940 | 13 | 60 | 15 | 40 | 100 | Yes | |
![]() Enlarge | surface-mount | PLCC-2 | 3.5 x 2.8 x 1.75 | 935 | 4.2 | 60 | 15 | 11 | 100 | Yes | |
![]() Enlarge | surface-mount | PLCC-2 | 3.5 x 2.8 x 1.75 | 940 | 9.5 | 60 | 15 | 40 | 100 | Yes | |
![]() Enlarge | surface-mount | 0805 | 2 x 1.25 x 0.85 | 850 | 10 | 60 | 10 | 50 | 100 | Yes | |
![]() Enlarge | surface-mount | 0805 | 2 x 1.25 x 0.85 | 850 | 10 | 60 | 10 | 50 | 100 | Yes | |
![]() Enlarge | surface-mount | 0805 | 2 x 1.25 x 0.85 | 940 | 10 | 60 | 10 | 50 | 100 | Yes | |
![]() Enlarge | surface-mount | 0805 | 2 x 1.25 x 0.85 | 940 | 10 | 60 | 10 | 50 | 100 | Yes | |
![]() Enlarge | surface-mount | 0805 | 2 x 1.25 x 0.85 | 940 | 6 | 60 | 5 | 40 | 70 | Yes | |
![]() Enlarge | surface-mount | Gullwing | 2.3 x 2.3 x 2.8 | 850 | 125 | 10 | 10 | 55 | 100 | Yes | |
![]() Enlarge | surface-mount | Reverse gullwing | 2.3 x 2.3 x 2.8 | 850 | 125 | 10 | 10 | 55 | 100 | Yes | |
![]() Enlarge | surface-mount | Gullwing | 2.3 x 2.3 x 2.55 | 850 | 50 | 28 | 10 | 55 | 100 | Yes | |
![]() Enlarge | surface-mount | Reverse gullwing | 2.3 x 2.3 x 2.55 | 850 | 50 | 28 | 10 | 55 | 100 | Yes | |
![]() Enlarge | surface-mount | Side view lens | 2.3 x 2.55 x 2.3 | 850 | 50 | 28 | 10 | 55 | 100 | Yes | |
![]() Enlarge | surface-mount | Gullwing | 2.3 x 2.3 x 2.8 | 890 | 135 | 10 | 15 | 55 | 100 | Yes | |
![]() Enlarge | surface-mount | Reverse gullwing | 2.3 x 2.3 x 2.8 | 890 | 135 | 10 | 15 | 55 | 100 | Yes | |
![]() Enlarge | surface-mount | Gullwing | 2.3 x 2.3 x 2.55 | 890 | 50 | 28 | 15 | 55 | 100 | Yes | |
![]() Enlarge | surface-mount | Reverse gullwing | 2.3 x 2.3 x 2.55 | 890 | 50 | 28 | 15 | 55 | 100 | Yes | |
![]() Enlarge | surface-mount | Side view lens | 2.3 x 2.3 x 2.55 | 890 | 50 | 28 | 15 | 55 | 100 | Yes | |
![]() Enlarge | surface-mount | Gullwing | 2.3 x 2.3 x 2.8 | 940 | 145 | 10 | 10 | 55 | 100 | Yes | |
![]() Enlarge | surface-mount | Reverse gullwing | 2.3 x 2.3 x 2.8 | 940 | 145 | 10 | 10 | 55 | 100 | Yes | |
![]() Enlarge | surface-mount | Gullwing | 2.3 x 2.3 x 2.8 | 940 | 160 | 8 | 5 | 40 | 70 | Yes | |
![]() Enlarge | surface-mount | Reverse gullwing | 2.3 x 2.3 x 2.8 | 940 | 160 | 8 | 5 | 40 | 70 | Yes |