Infrared emitters - Leaded Devices
Showing 1 to 32 of 32 entries
Click the buttons to sort the table between ascending, descending, and off. Filter by click and drag or ctrl-click to select multiple items.
Part Number ▲▼ ![]() | Product Image | Package Type ▲▼ ![]() | Package Form ▲▼ ![]() | Package Dimensions (L x W x H) (mm) ▲▼ ![]() | Peak Wavelength (nm) ▲▼ ![]() | Radiant Intensity (mW/sr) ▲▼ ![]() | Angle of Half Intensity (±°) ▲▼ ![]() | Rise Time (ns) ▲▼ ![]() | Radiant Power (mW) ▲▼ ![]() | Forward Current (mA) ▲▼ ![]() | AEC-Qualified ▲▼ ![]() |
---|---|---|---|---|---|---|---|---|---|---|---|
![]() Enlarge | leaded | T-¾ | ∅ 1.8 | 950 | 1.5 | 55 | 800 | 10 | 100 | No | |
![]() Enlarge | leaded | T-¾ | ∅ 1.8 | 950 | 5 | 12 | 800 | 10 | 100 | No | |
![]() Enlarge | leaded | T-1 | ∅ 3 | 940 | 36 | 25 | 15 | 40 | 100 | No | |
![]() Enlarge | leaded | T-1¾ | ∅ 5 | 940 | 170 | 10 | 15 | 40 | 100 | No | |
![]() Enlarge | leaded | T-1¾ | ∅ 5 | 940 | 170 | 10 | 15 | 40 | 100 | No | |
![]() Enlarge | leaded | T-1¾ | ∅ 5 | 940 | 220 | 10 | 15 | 40 | 100 | No | |
![]() Enlarge | leaded | T-1¾ | ∅ 5 | 940 | 72 | 17 | 15 | 40 | 100 | No | |
![]() Enlarge | leaded | T-1¾ | ∅ 5 | 940 | 50 | 25 | 15 | 40 | 100 | No | |
![]() Enlarge | leaded | T-1¾ | ∅ 5 | 890 | 327 | 8 | 10 | 53 | 100 | No | |
![]() Enlarge | leaded | T-1¾ | ∅ 5 | 890 | 235 | 10 | 15 | 50 | 100 | No | |
![]() Enlarge | leaded | T-1¾ | ∅ 5 | 890 | 62 | 27 | 10 | 53 | 100 | No | |
![]() Enlarge | leaded | T-1¾ | ∅ 5 | 890 | 327 | 8 | 10 | 53 | 100 | No | |
![]() Enlarge | leaded | T-1¾ | ∅ 5 | 890 | 62 | 27 | 10 | 53 | 100 | No | |
![]() Enlarge | leaded | T-1¾ | ∅ 5 | 850 | 215 | 10 | 10 | 61 | 100 | No | |
![]() Enlarge | leaded | T-1¾ | ∅ 5 | 850 | 100 | 15 | 10 | 61 | 100 | No | |
![]() Enlarge | leaded | T-1¾ | ∅ 5 | 850 | 230 | 10 | 10 | 61 | 100 | No | |
![]() Enlarge | leaded | T-1¾ | ∅ 5 | 850 | 105 | 27 | 10 | 61 | 100 | No | |
![]() Enlarge | leaded | T-1¾ | ∅ 5 | 850 | 135 | 15 | 10 | 61 | 100 | No | |
![]() Enlarge | leaded | Side view lens | 3.6 x 2.2 x 5 | 950 | 2.6 | 25 | 800 | 20 | 100 | No | |
![]() Enlarge | leaded | TO-18 | ∅ 4.7 | 890 | 400 | 5 | 10 | 30 | 100 | No | |
![]() Enlarge | leaded | TO-18 | ∅ 4.7 | 890 | 260 | 12 | 10 | 30 | 100 | No | |
![]() Enlarge | leaded | TO-18 | ∅ 4.7 | 890 | 18 | 44 | 10 | 30 | 100 | No | |
![]() Enlarge | leaded | TO-18 | ∅ 4.7 | 950 | 105 | 4 | 15 | 17 | 100 | No | |
![]() Enlarge | leaded | TO-18 | ∅ 4.7 | 950 | 95 | 8 | 15 | 17 | 100 | No | |
![]() Enlarge | leaded | TO-18 | ∅ 4.7 | 950 | 5 | 50 | 15 | 17 | 100 | No | |
![]() Enlarge | leaded | T-1 | ∅ 3 | 940 | 65 | 22 | 15 | 40 | 100 | No | |
![]() Enlarge | leaded | T-1 | ∅ 3 | 940 | 65 | 22 | 15 | 40 | 100 | No | |
![]() Enlarge | leaded | T-1 | ∅ 3 | 940 | 65 | 22 | 15 | 40 | 100 | No | |
![]() Enlarge | leaded | T-1 | ∅ 3 | 850 | 70 | 18 | 10 | 55 | 100 | No | |
![]() Enlarge | leaded | T-1 | ∅ 3 | 940 | 70 | 17 | 5 | 40 | 70 | No | |
![]() Enlarge | leaded | T-1¾ | ∅ 5 | 850 | 600 | 3 | 10 | 55 | 100 | No | |
![]() Enlarge | leaded | T-1¾ | ∅ 5 | 940 | 600 | 3 | 10 | 55 | 100 | No |