IR Receivers - Remote Control Code
Showing 1 to 2 of 2 entries
Click the buttons to sort the table between ascending, descending, and off. Filter by click and drag or ctrl-click to select multiple items.
Part Number ▲▼ | Product Image | Package ▲▼ | Dimensions (mm) ▲▼ | Carrier Frequency ▲▼ | AGC ▲▼ | Supply Current Typ. (mA) ▲▼ | Pinning ▲▼ | Recommended for Remote Control Code ▲▼ | Application ▲▼ | Mounting ▲▼ |
|---|---|---|---|---|---|---|---|---|---|---|
![]() Enlarge | VSOP | 2.0 W x 2.0 H x 0.76 D | 36 | AGC3 | 0.35 | 1, 4, 5 = N.C., 2 = VS, 3 = OUT, 6, 8 = GND, 7 = IN | MCIR, RC5, RC6 | Remote control | SMD | |
![]() Enlarge | VSOP | 2.0 W x 2.0 H x 0.76 D | 38 | AGC3 | 0.35 | 1, 4, 5 = N.C., 2 = VS, 3 = OUT, 6, 8 = GND, 7 = IN | NEC, MCIR, Mitsubishi, RECS-80 code, r-map, XMP | Remote control | SMD |