LED - Bicolor LEDs
Showing 1 to 8 of 8 entries
Click the buttons to sort the table between ascending, descending, and off. Filter by click and drag or ctrl-click to select multiple items.
Part Number ▲▼ | Package ▲▼ | Color ▲▼ | Dominant Wavelength Min. (nm) or Color Coordinate (x, y) (nm) ▲▼ | Dominant Wavelength Typ. (nm) or Color Coordinate (x, y) (nm) ▲▼ | Dominant Wavelength Max. (nm) or Color Coordinate (x, y) (nm) ▲▼ | Luminous Intensity IV Min. (mcd) ▲▼ | Luminous Intensity IV Typ. (mcd) ▲▼ | Luminous Intensity IV Max. (mcd) ▲▼ | I F for I V (mA) ▲▼ | Luminous Flux ΦV Min. (mIm) ▲▼ | Luminous Flux ΦV Typ. (mIm) ▲▼ | Luminous Flux ΦV Max. (mIm) ▲▼ | I F for Φ V (mA) ▲▼ | Forward Voltage, VF Typ. (V) ▲▼ | Forward Voltage, VF Max. (V) ▲▼ | Angle of Half Intensity (± °) ▲▼ | Key Feature ▲▼ |
|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
| 5 mm | Red | 612 | 625 | 1 | 2.5 | 10 | 2 | 3 | 30 | Bicolor | |||||||
| 5 mm | Green | 552 | 575 | 1 | 2.5 | 10 | 2.4 | 3 | 30 | Bicolor | |||||||
| SMD PLCC-4 | Red | 630 | 56 | 180 | 20 | 1.9 | 2.6 | 60 | Bicolor | ||||||||
| SMD PLCC-4 | Yellow | 581 | 588 | 594 | 90 | 280 | 20 | 2 | 2.6 | 60 | Bicolor | ||||||
| SMD PLCC-4 | Super red | 627 | 633 | 639 | 56 | 140 | 20 | 1.9 | 2.6 | 60 | Bicolor | ||||||
| SMD PLCC-4 | Green | 564 | 570 | 575 | 35.5 | 90 | 20 | 2.0 | 2.6 | 60 | Bicolor | ||||||
| SMD PLCC-3 | Red | 612 | 620 | 625 | 2.8 | 12 | 10 | 2.0 | 3 | 60 | Bicolor | ||||||
| SMD PLCC-3 | Green | 562 | 571 | 575 | 2.8 | 14 | 10 | 2.1 | 3 | 60 | Bicolor |