LED - ChipLED
Showing 1 to 30 of 30 entries
Click the buttons to sort the table between ascending, descending, and off. Filter by click and drag or ctrl-click to select multiple items.
Part Number ▲▼ ![]() | Package ▲▼ ![]() | Color ▲▼ ![]() | Dominant Wavelength Min. (nm) or Color Coordinate (x, y) (nm) ▲▼ ![]() | Dominant Wavelength Typ. (nm) or Color Coordinate (x, y) (nm) ▲▼ ![]() | Dominant Wavelength Max. (nm) or Color Coordinate (x, y) (nm) ▲▼ ![]() | Luminous Intensity IV Min. (mcd) ▲▼ ![]() | Luminous Intensity IV Typ. (mcd) ▲▼ ![]() | Luminous Intensity IV Max. (mcd) ▲▼ ![]() | I F for I V (mA) ▲▼ ![]() | Luminous Flux ΦV Min. (mIm) ▲▼ ![]() | Luminous Flux ΦV Typ. (mIm) ▲▼ ![]() | Luminous Flux ΦV Max. (mIm) ▲▼ ![]() | I F for Φ V (mA) ▲▼ ![]() | Forward Voltage, VF Typ. (V) ▲▼ ![]() | Forward Voltage, VF Max. (V) ▲▼ ![]() | Angle of Half Intensity (± °) ▲▼ ![]() | Key Feature ▲▼ ![]() |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
SMD 0603 ChipLED | Blue | 465 | 475 | 28 | 180 | 20 | 3.8 | 65 | Standard | ||||||||
SMD 0603 ChipLED | Blue | 465 | 475 | 45 | 112 | 20 | 3.8 | 65 | Standard | ||||||||
SMD 0603 ChipLED | Blue | 465 | 475 | 28 | 180 | 20 | 3.8 | 65 | Standard | ||||||||
SMD 0402 ChipLED | Blue | 470 | 472 | 475 | 11.2 | 28 | 45 | 5 | 2.80 | 3.15 | 65 | Standard | |||||
SMD 0402 ChipLED | Blue | 470 | 472 | 475 | 22.4 | 28 | 71 | 5 | 2.80 | 3.15 | 65 | Standard | |||||
SMD 0603 ChipLED | Yellow green | 571 | 18 | 35 | 20 | 2.0 | 2.4 | 65 | Standard | ||||||||
SMD 0402 ChipLED | Yellow green | 567.5 | 571 | 576.5 | 18 | 35 | 112 | 20 | 2.00 | 2.40 | 65 | Standard | |||||
SMD 0603 ChipLED | Soft orange | 605 | 45 | 90 | 20 | 2.0 | 2.4 | 65 | Standard | ||||||||
SMD 0402 ChipLED | Soft orange | 598 | 605 | 612 | 45 | 90 | 280 | 20 | 2.00 | 2.40 | 65 | Standard | |||||
SMD 0603 ChipLED | Super red | 631 | 18 | 54 | 20 | 2.0 | 2.4 | 65 | Standard | ||||||||
SMD 0402 ChipLED | Super red | 631 | 18 | 54 | 180 | 20 | 2.00 | 2.40 | 65 | Standard | |||||||
SMD 0402 ChipLED | Super red | 631 | 28 | 54 | 180 | 20 | 2.00 | 2.40 | 65 | Standard | |||||||
SMD 0402 ChipLED | Super red | 624 | 631 | 636 | 45 | 112 | 20 | 2.00 | 2.40 | 65 | Standard | ||||||
SMD 0603 ChipLED | True green | 525 | 71 | 450 | 20 | 3.2 | 3.6 | 65 | Standard | ||||||||
SMD 0603 ChipLED | True green | 515 | 525 | 535 | 1200 | 1400 | 2800 | 20 | 2.80 | 3.05 | 73 | Power | |||||
SMD 0603 ChipLED | True green | 515 | 525 | 535 | 1200 | 1400 | 2800 | 20 | 2.80 | 3.05 | 73 | Power | |||||
SMD 0603 ChipLED | True green | 520 | 527 | 535 | 1200 | 1400 | 2800 | 20 | 2.80 | 3.05 | 73 | Power | |||||
SMD 0402 ChipLED | True green | 520 | 535 | 28 | 280 | 5 | 3.10 | 65 | Standard | ||||||||
SMD 0402 ChipLED | True green | 520 | 535 | 56 | 180 | 5 | 3.10 | 65 | Standard | ||||||||
SMD 0603 ChipLED | White | 0.294, 0.286 | 45 | 180 | 5 | 3.15 | 65 | Standard | |||||||||
SMD 0603 ChipLED | White | 0.294, 0.286 | 90 | 180 | 5 | 3.00 | 65 | Standard | |||||||||
SMD 0603 ChipLED | White | 0.255, 0.255 | 224 | 450 | 20 | 3.50 | 80 | Standard | |||||||||
SMD 0402 ChipLED | White | 0.304, 0.300 | 45 | 90 | 180 | 5 | 2.90 | 3.05 | 65 | Standard | |||||||
SMD 0402 ChipLED | White | 0.294, 0.286 | 71 | 90 | 180 | 5 | 2.90 | 3.05 | 65 | Standard | |||||||
SMD 0402 ChipLED | White | 0.314, 0.315 | 71 | 90 | 180 | 5 | 2.90 | 3.05 | 65 | Standard | |||||||
SMD 0402 ChipLED | White | 0.304, 0.300 | 71 | 90 | 180 | 5 | 2.90 | 3.05 | 65 | Standard | |||||||
SMD 0603 ChipLED | Yellow | 584.5 | 597 | 28 | 180 | 20 | 2.4 | 65 | Standard | ||||||||
SMD 0603 ChipLED | Yellow | 584.5 | 597 | 71 | 180 | 20 | 2.4 | 65 | Standard | ||||||||
SMD 0402 ChipLED | Yellow | 587 | 590 | 597 | 28 | 90 | 180 | 20 | 2.00 | 2.40 | 65 | Standard | |||||
SMD 0402 ChipLED | Yellow | 587 | 590 | 597 | 45 | 90 | 180 | 20 | 2.00 | 2.40 | 65 | Standard |