LED - Standard
Showing 1 to 44 of 44 entries
Click the buttons to sort the table between ascending, descending, and off. Filter by click and drag or ctrl-click to select multiple items.
Part Number ▲▼ | Package ▲▼ | Color ▲▼ | Dominant Wavelength Min. (nm) or Color Coordinate (x, y) (nm) ▲▼ | Dominant Wavelength Typ. (nm) or Color Coordinate (x, y) (nm) ▲▼ | Dominant Wavelength Max. (nm) or Color Coordinate (x, y) (nm) ▲▼ | Luminous Intensity IV Min. (mcd) ▲▼ | Luminous Intensity IV Typ. (mcd) ▲▼ | Luminous Intensity IV Max. (mcd) ▲▼ | I F for I V (mA) ▲▼ | Luminous Flux ΦV Min. (mIm) ▲▼ | Luminous Flux ΦV Typ. (mIm) ▲▼ | Luminous Flux ΦV Max. (mIm) ▲▼ | I F for Φ V (mA) ▲▼ | Forward Voltage, VF Typ. (V) ▲▼ | Forward Voltage, VF Max. (V) ▲▼ | Angle of Half Intensity (± °) ▲▼ | Key Feature ▲▼ |
|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
| 3 mm | Red | 630 | 71 | 180 | 20 | 2.0 | 2.6 | 60 | Standard | ||||||||
| 3 mm | Soft orange | 598 | 605 | 611 | 10 | 26 | 10 | 2.0 | 2.6 | 60 | Standard | ||||||
| 3 mm | Red | 648 | 25 | 45 | 20 | 1.8 | 2.2 | 40 | Standard | ||||||||
| 3 mm | Red | 630 | 112 | 180 | 280 | 20 | 1.9 | 2.6 | 30 | Standard | |||||||
| 3 mm | Red | 630 | 6.3 | 15 | 10 | 1.9 | 2.6 | 60 | Standard | ||||||||
| 3 mm | Soft orange | 598 | 605 | 611 | 63 | 300 | 10 | 1.9 | 2.6 | 16 | Standard | ||||||
| 3 mm | Yellow | 583 | 588 | 594 | 112 | 280 | 20 | 1.9 | 2.6 | 30 | Standard | ||||||
| 3 mm | Yellow | 581 | 588 | 594 | 10 | 26 | 10 | 1.9 | 2.6 | 60 | Standard | ||||||
| 3 mm | Soft orange | 602 | 609 | 40 | 125 | 10 | 2.0 | 2.6 | 60 | Standard | |||||||
| 3 mm | Red | 630 | 25 | 100 | 10 | 1.9 | 2.6 | 22 | Standard | ||||||||
| 3 mm | Green | 562 | 575 | 2.1 | 2.6 | 30 | Standard | ||||||||||
| 3 mm | Red | 630 | 180 | 450 | 20 | 1.9 | 2.6 | 22 | Standard | ||||||||
| 3 mm | Red | 612 | 625 | 1 | 4 | 10 | 2 | 3 | 60 | Standard | |||||||
| 3 mm | Red | 612 | 625 | 2.5 | 6 | 10 | 2 | 3 | 60 | Standard | |||||||
| 3 mm | Yellow | 581 | 594 | 0.63 | 3.5 | 10 | 2.4 | 3 | 60 | Standard | |||||||
| 3 mm | Yellow | 581 | 594 | 2.5 | 5 | 10 | 2.4 | 3 | 60 | Standard | |||||||
| 3 mm | Green | 562 | 575 | 1 | 4 | 10 | 2.4 | 3 | 60 | Standard | |||||||
| 3 mm | Green | 562 | 575 | 4 | 6 | 10 | 2.4 | 3 | 60 | Standard | |||||||
| 3 mm | Red | 612 | 625 | 6.3 | 25 | 10 | 2 | 3 | 16 | Standard | |||||||
| 3 mm | Green | 562 | 575 | 16 | 37 | 10 | 2.4 | 3 | 16 | Standard | |||||||
| 3 mm | Red | 612 | 625 | 1.6 | 13 | 10 | 2 | 3 | 30 | Standard | |||||||
| 3 mm | Red | 612 | 625 | 2.5 | 14 | 10 | 2 | 3 | 30 | Standard | |||||||
| 3 mm | Red | 612 | 625 | 6.3 | 15 | 10 | 2 | 3 | 30 | Standard | |||||||
| 3 mm | Soft orange | 598 | 611 | 1.6 | 13 | 10 | 2.4 | 3 | 30 | Standard | |||||||
| 3 mm | Yellow | 581 | 594 | 1.6 | 10 | 10 | 2.4 | 3 | 30 | Standard | |||||||
| 3 mm | Yellow | 581 | 594 | 2.5 | 10.5 | 10 | 2.4 | 3 | 30 | Standard | |||||||
| 3 mm | Yellow | 581 | 594 | 6.3 | 11 | 10 | 2.4 | 3 | 30 | Standard | |||||||
| 3 mm | Green | 562 | 575 | 2.5 | 13 | 10 | 2.4 | 3 | 30 | Standard | |||||||
| 3 mm | Green | 562 | 575 | 4 | 14 | 10 | 2.4 | 3 | 30 | Standard | |||||||
| 3 mm | Green | 562 | 575 | 6.3 | 15 | 10 | 2.4 | 3 | 30 | Standard | |||||||
| 3 mm | Red | 612 | 625 | 4 | 8 | 10 | 2 | 3 | 22 | Standard | |||||||
| 3 mm | Red | 612 | 625 | 10 | 15 | 10 | 2 | 3 | 22 | Standard | |||||||
| 3 mm | Soft orange | 598 | 611 | 4 | 10 | 10 | 2.4 | 3 | 22 | Standard | |||||||
| 3 mm | Soft orange | 598 | 611 | 10 | 18 | 10 | 2.4 | 3 | 22 | Standard | |||||||
| 3 mm | Yellow | 581 | 594 | 4 | 10 | 10 | 2.4 | 3 | 22 | Standard | |||||||
| 3 mm | Yellow | 581 | 594 | 10 | 20 | 10 | 2.4 | 3 | 22 | Standard | |||||||
| 3 mm | Green | 562 | 575 | 6.3 | 10 | 10 | 2.4 | 3 | 22 | Standard | |||||||
| 3 mm | Green | 562 | 575 | 10 | 15 | 10 | 2.4 | 3 | 22 | Standard | |||||||
| 3 mm | Green | 562 | 575 | 16 | 20 | 10 | 2.4 | 3 | 22 | Standard | |||||||
| 3 mm | Red | 630 | 4 | 15 | 10 | 2 | 3 | 30 | Standard | ||||||||
| 3 mm | Red | 630 | 4 | 32 | 10 | 2 | 3 | 30 | Standard | ||||||||
| 3 mm | Red | 648 | 63 | 200 | 20 | 1.8 | 2.2 | 16 | Standard | ||||||||
| 3 mm | Red | 648 | 63 | 200 | 20 | 1.8 | 2.2 | 16 | Standard | ||||||||
| 3 mm | Orange red | 612 | 617 | 625 | 112 | 280 | 20 | 2 | 2.6 | 30 | Standard |