LED - TELUX
Showing 1 to 15 of 15 entries
Click the buttons to sort the table between ascending, descending, and off. Filter by click and drag or ctrl-click to select multiple items.
Part Number ▲▼ | Package ▲▼ | Color ▲▼ | Dominant Wavelength Min. (nm) or Color Coordinate (x, y) (nm) ▲▼ | Dominant Wavelength Typ. (nm) or Color Coordinate (x, y) (nm) ▲▼ | Dominant Wavelength Max. (nm) or Color Coordinate (x, y) (nm) ▲▼ | Luminous Intensity IV Min. (mcd) ▲▼ | Luminous Intensity IV Typ. (mcd) ▲▼ | Luminous Intensity IV Max. (mcd) ▲▼ | I F for I V (mA) ▲▼ | Luminous Flux ΦV Min. (mIm) ▲▼ | Luminous Flux ΦV Typ. (mIm) ▲▼ | Luminous Flux ΦV Max. (mIm) ▲▼ | I F for Φ V (mA) ▲▼ | Forward Voltage, VF Typ. (V) ▲▼ | Forward Voltage, VF Max. (V) ▲▼ | Angle of Half Intensity (± °) ▲▼ | Key Feature ▲▼ |
|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
| TELUX | Red | 611 | 618 | 634 | 1500 | 2800 | 70 | 2.2 | 2.67 | 30 | Standard | ||||||
| TELUX | Red | 611 | 618 | 634 | 1500 | 2800 | 70 | 2.2 | 2.67 | 45 | Standard | ||||||
| TELUX | Red | 611 | 616 | 634 | 2000 | 3700 | 70 | 2.2 | 2.67 | 30 | Power | ||||||
| TELUX | Red | 611 | 616 | 634 | 2000 | 3700 | 70 | 2.2 | 2.67 | 45 | Power | ||||||
| TELUX | Red | 611 | 616 | 634 | 2000 | 3700 | 4800 | 70 | 2.2 | 2.67 | 45 | Power | |||||
| TELUX | Red | 611 | 616 | 634 | 3000 | 3900 | 4800 | 70 | 2.2 | 2.67 | 45 | Power | |||||
| TELUX | Yellow | 585 | 592 | 597 | 1000 | 2800 | 70 | 2.1 | 2.67 | 30 | Standard | ||||||
| TELUX | Yellow | 585 | 592 | 597 | 1000 | 2800 | 70 | 2.1 | 2.67 | 45 | Standard | ||||||
| TELUX | Yellow | 585 | 591 | 597 | 2000 | 3200 | 70 | 2.1 | 2.67 | 30 | Power | ||||||
| TELUX | Yellow | 585 | 591 | 597 | 2000 | 3200 | 70 | 2.1 | 2.67 | 45 | Power | ||||||
| TELUX | Red | 611 | 616 | 634 | 6000 | 12200 | 70 | 2.2 | 3.03 | 30 | Power | ||||||
| TELUX | Red | 611 | 616 | 634 | 4000 | 8500 | 12200 | 70 | 2.2 | 3.03 | 45 | Power | |||||
| TELUX | Red | 611 | 616 | 634 | 6000 | 9000 | 12200 | 70 | 2.2 | 2.67 | 45 | Power | |||||
| TELUX | Red | 611 | 616 | 634 | 7000 | 9500 | 12200 | 70 | 2.2 | 2.67 | 45 | Power | |||||
| TELUX | Yellow | 585 | 592 | 597 | 4000 | 8500 | 12200 | 70 | 2.2 | 3.03 | 45 | Power |