MOSFETs
Vishay is one of the world's foremost manufacturers of power MOSFETs. The Vishay Siliconix MOSFET product line includes a diverse range of advanced technologies in more than 30 package types, from the chipscale MICRO FOOT® and thermally advanced PowerPAK® families to the classic “TO” transistor outline. Single- and multi-die MOSFETs are available with integrated features such as Schottky body diodes and ESD protection, while our unique PowerPAIR® devices combine optimized combinations of MOSFETs for synchronous buck converters and other applications in a single package.
To select multiple values, Ctrl-click or click-drag over the items
(V)
(V)
@1.2V
(Ω)
1.5V
(Ω)
@1.8V
(Ω)
@2.5V
(Ω)
@3V
(Ω)
@4.5V
(Ω)
@6V
(Ω)
@7.5V
(Ω)
@10V
(Ω)
@4.5V
(nC)
@10V
(nC)
(nC)
(nC)
Max.
(A)
Max.
(W)
Min.
(V)
(Ω)
| Series ▲▼  | Product Image | Configuration ▲▼  | Package ▲▼  | Ch ▲▼  | VDS (V) ▲▼  | VGS (V) ▲▼  | RDS(on)  @1.2V (Ω) ▲▼  | RDS(on) 1.5V (Ω) ▲▼  | RDS(on) @1.8V (Ω) ▲▼  | RDS(on) @2.5V (Ω) ▲▼  | RDS(on) @3V (Ω) ▲▼  | RDS(on)  @4.5V (Ω) ▲▼  | RDS(on)  @6V (Ω) ▲▼  | RDS(on) @7.5V (Ω) ▲▼  | RDS(on) @10V (Ω) ▲▼  | Qg @4.5V (nC) ▲▼  | Qg @10V (nC) ▲▼  | Qgs (nC) ▲▼  | Qgd (nC) ▲▼  | ID Max. (A) ▲▼  | PD Max. (W) ▲▼  | VGS(th) Min. (V) ▲▼  | Rg Typ. (Ω) ▲▼  | 
|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
![]() Enlarge  | Single | SOT-23 | N | 60 | 20 | 4 | 2 | 0.4 | 0.3 | 0.35 | 1 | ||||||||||||
![]() Enlarge  | Single | TO-220AB | N | 100 | 20 | 0.54 | 8.3 | 2.3 | 3.8 | 5.6 | 43 | 2 | |||||||||||
![]() Enlarge  | Single | D2PAK (TO-263) | N | 100 | 20 | 0.54 | 8.3 | 2.3 | 3.8 | 5.6 | 43 | 2 | |||||||||||
![]() Enlarge  | Single | TO-220AB | N | 100 | 20 | 0.27 | 16 | 4.4 | 7.7 | 9.2 | 60 | 2 | |||||||||||
![]() Enlarge  | Single | D2PAK (TO-263) | N | 100 | 20 | 0.27 | 16 | 4.4 | 7.7 | 9.2 | 60 | 2 | |||||||||||
![]() Enlarge  | Single | TO-220AB | N | 100 | 20 | 0.16 | 26 | 5.5 | 11 | 14 | 88 | 2 | |||||||||||
![]() Enlarge  | Single | D2PAK (TO-263) | N | 100 | 20 | 0.16 | 26 | 5.5 | 11 | 14 | 88 | 2 | |||||||||||
![]() Enlarge  | Single | TO-220AB | N | 100 | 20 | 0.077 | 72 | 11 | 32 | 28 | 150 | 2 | |||||||||||
![]() Enlarge  | Single | D2PAK (TO-263) | N | 100 | 20 | 0.077 | 72 | 11 | 32 | 28 | 150 | 2 | |||||||||||
![]() Enlarge  | Single | TO-220AB | N | 200 | 20 | 1.5 | 8.2 | 1.8 | 4.5 | 3.3 | 36 | 2 | |||||||||||
![]() Enlarge  | Single | D2PAK (TO-263) | N | 200 | 20 | 1.5 | 8.2 | 1.8 | 4.5 | 3.3 | 36 | 2 | |||||||||||
![]() Enlarge  | Single | TO-220AB | N | 200 | 20 | 0.8 | 14 | 3 | 7.9 | 5.2 | 50 | 2 | |||||||||||
![]() Enlarge  | Single | D2PAK (TO-263) | N | 200 | 20 | 0.8 | 14 | 3 | 7.9 | 5.2 | 50 | 2 | |||||||||||
![]() Enlarge  | Single | TO-220AB | N | 200 | 20 | 0.4 | 43 | 7 | 23 | 9 | 74 | 2 | |||||||||||
![]() Enlarge  | Single | D2PAK (TO-263) | N | 200 | 20 | 0.4 | 43 | 7 | 23 | 9 | 74 | 2 | |||||||||||
![]() Enlarge  | Single | TO-220AB | N | 250 | 20 | 0.45 | 41 | 6.5 | 22 | 8.1 | 74 | 2 | |||||||||||
![]() Enlarge  | Single | D2PAK (TO-263) | N | 250 | 20 | 0.45 | 41 | 6.5 | 22 | 8.1 | 74 | 2 | |||||||||||
![]() Enlarge  | Single | TO-220AB | N | 200 | 20 | 0.18 | 70 | 13 | 39 | 18 | 125 | 2 | |||||||||||
![]() Enlarge  | Single | I2PAK (TO-262) | N | 200 | 20 | 0.18 | 70 | 13 | 39 | 18 | 130 | 2 | |||||||||||
![]() Enlarge  | Single | D2PAK (TO-263) | N | 200 | 20 | 0.18 | 70 | 13 | 39 | 18 | 130 | 2 | |||||||||||
![]() Enlarge  | Single | TO-220AB | N | 250 | 20 | 0.28 | 68 | 11 | 35 | 14 | 125 | 2 | |||||||||||
![]() Enlarge  | Single | D2PAK (TO-263) | N | 250 | 20 | 0.28 | 68 | 11 | 35 | 14 | 125 | 2 | |||||||||||
![]() Enlarge  | Single | TO-220AB | N | 400 | 20 | 3.6 | 17 | 3.4 | 8.5 | 2 | 36 | 2 | |||||||||||
![]() Enlarge  | Single | D2PAK (TO-263) | N | 400 | 20 | 3.6 | 17 | 3.4 | 8.5 | 2 | 36 | 2 | |||||||||||
![]() Enlarge  | Single | TO-220AB | N | 400 | 20 | 1.8 | 20 | 3.3 | 11 | 3.3 | 50 | 2 |