MOSFETs - Automotive - Single
Showing 1 to 50 of 372 entries
Click the buttons to sort the table between ascending, descending, and off. Filter by click and drag or ctrl-click to select multiple items.
Series ▲▼ | Configuration ▲▼ | Package ▲▼ | Channel ▲▼ | Drain-to-source voltage (V) ▲▼ | Gate-to-source voltage (V) ▲▼ | Drain current (max.) (A) ▲▼ | Power dissipation (max.) (W) ▲▼ | On-resistance @ 10 V ▲▼ | On-resistance @ 6 V ▲▼ | On-resistance @ 4.5 V ▲▼ | On-resistance @ 2.5 V ▲▼ | On-resistance @ 1.8 V ▲▼ | AD ▲▼ | Total gate charge @ 10 V (nC) ▲▼ | Total gate charge @ 4.5 V (nC) ▲▼ | Gate-source charge (nC) ▲▼ | Gate-drain charge (nC) ▲▼ | AEC-Q101 Qualified ▲▼ |
|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
| Single | SC-70 | P | -60 | 20 | -1.6 | 2.7 | 0.29 | 0.395 | 3.6 | 1.2 | 1.7 | Yes | ||||||
| Single | SC-70 | P | -30 | 20 | -3 | 3 | 0.175 | 0.3 | 4.2 | 0.7 | 1 | Yes | ||||||
| Single | SC-70 | N | 60 | 20 | 1.7 | 3.3 | 0.12 | 0.15 | 4.4 | 0.7 | 1.3 | Yes | ||||||
| Single | SC-70 | N | 60 | 8 | 0.44 | 0.43 | 4.1 | 1.41 | 2.7 | 0.25 | 0.35 | Yes | ||||||
| Single | SC-70 | N | 30 | 12 | 1.7 | 3.3 | 0.065 | 0.095 | 4.2 | 1.1 | 0.7 | Yes | ||||||
| Single | SOT-23 | P | -20 | 8 | -3.9 | 3 | 0.12 | 0.18 | 5.4 | 0.81 | 1.75 | Yes | ||||||
| Single | SOT-23 | P | -30 | 20 | -2.5 | 1.9 | 0.17 | 0.37 | 4.7 | 1 | 1.1 | Yes | ||||||
| Single | SOT-23 | N | 60 | 20 | 2.3 | 2 | 0.15 | 0.164 | 3.6 | 0.7 | 0.6 | Yes | ||||||
| Single | SOT-23 | P | -60 | 20 | -1.7 | 2 | 0.37 | 0.5 | 5.5 | 0.8 | 1.3 | Yes | ||||||
| Single | SOT-23 | N | 20 | 8 | 6 | 2 | 0.03 | 0.034 | 0.038 | 4.95 | 0.65 | 0.93 | Yes | |||||
| Single | SOT-23 | P | -12 | 8 | -5 | 2 | 0.05 | 0.068 | 0.1 | 9.3 | 1.4 | 3 | Yes | |||||
| Single | SOT-23 | N | 40 | 20 | 7 | 3 | 0.031 | 0.036 | 8.9 | 1.7 | 1.4 | Yes | ||||||
| Single | SOT-23 | P | -40 | 20 | -4.6 | 3 | 0.075 | 0.145 | 11 | 2.1 | 2.6 | Yes | ||||||
| Single | SOT-23 | P | -80 | 20 | -2.2 | 3 | 0.29 | 0.314 | 1.6 | 2.2 | Yes | |||||||
| Single | SOT-23 | N | 30 | 20 | 8 | 3 | 0.024 | 0.032 | 8.15 | 1.65 | 1.25 | Yes | ||||||
| Single | SOT-23 | P | -20 | 12 | -3.2 | 2 | 0.115 | 0.205 | 3.4 | 0.6 | 1.1 | Yes | ||||||
| Single | SOT-23 | P | -20 | 12 | -3.2 | 2 | 0.115 | 0.205 | 3.4 | 0.6 | 1.1 | Yes | ||||||
| Single | SOT-23 | P | -60 | 20 | -2.8 | 2 | 0.17 | 0.23 | 10 | 1.5 | 5 | Yes | ||||||
| Single | SOT-23 | P | -60 | 20 | -2.8 | 2 | 0.17 | 0.23 | 10 | 1.5 | 5 | Yes | ||||||
| Single | SOT-23 | P | -60 | 20 | -2.8 | 2 | 0.177 | 0.246 | 9 | 1.6 | 3.3 | Yes | ||||||
| Single | SOT-23 | N | 60 | 20 | 4.3 | 3 | 0.068 | 0.075 | 8.1 | 1.6 | 1 | Yes | ||||||
| Single | SOT-23 | N | 60 | 8 | 2 | 3 | 0.24 | 0.245 | 2 | 0.3 | 0.6 | Yes | ||||||
| Single | SOT-23 | P | -40 | 20 | -4.1 | 3 | 0.094 | 0.188 | 8.2 | 1.1 | 3 | Yes | ||||||
| Single | SOT-23 | N | 100 | 20 | 1.6 | 2 | 0.3 | 2.3 | 0.7 | 1.1 | Yes | |||||||
| Single | TSOP-6 | N | 30 | 20 | 8 | 5 | 0.0175 | 0.0213 | 14 | 2.4 | 2.2 | Yes | ||||||
| Single | TSOP-6 | N | 40 | 20 | 8 | 5 | 0.032 | 0.042 | 8.5 | 1.1 | 2 | Yes | ||||||
| Single | TSOP-6 | P | -40 | 12 | -6.9 | 5 | 0.061 | 0.093 | 8.4 | 2.4 | 4.1 | Yes | ||||||
| Single | TSOP-6 | P | -40 | 20 | -6.9 | 5 | 0.058 | 0.092 | 8.35 | 2.9 | 4 | Yes | ||||||
| Single | TSOP-6 | P | -20 | 12 | -7.4 | 5 | 0.06 | 0.1 | 7.4 | 1.5 | 2.7 | Yes | ||||||
| Single | TSOP-6 | N | 60 | 20 | 7 | 5 | 0.042 | 0.063 | 13 | 2.6 | 1.9 | Yes | ||||||
| Single | TSOP-6 | N | 60 | 20 | 7 | 5 | 0.042 | 0.063 | 6.8 | 2.9 | 2 | Yes | ||||||
| Single | TSOP-6 | P | -60 | 20 | -5.3 | 5 | 0.095 | 0.135 | 15.3 | 2.5 | 5.4 | Yes | ||||||
| Single | TSOP-6 | P | -60 | 20 | -5.3 | 5 | 0.095 | 0.135 | 16.9 | 2.9 | 4.1 | Yes | ||||||
| Single | TSOP-6 | N | 30 | 20 | 7.8 | 4 | 0.035 | 0.052 | 6 | 1.2 | 1 | Yes | ||||||
| Single | TSOP-6 | P | -30 | 20 | -6.8 | 5 | 0.065 | 0.1 | 12.9 | 2.6 | 3.1 | Yes | ||||||
| Single | TSOP-6 | N | 20 | 8 | 8 | 3.6 | 0.03 | 0.034 | 0.038 | 9.3 | 1.1 | 1.4 | Yes | |||||
| Single | TSOP-6 | P | -12 | 8 | -8 | 5 | 0.025 | 0.032 | 0.043 | 24 | 3 | 8 | Yes | |||||
| Single | TSOP-6 | P | -20 | 20 | -8 | 5 | 0.036 | 0.064 | 16.7 | 3.6 | 3.7 | Yes | ||||||
| Single | TSOP-6 | P | -30 | 20 | -7.5 | 4 | 0.043 | 0.07 | 15.5 | 3 | 3.9 | Yes | ||||||
| Single | TSOP-6 | P | -20 | 12 | -8 | 5 | 0.021 | 0.032 | 22.7 | 4.5 | 6.4 | Yes | ||||||
| Single | TSOP-6 | P | -30 | 12 | -8 | 5 | 0.021 | 0.034 | 29 | 5.7 | 8.4 | Yes | ||||||
| Single | SO-8 | P | -12 | 8 | -15 | 6 | 0.016 | 0.022 | 29 | 4.2 | 8.4 | Yes | ||||||
| Single | SO-8 | N | 40 | 20 | 19 | 6 | 0.008 | 0.011 | 34 | 6.1 | 5.6 | Yes | ||||||
| Single | SO-8 | N | 60 | 20 | 12 | 6.8 | 0.0198 | 0.0212 | 29 | 5.5 | 3.9 | Yes | ||||||
| Single | SO-8 | N | 150 | 20 | 18 | 7.1 | 0.085 | 25 | 5.2 | 8.7 | Yes | |||||||
| Single | SO-8 | P | -12 | 8 | -25 | 7.1 | 0.00832 | 0.01 | 0.0143 | 101 | 15 | 45 | Yes | |||||
| Single | SO-8 | N | 30 | 20 | 32 | 7.1 | 0.0038 | 0.005 | 72 | 14 | 8 | Yes | ||||||
| Single | SO-8 | N | 40 | 20 | 29 | 7.1 | 0.0046 | 0.0056 | 72 | 13 | 11 | Yes | ||||||
| Single | SO-8 | P | -40 | 20 | -17.3 | 7.14 | 0.014 | 0.023 | 71 | 11.4 | 18.3 | Yes | ||||||
| Single | SO-8 | N | 30 | 20 | 15 | 5 | 0.012 | 0.02 | 35 | 4.9 | 5.4 | Yes |