Optical Sensors - Proximity and Ambient Light
- Parametric Search
- Proximity and Ambient Light
- Design Tools
- Document Library
- Press Releases
- Product Videos
To select multiple values, Ctrl-click or click-drag over the items
Showing 1 to 4 of 4 entries
Click the arrows to sort the columns in ascending or descending order
| Part Number ▲▼ | Product Image | Device Type ▲▼ | Dimensions L x W x H (mm) ▲▼ | Operating Temperature Range (°C) ▲▼ | Integrated Modules ▲▼ | Max. Detection Distance (mm) ▲▼ | ADC Resolution Proximity ▲▼ | Ambient Light Resolution (lx) ▲▼ | AEC-Q101 Qualified ▲▼ |
|---|---|---|---|---|---|---|---|---|---|
![]() Enlarge | Proximity and ambient light sensor | 4.0 x 2.36 x 0.75 | -40 to +105 | IRED, ALS, PS | 300 | 16 bit | 0.004 | Yes | |
![]() Enlarge | Gesture sensor | 4.0 x 2.36 x 0.75 | -40 to +105 | ALS, PS | 500 | 16 bit | 0.004 | Yes | |
![]() Enlarge | Long distance proximity sensor | 8.0 x 3.0 x 1.8 | -40 to +85 | IRED, ALS, PS | 1500 | 12 bit | 0.003 | No | |
![]() Enlarge | Proximity and ambient light sensor | 4.0 x 2.0 x 1.1 | -40 to +85 | IRED, ALS, PS | 200 | 16 bit | 0.0125 | No |