Power ICs - Current Limit, eFuse
Showing 1 to 11 of 11 entries
Click the buttons to sort the table between ascending, descending, and off. Filter by click and drag or ctrl-click to select multiple items.
Part Number ▲▼ | Status ▲▼ | Description ▲▼ | Slew Rate Time (µs) ▲▼ | VIN Min. (V) ▲▼ | VIN Max. (V) ▲▼ | RDS(on) at VIN Min. (mΩ) ▲▼ | RDS(on) at VIN Max. (mΩ) ▲▼ | Reverse Blocking(Y / N) ▲▼ | Cont. Current (A) ▲▼ | Current Limit Min.(A) ▲▼ | Current Limit Max.(A) ▲▼ | Abs. Max. Input Voltage(V) ▲▼ | Package ▲▼ | Package Size (W, L, H) (mm) ▲▼ |
|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
| Active | 6 V to 28 V, 56 mΩ, programmable current limit and slew rate, latch-off on fault | Adjustable | 6 | 28 | 56 | 56 | No | 4.5 | 0.75 | 3.5 | 30 | DFN33-10L | 3.0 x 3.0 x 0.9 | |
| Active | 6 V to 28 V, 56 mΩ, programmable current limit and slew rate, auto-retry on fault | Adjustable | 6 | 28 | 56 | 56 | No | 4.5 | 0.75 | 3.5 | 30 | DFN33-10L | 3.0 x 3.0 x 0.9 | |
| Active | 6 V to 28 V, 99 mΩ, programmable current limit and slew rate, auto retry on fault | Adjustable | 6 | 28 | 99 | 99 | No | 3.2 | 0.1 | 1.0 | 30 | DFN33-10L | 3.0 x 3.0 x 0.9 | |
| Active | 3.5 A, 78 Ω current limit, OVP, and active reverse current blocking, latch-off on fault | Adjustable | 2.8 | 28 | 78 | 78 | Y | 3.5 | DFN33-10L | 3.0 x 3.0 x 0.9 | ||||
| Active | 3.5 A, 78 mΩ, 2.8 V to 22 V eFuse with accurate current limit, OVP, and active reverse current blocking, auto retry on fault | Adjustable | 2.8 | 28 | 78 | 78 | Y | 3.5 | DFN33-10L | 3.0 x 3.0 x 0.9 | ||||
| Active | 6 A, 33 mΩ, 2.8 V to 22 V, programmable OVP and current limit, latch-off on fault | Adjustable | 2.8 | 28 | 33 | 33 | N | 6 | DFN33-10L | 3.0 x 3.0 x 0.9 | ||||
| Active | 6 A, 33 mΩ, 2.8 V to 22 V,programmable OVP and current limit, auto retry on fault | Adjustable | 2.8 | 28 | 33 | 33 | N | 6 | DFN33-10L | 3.0 x 3.0 x 0.9 | ||||
| Active | 6 A, 33 mΩ, 2.8 V to 27 V, programmable current limit and slew rate, latch-off on fault | Adjustable | 2.8 | 28 | 33 | 33 | N | 6 | DFN33-10L | 3.0 x 3.0 x 0.9 | ||||
| Active | 6 A, 33 mΩ, 2.8 V to 27 V,programmable current limit and slew rate, auto retry on fault | Adjustable | 2.8 | 28 | 33 | 33 | N | 6 | DFN33-10L | 3.0 x 3.0 x 0.9 | ||||
| New | 3.5 A, 78 mΩ, 2.8 V to 22 V eFuse with accurate current limit, OVP, and active reverse current blocking | Adjustable | 2.8 | 28 | 78 | 78 | Active Reverse Current Blocking | 3.5 | DFN33 10L wettable flank | 3.0 x 3.0 x 0.9 | ||||
| New | 3.5 A, 78 mΩ, 2.8 V to 22 V eFuse with accurate current limit, OVP, and active reverse current blocking | Adjustable | 2.8 | 28 | 78 | 78 | Active Reverse Current Blocking | 3.5 | DFN33 10L wettable flank | 3.0 x 3.0 x 0.9 |