SiP32433 PRODUCT INFORMATION

3.5 A, 78 mΩ, 2.8 V to 22 V True Reverse Current Blocking eFuse With Programmable Current Limit and OVP Switch
vsh-img-product-image

FEATURES

2.8 V to 22 V operation voltage
28 V max. voltage rating with 24 V internal OVP
78 mΩ typical switch resistance


Disclaimer:

Please carefully read the disclaimer below before proceeding and before using this data. Your use of this data constitutes your acceptance of the terms and conditions set forth below. Click on the I AGREE link to continue and to accept these terms and conditions.

This data is being provided to you free of charge for your use but remains the sole property of Vishay Intertechnology, Inc. (''Vishay'), Samacsys/Supplyframe Inc. or Ultra Librarian/EMA Design Automation®, Inc. (collectively, "Company"). This data is being provided as a convenience and for informational purposes only. Inclusion of links to this data on the Vishay website does not constitute an endorsement or an approval by Vishay of any of the products, services or opinions of Company. While Vishay and Company have used reasonable efforts to ensure the accuracy of the data, Vishay and Company do not guarantee that the data will be error-free. Vishay and Company do not make any representations, warranties, or guarantees that the data is completely accurate or up-to-date. In some cases, the data may have been simplified to remove proprietary detail while maintaining critical interface geometric detail for use by customers. Vishay and Company expressly disclaim all implied warranties regarding the data, including but not limited to any implied warranties or merchantability or fitness for a particular purpose. None of the foregoing parties shall be liable for any claims or losses of any nature, including, but not limited to, lost profits, punitive or consequential damages related to the data.

Please note that clicking I AGREE will result in you leaving the Vishay website and visiting an external website. Vishay bears no responsibility for the accuracy, legality or content of the external website or for that of subsequent links. Please contact the owner of the external website for answers to questions regarding its content.


Showing 1 to 10 of 10 entries
Document TypeTitleDescriptionShare
Datasheet
3.5 A, 78 mΩ, 2.8 V to 22 V True Reverse Current Blocking eFuse With Programmable Current Limit and OVP Switch
share
Datasheet
3.5 A, 78 mΩ, 2.8 V to 22 V True Reverse Current Blocking eFuse With Programmable Current Limit and OVP Switch
share
Markings
QFN16 3x3, DFN10 3x3
share
Pad Guidelines
Recommended Minimum PAD for DFN10 3 mm x 3 mm
share
Packaging Information
Device Orientation for QFN-12, QFN-16, MLP44, DFN10
share
Packaging Information
Reel
share
Packaging Information
PowerPAK® MLP(QFN), 4 x 4 / 3 x 3 DFN-10, 3 x 3 MLP33-8 / 10 PPAIR® 3 x 3
share
Package Drawings
DFN-10 Lead ( 3 x 3)
share
Reliability Data
Environmental and Package Testing Data For DFN-10
share
Support Tools
eFuse Evaluation Board Manual
share