Power ICs - Healthcare
Showing 1 to 50 of 78 entries
Click the buttons to sort the table between ascending, descending, and off. Filter by click and drag or ctrl-click to select multiple items.
Part Number ▲▼ | Status ▲▼ | Description ▲▼ | Product Type ▲▼ | VIN Min. (V) ▲▼ | VIN Max. (V) ▲▼ | Package ▲▼ | Package Size (W, L, H) (mm) ▲▼ |
|---|---|---|---|---|---|---|---|
| Active | 5 V, 1 A H-Bridge Motor Driver | Motor Drive | 3.8 | 5.5 | SOIC-8 | 5.0 x 6.0 x 1.5 | |
| Active | 24A,3V to 24V in,up to 1MHz,Synch. Buck Regulator | microBUCK (Step Down Regulator) | 3 | 24 | PowerPak MLP 44-24L | 4.0 x 4.0 x 0.75 | |
| Active | 1.2 V to 5.5 V, 44 mΩ, 1.6 ms rise time with bidirectional off isolation, output discharge | Slew rate | 1.2 | 5.5 | TSOT23-6 | 3.0 x 2.9 x 1.0 | |
| Active | 6 V to 28 V, 99 mΩ, programmable current limit and slew rate, auto retry on fault | Slew rate, current limit | 6 | 28 | DFN33-10L | 3.0 x 3.0 x 0.9 | |
| Active | 1.8 V to 5.5 V, 105 mΩ, 100 µs rise time, with UVLO | Slew rate | 1.8 | 5.5 | TDFN4 | 1.2 x 1.6 x 0.5 | |
| Active | 1.8 V to 5.5 V, 105 mΩ, 100 µs rise time, with UVLO | Slew rate | 1.8 | 5.5 | PowerPAK SC-75-6 | 0.75 x 1.6 x 0.5 | |
| Active | 1.5 V to 5.5 V, 105 mΩ, 100 µs rise time | Slew rate | 1.5 | 5.5 | TDFN4 | 1.2 x 1.6 x 0.5 | |
| Active | 1.5 V to 5.5 V, 105 mΩ, 100 µs rise time | Slew rate | 1.5 | 5.5 | PowerPAK SC-75-6 | 0.75 x 1.6 x 0.5 | |
| Active | 1.1 V to 5 V, 62 mΩ, 150 μs rise time, output discharge | Slew rate | 1.1 | 5.5 | TDFN4 | 1.2 x 1.6 x 0.5 | |
| Active | 1.1 V to 5 V, 101 mΩ, 150 μs rise time, output discharge | Slew rate | 1.1 | 5.5 | SC-70-6 | 2.0 x 2.0 x 0.5 | |
| Active | 1.1 V to 5.5 V, 42 mΩ, 2.5 ms rise time, bidirectional off isolation | Slew rate | 1.1 | 5.5 | TDFN4 | 1.2 x 1.6 x 0.5 | |
| Active | 1.1 V to 5.5 V, 42 mΩ, 2.5 ms rise time, bidirectional off isolation, output discharge | Slew rate | 1.1 | 5.5 | TDFN4 | 1.2 x 1.6 x 0.5 | |
| Active | Dual switch, 1.1 V to 5.5 V, 150 μs rise time, reversed EN logic | Slew rate | 1.1 | 5.5 | TDFN8 | 2.0 x 2.0 x 0.5 | |
| Active | 1.1 V to 5.5 V, 150 μs rise time, output discharge | Slew rate | 1.1 | 5.5 | TDFN8 | 2.0 x 2.0 x 0.5 | |
| Active | 1.1 V to 5.5 V, 2.5 ms rise time, output discharge | Slew rate | 1.1 | 5.5 | TDFN8 | 2.0 x 2.0 x 0.5 | |
| Active | 1.1 V to 5.5 V, 44 mΩ, 2.5 ms rise time, bidirectional off isolation | Slew rate | 1.1 | 5.5 | TSOT23-6 | 3.0 x 2.9 x 1.0 | |
| Active | 1.1 V to 5.5 V, 44 mΩ, 2.5 ms rise time, bidirectional off isolation, output discharge | Slew rate | 1.1 | 5.5 | TSOT23-6 | 3.0 x 2.9 x 1.0 | |
| Active | 1.5 V to 5.5 V, 105 mΩ, 10 pA IQ, bidirectional off isolation, EN active high | Slew rate | 1.5 | 5.5 | TDFN4 | 1.2 x 1.6 x 0.5 | |
| Active | 1.5 V to 5.5 V, 147 mΩ, 10 pA IQ, bidirectional off isolation, EN active high | Slew rate | 1.5 | 5.5 | SC-70-6 | 2.0 x 2.0 x 0.5 | |
| Active | 1.5 V to 5.5 V, 105 mΩ, 10 pA IQ, bidirectional off isolation, EN active low | Slew rate | 1.5 | 5.5 | TDFN4 | 1.2 x 1.6 x 0.5 | |
| Active | 1.5 V to 5.5 V, 147 mΩ, 10 pA IQ, bidirectional off isolation, EN active low | Slew rate | 1.5 | 5.5 | SC-70-6 | 2.0 x 2.0 x 0.5 | |
| Active | 0.9 V to 2.5 V, 66 mΩ, 9.8 µs rise time, load switch | Slew rate | 0.9 | 2.5 | TDFN4 | 1.2 x 1.6 x 0.5 | |
| Active | 0.9 V to 2.5 V, 55 mΩ, bidirectional off isolation, fast turn on / off, output discharge | Slew rate | 0.9 | 2.5 | WCSP4 | 0.8 x 0.8 x 0.5 | |
| Active | 0.9 V to 2.5 V, 55 mΩ, bidirectional off isolation, fast turn on / off | Slew rate | 0.9 | 2.5 | WCSP4 | 0.8 x 0.8 x 0.5 | |
| Active | 0.9 V to 2.5 V, 55 mΩ, bidirectional off isolation, fast turn on and 98 µs turn off delay | Slew rate | 0.9 | 2.5 | WCSP4 | 0.8 x 0.8 x 0.5 | |
| Active | 1.2 V to 5.5 V, 47 mΩ, 200 µs rise time, bidirectional off isolation, output discharge | Slew rate | 1.2 | 5.5 | µDFN-4L | 1.0 x 1.0 x 0.35 | |
| Active | 1.5 V to 5.5 V, 20 mΩ, bidirectional off isolation | Slew rate | 1.5 | 5.5 | WCSP6 | 1.0 x 1.5 x 0.5 | |
| Active | 1.5 V to 5.5 V, 20 mΩ, output discharge | Slew rate | 1.5 | 5.5 | WCSP6 | 1.0 x 1.5 x 0.5 | |
| Active | 1.2 V to 5.5 V, 50 mΩ, 200 µs rise time, bidirectional off isolation | Slew rate | 1.2 | 5.5 | WCSP4 | 0.8 x 0.8 x 0.5 | |
| Active | 1.2 V to 5.5 V, 50 mΩ, 200 µs rise time, bidirectional off isolation, output discharge | Slew rate | 1.2 | 5.5 | WCSP4 | 0.8 x 0.8 x 0.5 | |
| Active | 1.2 V to 5.5 V, 50 mΩ, 7.5 µs rise time, bidirectional off isolation | Slew rate | 1.2 | 5.5 | WCSP4 | 0.8 x 0.8 x 0.5 | |
| Active | 1.2 V to 5.5 V, 50 mΩ, EN active low, bidirectional off isolation | Slew rate | 1.2 | 5.5 | WCSP4 | 0.8 x 0.8 x 0.5 | |
| Active | 1.2 V to 5.5 V, 50 mΩ, EN active low, bidirectional off isolation, output discharge | Slew rate | 1.2 | 5.5 | WCSP4 | 0.8 x 0.8 x 0.5 | |
| Active | 0.8 V to 2.5 V, 28 mΩ, 1.5 ms rise time, output discharge | Slew rate | 0.8 | 2.5 | WCSP4 | 0.8 x 0.8 x 0.5 | |
| Active | 0.8 V to 2.5 V, 28 mΩ, 1.5 ms rise time | Slew rate | 0.8 | 2.5 | WCSP4 | 0.8 x 0.8 x 0.5 | |
| New | 12 A, 4.5 V to 28 V input, 300 kHz, 500 kHz, 750 kHz, 1 MHz, synchronous buck regulator with ultrasonic mode and internal 5 V bias | microBUCK (step down regulator) | 4.5 | 28 | PowerPAK MLP44-24L | 4 x 4 x 0.75 | |
| New | 12 A, 4.5 V to 28 V input, 300 kHz, 500 kHz, 750 kHz, 1 MHz, synchronous buck regulator with power save mode and internal 5 V bias | microBUCK (step down regulator) | 4.5 | 28 | PowerPAK MLP44-24L | 4 x 4 x 0.75 | |
| New | 12 A, 3 V to 28 V input, 300 kHz, 500 kHz, 750 kHz, 1 MHz, synchronous buck regulator with ultrasonic mode, requires external 5 V bias | microBUCK (step down regulator) | 3 | 28 | PowerPAK MLP44-24L | 4 x 4 x 0.75 | |
| New | 12 A, 3 V to 28 V input, 300 kHz, 500 kHz, 750 kHz, 1 MHz, synchronous buck regulator with power save mode, requires external 5 V bias | microBUCK (step down regulator) | 3 | 28 | PowerPAK MLP44-24L | 4 x 4 x 0.75 | |
| Active | 8 A, 4.5 V to 28 V input, 300 kHz, 500 kHz, 750 kHz, 1 MHz, synchronous buck regulator with ultrasonic mode and internal 5 V bias | microBUCK (step down regulator) | 4.5 | 28 | PowerPAK MLP44-24L | 4 x 4 x 0.75 | |
| Active | 8 A, 4.5 V to 28 V input, 300 kHz, 500 kHz, 750 kHz, 1 MHz, synchronous buck regulator with power save mode and internal 5 V bias | microBUCK (step down regulator) | 4.5 | 28 | PowerPAK MLP44-24L | 4 x 4 x 0.75 | |
| Active | 8 A, 3 V to 28 V input, 300 kHz, 500 kHz, 750 kHz, 1 MHz, synchronous buck regulator with ultrasonic mode, requires external 5 V bias | microBUCK (step down regulator) | 3 | 28 | PowerPAK MLP44-24L | 4 x 4 x 0.75 | |
| Active | 8 A, 3 V to 28 V input, 300 kHz, 500 kHz, 750 kHz, 1 MHz, synchronous buck regulator with power save mode, requires external 5 V bias | microBUCK (step down regulator) | 3 | 28 | PowerPAK MLP44-24L | 4 x 4 x 0.75 | |
| Active | 6 V to 28 V, 56 mΩ, programmable current limit and slew rate, latch-off on fault | Slew rate, current limit | 6 | 28 | DFN33-10L | 3.0 x 3.0 x 0.9 | |
| Active | 6 V to 28 V, 56 mΩ, programmable current limit and slew rate, auto-retry on fault | Slew rate, current limit | 6 | 28 | DFN33-10L | 3.0 x 3.0 x 0.9 | |
| 7 V (D-S), N-Channel Switch in WCSP3 | Slew Rate | 0.8 | 6 | WCSP | 0.96 x 0.96 x 0.27 | ||
| Active | 2.3 V to 5.5 V, 6.5 mΩ, 7 A, bidirectional switch, EN active low with internal pull-down resistor | Slew rate, true bidirectional | 2.3 | 5.5 | WCSP12 | 1.3 x 1.7 x 0.5 | |
| Active | 2.3 V to 5.5 V, 6.5 mΩ, 7 A, bidirectional switch, EN active high with internal pull-down resistor | Slew rate, true bidirectional | 2.3 | 5.5 | WCSP12 | 1.3 x 1.7 x 0.5 | |
| Active | 2.3 V to 5.5 V, 6.5 mΩ, 7 A, bidirectional switch, EN active low with internal pull-up resistor | Slew rate, true bidirectional | 2.3 | 5.5 | WCSP12 | 1.3 x 1.7 x 0.5 | |
| Active | 2.3 V to 5.5 V, 6.5 mΩ, 7 A, bidirectional switch, EN active low | Slew rate, true bidirectional | 2.3 | 5.5 | WCSP12 | 1.3 x 1.7 x 0.5 |