Resistors, Fixed - Heatsink (incl. TO-220, SOT-227)
Showing 1 to 50 of 114 entries
Click the buttons to sort the table between ascending, descending, and off. Filter by click and drag or ctrl-click to select multiple items.
Series ▲▼ | Product Image | Description ▲▼ | Type ▲▼ | Power (W) ▲▼ | Case ▲▼ | Typical TCR (ppm/°C) ▲▼ | Min. Tolerance (%) ▲▼ | Resistance Min. (Ω) ▲▼ | Resistance Max. (Ω) ▲▼ |
|---|---|---|---|---|---|---|---|---|---|
![]() Enlarge | Wirewound Resistors, Military, MIL-PRF-18546 Qualified, Type RE, Aluminum Housed, Chassis Mount | Resistors, Fixed | 5 | n/a | See datasheet | 1 | 0.10 | 3.32 K | |
![]() Enlarge | Wirewound Resistors, Military/Established Reliability MIL-PRF-39009 Qualified, Type RER, R Level | Resistors, Fixed | 5 | n/a | See datasheet | 1 | 0.10 | 3.32 K | |
![]() Enlarge | Wirewound Resistors, Industrial Power, Aluminum Housed, Chassis Mount | Resistors, Fixed | 7.5 | n/a | 20 | 0.05 | 0.02 | 24.5 K | |
![]() Enlarge | Pre-Charge and Discharge, Chassis Mount Wirewound Resistor | Resistors, Fixed | 7.5 | n/a | See datasheet | 1 | 0.1 | 3.32 K | |
![]() Enlarge | Wirewound Resistors, Industrial Power, Flat | Resistors, Fixed | 10 | n/a | 30 | 5 | 0.1 | 15 K | |
![]() Enlarge | Wirewound Resistors, Military, MIL-PRF-18546 Qualified, Type RE, Aluminum Housed, Chassis Mount | Resistors, Fixed | 10 | n/a | See datasheet | 1 | 0.10 | 5.62 K | |
![]() Enlarge | Wirewound Resistors, Industrial Power, Aluminum Housed, Chassis Mount | Resistors, Fixed | 12.5 | n/a | 20 | 0.05 | 0.01 | 47.1 K | |
![]() Enlarge | Wirewound Resistors, Military, MIL-PRF-18546 Qualified, Type RE, Aluminum Housed, Chassis Mount | Resistors, Fixed | 20 | n/a | See datasheet | 1 | 0.10 | 12.1 K | |
![]() Enlarge | Wirewound Resistors, Military/Established Reliability MIL-PRF-39009 Qualified, Type RER, R Level | Resistors, Fixed | 10 | n/a | See datasheet | 1 | 0.10 | 5.62 K | |
![]() Enlarge | Pre-Charge and Discharge, Chassis Mount Wirewound Resistor | Resistors, Fixed | 12.5 | n/a | See datasheet | 1 | 0.1 | 5.62 K | |
![]() Enlarge | Wirewound Resistors, Industrial Power, Flat | Resistors, Fixed | 15 | n/a | 30 | 5 | 0.1 | 26 K | |
![]() Enlarge | Wirewound Resistors, Industrial Power, Flat | Resistors, Fixed | 20 | n/a | 30 | 5 | 0.1 | 71 K | |
![]() Enlarge | Wirewound Resistors, Military/Established Reliability MIL-PRF-39009 Qualified, Type RER, R Level | Resistors, Fixed | 20 | n/a | See datasheet | 1 | 0.10 | 12.1 K | |
![]() Enlarge | Wirewound Resistors, Industrial Power, Aluminum Housed, Chassis Mount | Resistors, Fixed | 25 | n/a | 20 | 0.05 | 0.01 | 95.2 K | |
![]() Enlarge | Pre-Charge and Discharge, Chassis Mount Wirewound Resistor | Resistors, Fixed | 25 | n/a | See datasheet | 1 | 0.1 | 12.1 K | |
![]() Enlarge | Wirewound Resistors, Industrial Power, Flat | Resistors, Fixed | 30 | n/a | 30 | 5 | 0.1 | 11 K | |
![]() Enlarge | 30 W Power Resistor Thick Film Technology | Resistors, Fixed | 30 | TO-220 | 250 | 6 | 0.01 | 0.5 | |
![]() Enlarge | Wirewound Resistors, Military, MIL-PRF-18546 Qualified, Type RE, Aluminum Housed, Chassis Mount | Resistors, Fixed | 30 | n/a | See datasheet | 1 | 0.10 | 39.2 K | |
![]() Enlarge | Wirewound Resistors, Military/Established Reliability MIL-PRF-39009 Qualified, Type RER, R Level | Resistors, Fixed | 30 | n/a | See datasheet | 1 | 0.10 | 39.2 K | |
![]() Enlarge | Wirewound Resistors, Industrial Power, Flat | Resistors, Fixed | 40 | n/a | 30 | 5 | 0.1 | 26 K | |
![]() Enlarge | Wirewound Resistors, Commercial Power, Aluminum Housed, Chassis Mount | Resistors, Fixed | 45 | n/a | 100 | 5 | 0.1 | 50 K | |
![]() Enlarge | Wirewound Resistors, Commercial Power, Aluminum Housed, Chassis Mount | Resistors, Fixed | 50 | n/a | 100 | 5 | 0.1 | 100 K | |
![]() Enlarge | 50 W Power Resistor Thick Film Technology | Resistors, Fixed | 50 | TO-220 | 250 | 6 | 0.01 | 0.5 | |
![]() Enlarge | Wirewound Resistors, Industrial Power, Aluminum Housed, Chassis Mount | Resistors, Fixed | 50 | n/a | 20 | 0.05 | 0.01 | 273 K | |
![]() Enlarge | Pre-Charge and Discharge, Chassis Mount Wirewound Resistor | Resistors, Fixed | 50 | n/a | See datasheet | 1 | 0.1 | 39.2 K | |
![]() Enlarge | Wirewound Resistors, Commercial Power, Aluminum Housed, Chassis Mount | Resistors, Fixed | 55 | n/a | 100 | 5 | 0.1 | 100 K | |
![]() Enlarge | Wirewound Resistors, Industrial Power, Flat | Resistors, Fixed | 55 | n/a | 30 | 5 | 0.1 | 54 K | |
![]() Enlarge | Wirewound Resistors, Commercial Power, Aluminum Housed, Chassis Mount | Resistors, Fixed | 60 | n/a | 100 | 5 | 0.1 | 65 K | |
![]() Enlarge | Wirewound Resistors, Industrial Power, Flat | Resistors, Fixed | 70 | n/a | 30 | 5 | 0.1 | 77 K | |
![]() Enlarge | Wirewound Resistors, Commercial Power, Aluminum Housed, Chassis Mount | Resistors, Fixed | 75 | n/a | 100 | 5 | 0.1 | 80 K | |
![]() Enlarge | Wirewound Resistors, Industrial Power, Flat | Resistors, Fixed | 95 | n/a | 30 | 5 | 0.1 | 99.9 K | |
![]() Enlarge | Power Resistors Cooled by Auxiliary Heatsink (Not Supplied) Thick Film Technology | Resistors, Fixed | 2 x 180 | 300 | 5 | 0.5 | 3 | ||
![]() Enlarge | Heatsink Encased Wirewound Power Resistors Industrial Applications | Resistors, Fixed | 10 | 5 | 0.1 | 3.3 K | |||
![]() Enlarge | Heatsink Encased Wirewound Power Resistors Industrial Applications | Resistors, Fixed | 12.5 | 5 | 0.1 | 15 K | |||
![]() Enlarge | Heatsink Encased Wirewound Power Resistors Industrial Applications | Resistors, Fixed | 25 | 5 | 0.1 | 33 K | |||
![]() Enlarge | Heatsink Encased Wirewound Power Resistors Industrial Applications | Resistors, Fixed | 50 | 5 | 0.1 | 51 K | |||
![]() Enlarge | Wirewound Resistors, Commercial Power, Aluminum Housed, Chassis Mount | Resistors, Fixed | 100 | n/a | 100 | 5 | 0.1 | 100 K | |
![]() Enlarge | Wirewound Resistors, Industrial Power, Aluminum Housed, Chassis Mount | Resistors, Fixed | 100 | n/a | 20 | 0.05 | 0.05 | 90 K | |
![]() Enlarge | Wirewound Resistors, Commercial Power, Aluminum Housed, Chassis Mount | Resistors, Fixed | 150 | n/a | 100 | 5 | 0.1 | 100 K | |
![]() Enlarge | Wirewound Resistors, Commercial Power, Aluminum Housed, Chassis Mount | Resistors, Fixed | 200 | n/a | 100 | 5 | 0.1 | 50 K | |
![]() Enlarge | Wirewound Resistors, Commercial Power, Aluminum Housed, Chassis Mount | Resistors, Fixed | 250 | n/a | 100 | 5 | 0.1 | 65 K | |
![]() Enlarge | Wirewound Resistors, Industrial Power, Aluminum Housed, Chassis Mount | Resistors, Fixed | 250 | n/a | 20 | 0.05 | 0.05 | 116 K | |
![]() Enlarge | Power Metal Strip® Resistors, Low Value (Down to 0.001 Ω), Surface Mount | Resistors, Fixed | 5.0 | 4527 | See datasheet | 0.5 | 1 m | 0.3 | |
![]() Enlarge | Charging Resistor for EV Hybrid Wirewound Technology | Resistors, Fixed | 54 | 5 | 1 | 1 K | |||
![]() Enlarge | Wirewound Resistors, Military, MIL-PRF-18546 Qualified, Type RE, Aluminum Housed, Chassis Mount | Resistors, Fixed | 75 | n/a | See datasheet | 1 | 0.05 | 29.4 K | |
![]() Enlarge | Charging Resistor for EV Hybrid Wirewound Technology | Resistors, Fixed | 90 | 5 | 1 | 1 K | |||
![]() Enlarge | Thick Film Power Resistor With NTC (Optional) | Resistors, Fixed | 120 | 300 | 4 | 0.47 | 3 | ||
![]() Enlarge | Thick Film Power Resistor | Resistors, Fixed | 200 | 150 | 4 | 10 | 220 | ||
![]() Enlarge | Power Resistor, for Mounting onto a Heatsink Thick Film Technology | Resistors, Fixed | 100 | 100 | 150 | 1 | 60 m | 1 M | |
![]() Enlarge | Power Resistor Thick Film Technology | Resistors, Fixed | 100 | TO-247 | 350 | 6 | 0.015 | 0.2 |