Resistors, Fixed - CECC / EN
Showing 1 to 50 of 87 entries
Click the buttons to sort the table between ascending, descending, and off. Filter by click and drag or ctrl-click to select multiple items.
Series ▲▼ | Product Image | Description ▲▼ | Type ▲▼ | Power (W) ▲▼ | Case ▲▼ | Typical TCR (ppm/°C) ▲▼ | Min. Tolerance (%) ▲▼ | Resistance Min. (Ω) ▲▼ | Resistance Max. (Ω) ▲▼ |
|---|---|---|---|---|---|---|---|---|---|
![]() Enlarge | Leaded Metal Film Resistors With Established Reliability | Resistors, Fixed | 0204 | Zero Ohm Jumper | Zero Ohm Jumper | ||||
![]() Enlarge | Leaded Metal Film Resistors With Established Reliability | Resistors, Fixed | 0207 | Zero Ohm Jumper | Zero Ohm Jumper | ||||
![]() Enlarge | High Stability Thin Film Flat Chip Resistors | Resistors, fixed | 0402 | Zero Ohm Jumper | Zero Ohm Jumper | ||||
![]() Enlarge | High Stability Thin Film Flat Chip Resistors | Resistors, fixed | 0603 | Zero Ohm Jumper | Zero Ohm Jumper | ||||
![]() Enlarge | High Stability Thin Film Flat Chip Resistors | Resistors, fixed | 0805 | Zero Ohm Jumper | Zero Ohm Jumper | ||||
![]() Enlarge | High Stability Thin Film Flat Chip Resistors | Resistors, fixed | 1206 | Zero Ohm Jumper | Zero Ohm Jumper | ||||
![]() Enlarge | Professional Thin Film MELF Resistors | Resistors, fixed | 0102 | Zero Ohm Jumper | Zero Ohm Jumper | ||||
![]() Enlarge | Professional Thin Film MELF Resistors | Resistors, fixed | 0204 | Zero Ohm Jumper | Zero Ohm Jumper | ||||
![]() Enlarge | Professional Thin Film MELF Resistors | Resistors, fixed | 0207 | Zero Ohm Jumper | Zero Ohm Jumper | ||||
![]() Enlarge | High Stability Thin Film Flat Chip Resistors | Resistors, fixed | 0.075 | 0201 | 25 | 0.1 | 22 | 40 K | |
![]() Enlarge | High Stability Thin Film Flat Chip Resistors | Resistors, fixed | 0.130 | 0402 | 10 | 0.1 | 1 | 1 M | |
![]() Enlarge | High Stability Thin Film Flat Chip Resistors | Resistors, fixed | 0.210 | 0603 | 5 | 0.05 | 1 | 2 M | |
![]() Enlarge | High Stability Thin Film Flat Chip Resistors | Resistors, fixed | 0.260 | 0805 | 10 | 0.1 | 1 | 7.5 M | |
![]() Enlarge | High Stability Thin Film Flat Chip Resistors | Resistors, fixed | 0.520 | 1206 | 10 | 0.1 | 1 | 10 M | |
![]() Enlarge | Precision Thin Film Chip Resistors | Resistors, fixed | 0.063 | 0402 | 10 | 0.1 | 100 | 221 K | |
![]() Enlarge | Precision Thin Film Chip Resistors | Resistors, fixed | 0.100 | 0603 | 10 | 0.1 | 39 | 511 K | |
![]() Enlarge | Precision Thin Film Chip Resistors | Resistors, fixed | 0.125 | 0805 | 10 | 0.1 | 39 | 1.5 M | |
![]() Enlarge | Precision Thin Film Chip Resistors | Resistors, fixed | 0.250 | 1206 | 10 | 0.1 | 39 | 2 M | |
![]() Enlarge | Professional Thin Film Chip Resistors | Resistors, fixed | 0402 | Zero Ohm Jumper | Zero Ohm Jumper | ||||
![]() Enlarge | Professional Thin Film Chip Resistors | Resistors, fixed | 0603 | Zero Ohm Jumper | Zero Ohm Jumper | ||||
![]() Enlarge | Professional Thin Film Chip Resistors | Resistors, fixed | 0805 | Zero Ohm Jumper | Zero Ohm Jumper | ||||
![]() Enlarge | Professional Thin Film Chip Resistors | Resistors, fixed | 1206 | Zero Ohm Jumper | Zero Ohm Jumper | ||||
![]() Enlarge | Professional Thin Film Chip Resistors | Resistors, fixed | 0.100 | 0402 | 25 | 0.5 | 10 | 1 M | |
![]() Enlarge | Professional Thin Film Chip Resistors | Resistors, fixed | 0.125 | 0603 | 25 | 0.5 | 1 | 2 M | |
![]() Enlarge | Professional Thin Film Chip Resistors | Resistors, fixed | 0.200 | 0805 | 25 | 0.5 | 1 | 2 M | |
![]() Enlarge | Thin Film Mini-MELF Resistors | Resistors, fixed | 0204 | Zero Ohm Jumper | Zero Ohm Jumper | ||||
![]() Enlarge | Precision Thin Film MELF Resistors | Resistors, fixed | 0.2 | 0102 | 15 | 0.1 | 22 | 332 K | |
![]() Enlarge | Precision Thin Film MELF Resistors | Resistors, fixed | 0.25 | 0204 | 15 | 0.1 | 10 | 5.11 M | |
![]() Enlarge | Professional Thin Film MELF Resistors | Resistors, fixed | 0.3 | 0102 | 25 | 0.5 | 0.22 | 2.21 M | |
![]() Enlarge | Leaded Metal Film Resistors With Established Reliability | Resistors, Fixed | 0.4 | 0204 | 15 | 0.1 | 1 | 5.11 M | |
![]() Enlarge | Professional Thin Film Chip Resistors | Resistors, fixed | 0.400 | 1206 | 25 | 0.5 | 1 | 2 M | |
![]() Enlarge | Precision Thin Film MELF Resistors | Resistors, fixed | 0.4 | 0207 | 15 | 0.1 | 15 | 10 M | |
![]() Enlarge | Professional Thin Film MELF Resistors | Resistors, fixed | 0.4 | 0204 | 25 | 0.5 | 0.22 | 10 M | |
![]() Enlarge | Thin Film Mini-MELF Resistors | Resistors, fixed | 0.4 | 0204 | 15 | 0.1 | 0.22 | 10 M | |
![]() Enlarge | Leaded Metal Film Resistors With Established Reliability | Resistors, Fixed | 0.6 | 0207 | 15 | 0.1 | 1 | 10 M | |
![]() Enlarge | Leaded Metal Film Resistors With Established Reliability | Resistors, Fixed | 1 | 0414 | 15 | 0.1 | 1 | 21.5 M | |
![]() Enlarge | Precision Metal Film Leaded Resistors | Resistors, Fixed | 0.25 | 0204 | 15 | 0.1 | 22 | 332 K | |
![]() Enlarge | Precision Metal Film Leaded Resistors | Resistors, Fixed | 0.40 | 0207 | 15 | 0.1 | 10 | 1 M | |
![]() Enlarge | Precision Metal Film Leaded Resistors | Resistors, Fixed | 0.65 | 0414 | 15 | 0.1 | 22 | 1.5 M | |
![]() Enlarge | Professional Metal Film Leaded Resistors | Resistors, Fixed | Zero Ohm Jumper | Zero Ohm Jumper | |||||
![]() Enlarge | Thin Film Chip Resistors With Established Reliability | Resistors, Fixed | 0.063 | 0402 | 15 | 0.1 | 10 | 1 M | |
![]() Enlarge | Thin Film Chip Resistors With Established Reliability | Resistors, Fixed | 0.1 | 0603 | 15 | 0.1 | 1 | 1 M | |
![]() Enlarge | Thin Film Chip Resistors With Established Reliability | Resistors, Fixed | 0.125 | 0805 | 15 | 0.1 | 1 | 1 M | |
![]() Enlarge | Thin Film MELF Resistors With Established Reliability | Resistors, Fixed | 0.2 | 0102 | 15 | 0.1 | 100 | 2.21 M | |
![]() Enlarge | Thin Film Chip Resistors With Established Reliability | Resistors, Fixed | 0.25 | 1206 | 15 | 0.1 | 1 | 1 M | |
![]() Enlarge | Thin Film MELF Resistors With Established Reliability | Resistors, Fixed | 0.25 | 0204 | 15 | 0.1 | 1 | 5.11 M | |
![]() Enlarge | Thin Film MELF Resistors With Established Reliability | Resistors, Fixed | 0.4 | 0207 | 15 | 0.1 | 1 | 10 M | |
![]() Enlarge | Lead (Pb)-Bearing Thin Film MINI-MELF Resistors With Established Reliability | Resistors, Fixed | 0.25 | 0204 | 15 | 0.1 | 1 | 2.21 M | |
![]() Enlarge | Molded Metal Film Very High Stability (< 0.25 % After 1000 h) and Precision (up to 0.1 %) Resistors | Resistors, Fixed | 0.125 | 15 | 0.1 | 1 | 1 M | ||
![]() Enlarge | Molded Metal Film Very High Stability (< 0.25 % After 1000 h) and Precision (up to 0.1 %) Resistors | Resistors, Fixed | 0.250 | 15 | 0.1 | 1 | 1 M |