Resistors, Fixed - 0.25 W or below
Showing 1 to 50 of 434 entries
Click the buttons to sort the table between ascending, descending, and off. Filter by click and drag or ctrl-click to select multiple items.
Series ▲▼ | Product Image | Description ▲▼ | Type ▲▼ | Power (W) ▲▼ | Case ▲▼ | Typical TCR (ppm/°C) ▲▼ | Min. Tolerance (%) ▲▼ | Resistance Min. (Ω) ▲▼ | Resistance Max. (Ω) ▲▼ |
|---|---|---|---|---|---|---|---|---|---|
![]() Enlarge | Standard Thick Film Chip Resistors | Resistors, Fixed | 0.031 | 01005 | 250 | 1 | 1.0 | 10 M | |
![]() Enlarge | High Precision Wraparound - ± 2 ppm/°C TCR Thin Film Chip Resistors | Resistors, Fixed | 0.040 | 0402 | 0.01 | 100 | 35 K | ||
![]() Enlarge | Automotive 0201 Thick Film Chip Resistors | Resistors, Fixed | 0.05 | 0201 | 200 | 1 | 10 | 1 M | |
![]() Enlarge | QPL MIL-PRF-55342 Qualified Thin Film Resistor, Surface-Mount Chip | Resistors, Fixed | 0.05 | M55342X01 | 25 | 0.1 | 20 | 150 K | |
![]() Enlarge | QPL MIL-PRF-55342 Qualified Thin Film Resistor, Surface-Mount Chip | Resistors, Fixed | 0.05 | M55342X11 | 25 | 0.1 | 20 | 100 K | |
![]() Enlarge | Standard Sulfur Resistant Thick Film Chip Resistor | Resistors, Fixed | 0.05 | 0201 | 200 | 1 | 10 | 1 M | |
![]() Enlarge | High Stability Thin Film Flat Chip Resistors | Resistors, fixed | 0.075 | 0201 | 25 | 0.1 | 22 | 40 K | |
![]() Enlarge | Precision Thin Film Chip Resistors | Resistors, fixed | 0.063 | 0402 | 10 | 0.1 | 100 | 221 K | |
![]() Enlarge | Precision Thin Film Non-Magnetic Resistor, Surface Mount Chip, ± 25 ppm/°C, Tolerances to 0.1 % | Resistors, Fixed | 0.05 | 0402 | 25 | 0.1 | 20 | 35 K | |
![]() Enlarge | QPL MIL-PRF-55342 Qualified Thin Film Resistor, Surface-Mount Chip | Resistors, Fixed | 0.1 | M55342X12 | 25 | 0.1 | 10 | 261 K | |
![]() Enlarge | High Precision Wraparound - ± 2 ppm/°C TCR Thin Film Chip Resistors | Resistors, Fixed | 0.063 | 0402 | 0.01 | 100 | 35 K | ||
![]() Enlarge | Precision Thin Film Non-Magnetic Resistor, Surface Mount Chip, ± 25 ppm/°C, Tolerances to 0.1 % | Resistors, Fixed | 0.1 | 0502 | 25 | 0.1 | 20 | 65 K | |
![]() Enlarge | Standard Sulfur Resistant Thick Film Chip Resistor | Resistors, Fixed | 0.1 | 0402 | 100 | 1 | 10 | 10 M | |
![]() Enlarge | Standard Thick Film Chip Resistors | Resistors, Fixed | 0.10 | 0402 | 100 | 1 | 1 | 10 M | |
![]() Enlarge | High Stability Thin Film Flat Chip Resistors | Resistors, fixed | 0.130 | 0402 | 10 | 0.1 | 1 | 1 M | |
![]() Enlarge | Precision Thin Film Chip Resistors | Resistors, fixed | 0.100 | 0603 | 10 | 0.1 | 39 | 511 K | |
![]() Enlarge | Precision Thin Film Chip Resistors | Resistors, fixed | 0.125 | 0805 | 10 | 0.1 | 39 | 1.5 M | |
![]() Enlarge | Professional Thin Film Chip Resistors | Resistors, fixed | 0.100 | 0402 | 25 | 0.5 | 10 | 1 M | |
![]() Enlarge | Standard Sulfur Resistant Thick Film Chip Resistor | Resistors, Fixed | 0.125 | 0603 | 100 | 1 | 10 | 10 M | |
![]() Enlarge | QPL MIL-PRF-55342 Qualified Thin Film Resistor, Surface-Mount Chip | Resistors, Fixed | 0.15 | M55342X04 | 25 | 0.1 | 10 | 1.8 M | |
![]() Enlarge | QPL MIL-PRF-55342 Qualified Thin Film Resistor, Surface-Mount Chip | Resistors, Fixed | 0.2 | M55342X03 | 25 | 0.1 | 10 | 680 K | |
![]() Enlarge | Precision Thin Film Chip Resistors | Resistors, fixed | 0.250 | 1206 | 10 | 0.1 | 39 | 2 M | |
![]() Enlarge | High Precision Wraparound - ± 2 ppm/°C TCR Thin Film Chip Resistors | Resistors, Fixed | 0.100 | 0603 | 0.01 | 100 | 128 K | ||
![]() Enlarge | Standard Thick Film Chip Resistors | Resistors, Fixed | 0.125 | 0603 | 100 | 1 | 1 | 10 M | |
![]() Enlarge | QPL MIL-PRF-55342 Qualified Thin Film Resistor, Surface-Mount Chip | Resistors, Fixed | 0.125 | M55342X02 | 25 | 0.1 | 20 | 301 K | |
![]() Enlarge | High Stability Thin Film Flat Chip Resistors | Resistors, fixed | 0.210 | 0603 | 5 | 0.05 | 1 | 2 M | |
![]() Enlarge | Professional Thin Film Chip Resistors | Resistors, fixed | 0.125 | 0603 | 25 | 0.5 | 1 | 2 M | |
![]() Enlarge | QPL MIL-PRF-55342 Qualified Thin Film Resistor, Surface-Mount Chip | Resistors, Fixed | 0.15 | M55342X06 | 25 | 0.1 | 10 | 475 K | |
![]() Enlarge | Professional Thin Film Chip Resistors | Resistors, fixed | 0.200 | 0805 | 25 | 0.5 | 1 | 2 M | |
![]() Enlarge | Precision Thin Film Non-Magnetic Resistor, Surface Mount Chip, ± 25 ppm/°C, Tolerances to 0.1 % | Resistors, Fixed | 0.15 | 0603 | 25 | 0.1 | 10 | 130 K | |
![]() Enlarge | Precision Thin Film Non-Magnetic Resistor, Surface Mount Chip, ± 25 ppm/°C, Tolerances to 0.1 % | Resistors, Fixed | 0.2 | 0705 | 25 | 0.1 | 10 | 301 K | |
![]() Enlarge | QPL MIL-PRF-55342 Qualified Thin Film Resistor, Surface-Mount Chip | Resistors, Fixed | 0.225 | M55342X05 | 25 | 0.1 | 10 | 3.3 M | |
![]() Enlarge | QPL MIL-PRF-55342 Qualified Thin Film Resistor, Surface-Mount Chip | Resistors, Fixed | 0.25 | D55342X07 | 25 | 0.1 | 10 | 1.5 M | |
![]() Enlarge | High Precision Wraparound - ± 2 ppm/°C TCR Thin Film Chip Resistors | Resistors, Fixed | 0.125 | 0603 | 0.01 | 100 | 128 K | ||
![]() Enlarge | High Precision Wraparound - ± 2 ppm/°C TCR Thin Film Chip Resistors | Resistors, Fixed | 0.125 | 0805 | 0.01 | 100 | 291 K | ||
![]() Enlarge | High Precision Wraparound - ± 2 ppm/°C TCR Thin Film Chip Resistors | Resistors, Fixed | 0.200 | 0805 | 0.01 | 100 | 291 K | ||
![]() Enlarge | Ultra Precision Low TCR Thin Film Resistor, Surface Mount Chip, ± 2 ppm/°C TCR, 0.01 % Tolerance | Resistors, Fixed | 0.15 | 0603 | 2 | 0.01 | 100 | 130 K | |
![]() Enlarge | Precision Thin Film Non-Magnetic Resistor, Surface Mount Chip, ± 25 ppm/°C, Tolerances to 0.1 % | Resistors, Fixed | 0.15 | 0505 | 25 | 0.1 | 20 | 130 K | |
![]() Enlarge | Precision Thin Film Non-Magnetic Resistor, Surface Mount Chip, ± 25 ppm/°C, Tolerances to 0.1 % | Resistors, Fixed | 0.2 | 0805 | 25 | 0.1 | 10 | 301 K | |
![]() Enlarge | Standard Thick Film Chip Resistors | Resistors, Fixed | 0.25 | 0805 | 100 | 1 | 1 | 10 M | |
![]() Enlarge | Standard Thick Film Chip Resistors | Resistors, Fixed | 0.25 | 1206 | 100 | 1 | 1 | 10 M | |
![]() Enlarge | QPL MIL-PRF-55342 Qualified Thin Film Resistor, Surface-Mount Chip | Resistors, Fixed | 0.05 | M55342/01 | 25 | 0.1 | 20 | 150 K | |
![]() Enlarge | QPL MIL-PRF-55342 Qualified Thin Film Resistor, Surface-Mount Chip | Resistors, Fixed | 0.05 | M55342/11 | 25 | 0.1 | 20 | 100 K | |
![]() Enlarge | Metal Film Resistors, Axial, Military/Established Reliability, MIL-PRF-55182 Qualified, Precision, Type RNC, Characteristics J, H, K | Resistors, Fixed | 0.05 | 25 | 0.1 | 10 | 796 K | ||
![]() Enlarge | High Stability Resistor Chips (< 0.25 % at Pn at 70 °C During 1000 h) Thick Film Technology | Resistors, Fixed | 0.050 | 0502 | 100 | 0.5 | 0.1 | 25 M | |
![]() Enlarge | Metal Film Resistors, Axial, Military/Established Reliability, MIL-PRF-55182 Qualified, Precision, Type RNC, Characteristics J, H, K | Resistors, Fixed | 0.10 | 25 | 0.1 | 10 | 2 M | ||
![]() Enlarge | Ultra Precision Thin Film Chip Resistors | Resistors, fixed | 0.063 | 0402 | 5 | 0.05 | 100 | 100 K | |
![]() Enlarge | QPL MIL-PRF-55342 Qualified Thin Film Resistor, Surface-Mount Chip | Resistors, Fixed | 0.1 | M55342/12 | 25 | 0.1 | 10 | 261 K | |
![]() Enlarge | Precision Automotive Thin Film Chip Resistors, AEC-Q200 Qualified, Hi-Rel COTS | Resistors, Fixed | 0.05 | 0402 | 25 | 0.1 | 20 | 51 K | |
![]() Enlarge | Precision Automotive High Temperature (155 °C at Full Rated Power) Thin Film Chip Resistor, AEC-Q200 Qualified | Resistors, Fixed | 0.05 | 0402 | 25 | 0.1 | 1.0 | 51 K |