Thermistors - Automotive temperature sensing
Showing 1 to 25 of 25 entries
Click the buttons to sort the table between ascending, descending, and off. Filter by click and drag or ctrl-click to select multiple items.
Series ▲▼ | Technology ▲▼ | Description ▲▼ | Type ▲▼ |
|---|---|---|---|
| NTC Thermistors, Flex Foil Sensors | Thermistors | ||
| NTC Thermistors, Miniature Immersion, Liquid Cooled Automotive Systems | Thermistors | ||
| NTC Thermistors, Standard Lug Sensors | Thermistors | ||
| NTC Thermistors, Standard Lug Sensors, 150 °C | Thermistors | ||
| NTC Thermistors, Low Thermal Gradient Lug Sensors | Thermistors | ||
| NTC Thermistors, Mini Lug Sensors | Thermistors | ||
| NTC Thermistors, Standard Lug Sensors | Thermistors | ||
| NTC Thermistors, Standard Lug Sensors | Thermistors | ||
| NTC Thermistors, Standard Lug Sensors | Thermistors | ||
| Enhanced Leadless NTC Thermistor Die Suitable For Wire Bonding | Thermistors | ||
| NTC Thermistors, 2-Point Mini Chip Sensor, Flexible Leads | Thermistors | ||
| NTC Thermistors, 2-Point Radial Leaded, Automotive Grade | Thermistors | ||
| NTC Thermistor, Epoxy Coated Mini Sensor | Thermistors | ||
| NTC Thermistors, Long Insulated Leads | Thermistors | ||
| NTC Thermistors, 2-Point Micro Chip Sensor Insulated Leads | Thermistors | ||
| NTC Thermistors, Long Insulated Leads 150 °C With Very Low Thermal Gradient | Thermistors | ||
| NTC Thermistors, Insulated Leads for 185 °C Applications | Thermistors | ||
| SMD 0402, Glass Protected NTC Thermistors | Thermistors | ||
| SMD 0603, Glass Protected NTC Thermistors | Thermistors | ||
| SMD 0805, Glass Protected NTC Thermistors | Thermistors | ||
| PTC Thermistors | PTC Thermistors, Inrush Current Limiter High Energy | Thermistors | |
| PTC Thermistors | PTC Thermistors, Inrush Current Limiter | Thermistors | |
| PTC Thermistors | SMD PTC Thermistors, Inrush Current Limiter | Thermistors | |
| PTC Sensing Thermistors | PTC Thermistors, Mini Radial Leaded for Over-Temperature Protection | Thermistors | |
| Automotive Temperature Dependent Platinum Thin Film Chip Resistor (RTD) | Thin Film RTD |