AND
EVALUATION BOARDS
Vishay provides the evaluation boards shown in the table below to help you choose the best microBUCK or microBRICK POL buck converter for your application. Evaluation boards are available for purchase from Vishay's authorized distributors. To check evaluation board stock at a distributor in your region, click on the link in the last column.
An overview of the available evaluation boards and reference document downloads, including the Bill of Materials are provided via links below.
Part Number | Evaluation Board Manual |
Description | Evaluation Board Image |
Reference Board, Gerber Design, |
Check Evaluation Board Stock |
New! |
4.5 V to 18 V Input, 20 A, microBRICK® DC/DC Regulator Module |
SiC931 | SiC931EVB-A | ||
SiC431 | 3 V to 24 V Input, 24 A microBUCK® | SiC431 |
SiC431AEVB-A (Ultrasonic) SiC431BEVB-A (Powersave) |
||
SiC437, SiC438 |
High Voltage Synchronous Buck Regulators: 3 V to 24 V SiC437 (12 A), SiC438 (8 A) |
SiC437 SiC438 |
SiC437AEVB-A (Ultrasonic) SiC437BEVB-A (Powersave) SiC438AEVB-A (Ultrasonic) SiC4384BEVB-A (Powersave) |
||
SiC450, SiC451, SiC453 |
4.5 V to 20 V Input, 15 A (SIC453), 25 A(SIC451), 40 A (SIC450) microBUCK® DC/DC Converter with PMBus Interface |
SiC450, SiC451, SiC453 |
SiC450EVB-A SiC451EVB-A SiC453EVB-A |
||
SiC461, SiC462 |
4.5 V to 60 V Input, 10 A (SiC461), 6 A (SiC462), microBUCK® DC/DC Converter |
SiC461, SiC462 |
SiC461EVB-A SiC462EVB-A |
||
SiC463, SiC464 |
4.5 V to 60 V Input, 4 A (SiC463), 2 A (SiC464), microBUCK® DC/DC Converter |
SiC463, SiC464 |
SiC463EVB-B SiC464EVB-B |
||
SiC466, SiC467 |
4.5 V to 60 V Input, 6 A (SiC467), 10 A (SiC466), microBUCK® DC/DC Converter |
N/A |
SiC466EVB-D SiC467EVB-D |
||
SiC468, SiC469 |
4.5 V to 60 V Input, 2 A (SiC469), 4 A (SiC468), microBUCK® DC/DC Converter |
N/A |
SiC466EVB-D SiC467EVB-D |
||
SiC471, SiC472 |
4.5 V to 55 V Input, 12 A (SiC471), 8 A (SiC472), microBUCK® DC/DC Converter |
SiC471, SiC472 |
SiC471EVB-A SiC472EVB-A |
||
SiC473, SiC474 |
4.5 V to 55 V Input, 5 A (SiC473), 3 A (SiC474), microBUCK® DC/DC Converter |
SiC473, SiC474 |
SiC473EVB-B SiC474EVB-B |
||
SIC476, SIC477 |
4.5 V to 55 V Input, 8 A (SIC477), 12 A (SIC476) microBUCK® DC/DC Converter |
N/A |
SiC476EVB-D SiC477EVB-D |
||
SIC478, SIC479 |
4.5 V to 55 V Input, 3 A (SIC479), 5 A(SIC478) microBUCK® DC/DC Converter |
N/A |
SiC478EVB-E SiC479EVB-E |
||
SiC951 |
4.5 V to 20 V Input, 25 A microBRICK® DC/DC Regulator Module With PMBus Interface |
N/A | SiC951EVB-A | ||
SiC967 |
4.5 V to 60 V Input, 6 A, microBRICK® DC/DC Regulator Module With PMBus Interface |
N/A | SiC967EVB-A |