AY1 Series product information
Automotive Grade AC Line Rated Ceramic Disc Capacitors Class X1, 760 VAC, Class Y1, 500 VAC
FEATURES
AEC-Q200 qualified
Withstands 85 / 85 / 1000 h test
Can pass 1000 temperature cycles (from -55 °C to +125 °C)
APPLICATIONS
Vishay engineers can answer questions about product quality, performance, and specifications.
If you haven't already registered, you must register to submit a request.
* = required