IHLE-2525CD-51 product information
IHLE® High Current Inductors With E-Field Shield
FEATURES
High temperature, up to 155 °C
Integrated E-Shield for maximum EMI reduction (1)
Excellent DC/DC energy storage up to 1 MHz to 2 MHz. Filter inductor applications up the SRF (see standard electrical specifications
table)