MENU

PRAHT 100, PRAHT 135, PRAHT 182 (CNWHT) product information

High Temperature (230 C) High Precision Thin Film Wraparound Chip Resistor Arrays, Sulfur Resistant

 Datasheet

FEATURES

Tight TCR (10 ppm/C) and TCR tracking        (to 2 ppm/C)
2 to 4 resistors (same or different values)
Ratio tolerance to 0.05 %

APPLICATIONS



Currently, Vishay does not have available sample inventory, but you may find product inventory at one of our Distribution Partners.

Enter the part number below (if needed, check the datasheet to be certain that the part number is still valid), click search and a list of distributors with available inventory will be presented.

Use our Inventory Search for available stock from our Authorized Distributors.

Powered by netCOMPONENTS
An asterisk (*) can be used as a wildcard character at the end of a search entry. Examples: IHL* or IHLP25*

Enter a part number: