TSSP950.. product information

IR Sensor Module for Reflective Sensor, Light Barrier, and Fast Proximity Applications

 Datasheet

FEATURES

Up to 2 m for presence and proximity sensing
Uses continuous AC signal or burst pattern of infrared light
PIN diode and sensor IC in one package


New TSSP9.. Series for Presence Sensing
Industry leading sensitivity at 0.4 mW/m2 | More precise triggering versus signal strength | Near constant detection threshold over temperature | Reduced disturbance from DC light sources | Better input to output pulse accuracy.