VO3052, VO3053 PRODUCT INFORMATION

Optocoupler, Phototriac Output, Non-Zero Crossing, 1.5 kV/µs dV/dt, 600 V
vsh-img-product-image

pdf-icon-small Datasheet

FEATURES

1500 V/µs dV/dt minimum 2000 V/µs typical
600 V blocking voltage
100 mA on-state current

APPLICATIONS

Household appliances
Triac drive / AC motor drives
Solenoid / valve controls


Design Tool Type
Showing 1 to 6 of 6 entries

Design Tool TypeDescription▲▼Share
3D ModelDIP6-OP6 (*.zip)share
3D ModelDIP6-OP7 (*.zip)share
3D ModelDIP6-OP9 (*.zip)share
3D ModelDIP6-TH (*.zip)share
Footprints and Schematic SymbolsVO3052, VO3053 Footprint and Schematic Symbols (*.pdf)share
SPICE ModelSPICE Model VO3052, VO3053 (*.zip)share