IHLE-4040DD-51 product information
IHLE® High Current Inductors With E-Field Shield
FEATURES
High temperature, up to 155 °C
Integrated E-Shield for maximum EMI reduction (1)
Excellent DC/DC energy storage up to 1 MHz to 2 MHz. Filter inductor applications up the SRF (see standard electrical specifications
table).
APPLICATIONS
Currently, Vishay does not have available sample inventory, but you may find product inventory at one of our Distribution
Partners.
Enter the part number below (if needed, check the datasheet to be certain that the part number is still valid), click search and a list of distributors with available inventory will be presented.
Use our Inventory Search for available stock from our Authorized Distributors.
Powered by netCOMPONENTS
An asterisk (*) can be used as a wildcard character at the end of a search entry. Examples: IHL* or IHLP25*
Enter a part number: