X
|
Resistors
Breno Albuquerque, Senior Manager, Product Marketing, Vishay Resistors, walks us through a catalog of resistor designs which showcases applications such as on-board charging, battery management and power inverters. |
Our CDMM resistor is a high voltage molded chip divider specifically designed for EV and HV automotive applications with good TCR tracking and ratio tolerances vs. individual components |
P16 Compact Panel Potentiometers feature a unique integrated design incorporating the potentiometer and knob in one assembly. No knob control to buy and assemble. P16 Panel Potentiometers is fully sealed (IP67), can support 1 W power rated with a high dielectric strength 2500 VRMS. The control knob and his marking can be configurable: material or metallic / Blue, white, yellow, red, and black knob/dot, line, gradient, 5 graduations, 10 graduations, fan, light, volume, temperature.
|
Learn more about our custom thin film technology with this step-by-step guide to our build process. We also look at some of the special features and applications related to this technology. |
The first video in the series detailed the JouleWizard Pulse Tools. The Pulse Energy Calculator helps determine the energy content of a waveform. |
Vishay manufactures one of the world’s largest portfolios of discrete semiconductors and passive electronic components that are essential to innovative designs in the automotive, industrial, computing, consumer, telecommunications, military, aerospace, and medical markets. Serving customers worldwide, Vishay is The DNA of tech.®