Video Library

Power IC VIDEOS

Improve Signal Integrity and Bandwidth in Automotive Applications

Vishay’s Automotive Grade DGQ2788A dual DPDT / quad SPDT analog switch combines a robust design with ultra flat resistance and parasitic capacitance in the compact miniQFN16 package. The result is improved signal integrity and bandwidth in space-constrained automotive applications, including ADAS, infotainment, power controls, and data streaming.
Share
share

Power IC

Improve Signal Integrity and Bandwidth in Automotive Applications
Vishay’s Automotive Grade DGQ2788A dual DPDT / quad SPDT analog switch combines a robust design with ultra flat resistance and parasitic capacitance in the compact miniQFN16 package. The result is improved signal integrity and bandwidth in space-constrained automotive applications, including ADAS, infotainment, power controls, and data streaming.
Vishay microBRICK® Overview
Looking for increased power density and efficiency for POL converters in your designs? Our new 6 A SiC967, 20 A SiC931, and 25 A SiC951 microBRICK® synchronous buck regulator modules have you covered.
VRPower® Smart Power Stages for High Current Multi-Phase Converters
Increase efficiency and accuracy when powering the next generation of microprocessors, our latest product training module explores the VRPower® family of 70 A to 100 A smart power stages.
Vishay PowerCAD Tutorial – How to use the DC/DC Buck Converter Simulation Tool
The Vishay PowerCAD online simulator tool helps designers accelerate the design of circuits using microBUCK DC/DC buck converters and microBRICK modules. PowerCAD capabilities include online schematics, built-in analysis tools, and BOM reports.