Multicell battery Monitors - Zener/TVS Protection
TVS Protection
| Product Name | Status | Description | Features | Package | Q-Level |
| VTVS3V3ASMF to VTVS63GSMF | 400 W TransZorb® Transient Voltage Suppressors (TVS) | Vwm: 3.3V to 63V; Vbr: 6.4V to 78.2V Pppm(10x1000us): 400W | DO-219AB (SMF) | AEC Q101 |
Zener Diode
| Product Name | Status | Description | Features | Package | Q-Level |
| BZT52-Series | Small Signal Zener Diodes | Vz: 2.4V to 75V; Power dissipation 500mW | SOD-123 | AEC Q101 | |
| BZX384-Series | Small Signal Zener Diodes | Vz: 2.4V to 75V; Power dissipation 200mW | SOD-323 | AEC Q101 | |
| PLZ Series | Zener Diodes Permitting 500 mW Power Dissipation | Vz: 2.0V to 39V; Power dissipation 500mW | DO-219AC (MicroSMF) | AEC Q101 |