VTVS3V3ASMF to VTVS63GSMF PRODUCT INFORMATION

400 W TransZorb® Transient Voltage Suppressors (TVS) Diode
Automotive Grade Logovsh-img-product-image

FEATURES

400 W peak pulse power capability with a 10/1000 µs waveform
Tolerance of the avalanche breakdown voltage ± 5 % VTVSxxxA... ± 2 % VTVSxxxG...
Low-profile package


Disclaimer:

Please carefully read the disclaimer below before proceeding and before using this data. Your use of this data constitutes your acceptance of the terms and conditions set forth below. Click on the I AGREE link to continue and to accept these terms and conditions.

This data is being provided to you free of charge for your use but remains the sole property of Vishay Intertechnology, Inc. (''Vishay') or Ultra Librarian/EMA Design Automation®, Inc. (collectively, "Company"). This data is being provided as a convenience and for informational purposes only. Inclusion of links to this data on the Vishay website does not constitute an endorsement or an approval by Vishay of any of the products, services or opinions of Company. While Vishay and Company have used reasonable efforts to ensure the accuracy of the data, Vishay and Company do not guarantee that the data will be error-free. Vishay and Company do not make any representations, warranties, or guarantees that the data is completely accurate or up-to-date. In some cases, the data may have been simplified to remove proprietary detail while maintaining critical interface geometric detail for use by customers. Vishay and Company expressly disclaim all implied warranties regarding the data, including but not limited to any implied warranties or merchantability or fitness for a particular purpose. None of the foregoing parties shall be liable for any claims or losses of any nature, including, but not limited to, lost profits, punitive or consequential damages related to the data.

Please note that clicking I AGREE will result in you leaving the Vishay website and visiting an external website. Vishay bears no responsibility for the accuracy, legality or content of the external website or for that of subsequent links. Please contact the owner of the external website for answers to questions regarding its content.


Showing 1 to 16 of 16 entries
Document TypeTitleDescriptionShare
Datasheet
400 W TransZorb® Transient Voltage Suppressors (TVS) Diode
share
Markings
Marking
share
Packaging Information
Package Dimensions for ESD -, Zener -,
share
Product Literature
ESD Protection Diodes
share
Product Literature
Diodes and Rectifiers Solutions for Aerospace and Defense
share
Product Literature
eSMP® Series - Small and Low Profle Package Solutions for Select Diodes and Rectifiers - JP
share
Product Literature
Diodes for the Automotive Industry: Device Selector Guide by Application
share
Product Literature
eSMP® Package Series
share
Product Literature
eSMP® Series - Small and Low Profle Package Solutions for Select Diodes and Rectifiers
share
Product Literature
VTVS3V3ASMF to VTVS63GSMF: TransZorb® TVS Protection Diodes Feature 2% Breakdown Voltage
share
Product Literature
VTVS Series: 400 W TVS in SMF (DO-219AB) Package - Ideal for Space-Constrained Electronics
share
Product Literature
Did You Know - A Brief Introduction to TVS Diodes in eSMP® Series Packages
share
Product Literature
Transient Voltage Suppressors in eSMP® Series Packages (TransZorb® and PAR®)
share
Product Literature
VTVSXXGSMF Series: 400 W TVS in SMF (DO-219AB) Package (Chinese)
share
Product Literature
TVS (Transient Voltage Suppressor) Diodes Selector Guide
share
Technical Notes
Find the Right ESD or TVS Diode
share