DC-AC - Inverter Circuit
Power Switch
| Product Name | Status | Description | Features | Package | Q-Level | 
| SiHG21N65EF | N Channel 650V (D-S) MOSFET | VDS=650V; RDS(on)/10V=180mohm Qg/10V=71nC; Single N | TO-247AC | ||
| SiHG24N65EF | N Channel 650V (D-S) MOSFET | VDS=650V; RDS(on)/10V=156mohm Qg/10V=81nC; Single N | TO-247AC | ||
| SiHG28N65EF | N Channel 650V (D-S) MOSFET | VDS=650V; RDS(on)/10V=117mohm Qg/10V=97nC; Single N | TO-247AC | ||
| SiHG33N65EF | N Channel 650V (D-S) MOSFET | VDS=650V; RDS(on)/10V=109mohm; Qg/10V=114nC; Single N | TO-247AC | ||
| SiHG44N65EF | N Channel 650V (D-S) MOSFET | VDS=650V; RDS(on)/10V=73mohm; Qg/10V=185nC; Single N | TO-247AC | ||
| SiHW61N65EF | N Channel 650V (D-S) MOSFET | VDS=650V; RDS(on)/10V=47mohm; Qg/10V=247nC; Single N | TO-247AD | 
Ultrafast Recovery Diode
| Product Name | Status | Description | Features | Package | Q-Level | 
| VS-E5PH3012L-N3 | 1200V ultrafast recovery diode | IF(AV)=30A; VF=1.7V; trr=32ns | TO-247AD 2L | ||
| VS-E5PH6012L-N3 | 1200V ultrafast recovery diode | IF(AV)=60A; VF=1.7V; trr=38ns | TO-247AD 2L | ||
| VS-E5PX3012L-N3 | 1200V ultrafast recovery diode | IF(AV)=30A; VF=2.1V; trr=26ns | TO-247AD 2L | ||
| VS-E5PX6012L-N3 | 1200V ultrafast recovery diode | IF(AV)=60A; VF=2.1V; trr=30ns | TO-247AD 2L | ||
| VS-EPH3007L-N3 | 650V Ultrafast Recovery Diode | IF(AV)=30A; VF=1.4V; trr=33ns | TO-247AD 2L | ||
| VS-EPH6007L-N3 | 650V ultrafast recovery diode | IF(AV)=60A; VF=1.4V; trr=65ns | TO-247AD 2L | ||
| VS-EPX3007L-N3 | 650V ultrafast recovery diode | IF(AV)=30A; VF=1.6V; trr=27ns | TO-247AD 2L | ||
| VS-EPX6007L-N3 | 650V ultrafast recovery diode | IF(AV)=60A; VF=1.6V; trr=40ns | TO-247AD 2L |