Capacitors - Ceramic - EMI Safety Rated X/Y
Showing 1 to 50 of 58 entries
Click the buttons to sort the table between ascending, descending, and off. Filter by click and drag or ctrl-click to select multiple items.
Series ▲▼ | Product Image | Type ▲▼ | Technology ▲▼ | Description ▲▼ | Mounting ▲▼ | Voltage (V) ▲▼ | Capacitance (min.) ▲▼ | Capacitance (max.) ▲▼ | Class ▲▼ | Dielectric ▲▼ |
|---|---|---|---|---|---|---|---|---|---|---|
![]() Enlarge | Capacitors, Fixed | MLCC | Surface Mount Multilayer Ceramic Chip Capacitors for Safety Certified Applications | Surface Mount | 250 | 10 pF | 220 pF | C0G (NP0) (X1 / Y2) | ||
![]() Enlarge | Capacitors, Fixed | MLCC | Surface Mount Multilayer Ceramic Chip Capacitors for Safety Certified Applications | Surface Mount | 250 | 47 pF | 1 nF | C0G (NP0) (X1 / Y2) | ||
![]() Enlarge | Capacitors, Fixed | Ceramic, Singlelayer | Automotive Grade EMI Suppression Safety Capacitor, Ceramic Disc, Class X1, 440 VAC, Class Y2, 300 VAC | Radial | 300 | 10 pF | 47 pF | 1 | U2J | |
![]() Enlarge | Capacitors, Fixed | Ceramic, Singlelayer | EMI Suppression Capacitor, Ceramic Disc, Class X1, 440 VAC, Class Y2, 250 VAC | Radial | 250 | 1 nF | 12 nF | 2 | Y5U | |
![]() Enlarge | Capacitors, Fixed | Ceramic, Singlelayer | EMI Suppression Capacitor, Ceramic Disc, Class X2, 400 VAC | Radial | 400 | 9 nF | 100 nF | 2 | Y5V | |
![]() Enlarge | Capacitors, Fixed | Ceramic, Singlelayer | EMI Suppression Capacitor, Ceramic Disc, Class X2, 400 VAC | Radial | 400 | 10 nF | 10 nF | 2 | Z5U | |
![]() Enlarge | Capacitors, Fixed | Ceramic, Singlelayer | EMI Suppression Capacitor, Ceramic Disc, Class X1, 400 VAC, Class Y2, 300 VAC / 250 VAC | Radial | 250 | 1 nF | 8 nF | 2 | Y5S | |
![]() Enlarge | Capacitors, Fixed | Ceramic, Singlelayer | EMI Suppression Capacitor, Ceramic Disc, Class X1, 440 VAC, Class Y2, 300 VAC | Radial | 300 | 68 pF | 4.7 nF | 2 | Y5S, Y5T, Y5U | |
![]() Enlarge | Capacitors, Fixed | Ceramic, Singlelayer | EMI Suppression Capacitor, Ceramic Disc, Class X1, 400 VAC, Class Y2, 300 VAC / 250 VAC | Radial | 300 | 1 nF | 8 nF | 2 | Y5S | |
![]() Enlarge | Capacitors, Fixed | Ceramic, Singlelayer | EMI Suppression Capacitor, Ceramic Disc, Class X1, 400 VAC, Class Y2, 300 VAC / 250 VAC | Radial | 400 | 1 nF | 8 nF | 2 | Y5S | |
![]() Enlarge | Capacitors, Fixed | Ceramic, Singlelayer | EMI Suppression Capacitor, Ceramic Disc, Class X1, 400 VAC, Class Y2, 300 VAC | Radial | 300 | 10 pF | 68 pF | 1 | C0G, U2J, P3K, R3L, S3L | |
![]() Enlarge | Capacitors, Fixed | Ceramic, Singlelayer | EMI Suppression Capacitor, Ceramic Disc, Class X1, 400 VAC, Class Y2, 300 VAC | Radial | 300 | 100 pF | 15 nF | 2 | X7R, Y5U | |
![]() Enlarge | Capacitors, Fixed | Ceramic, Singlelayer | EMI Suppression Capacitor, Ceramic Disc, Class X1, 400 VAC, Class Y2, 300 VAC | Radial | 400 | 10 pF | 68 pF | 1 | C0G, U2J, P3K, R3L, S3L | |
![]() Enlarge | Capacitors, Fixed | Ceramic, Singlelayer | EMI Suppression Capacitor, Ceramic Disc, Class X1, 400 VAC, Class Y2, 300 VAC | Radial | 400 | 100 pF | 15 nF | 2 | X7R, Y5U | |
![]() Enlarge | Capacitors, Fixed | Ceramic, Singlelayer | EMI Suppression Capacitor, Ceramic Disc, Class X1, 400 VAC, Class Y2, 300 VAC / 250 VAC | Radial | 250 | 1 nF | 10 nF | 2 | Y5U | |
![]() Enlarge | Capacitors, Fixed | Ceramic, Singlelayer | EMI Suppression Capacitor, Ceramic Disc, Class X1, 400 VAC, Class Y2, 300 VAC / 250 VAC | Radial | 250 | 4.7 nF | 10 nF | 2 | Y5V | |
![]() Enlarge | Capacitors, Fixed | Ceramic, Singlelayer | Automotive Grade EMI Suppression Safety Capacitor, Ceramic Disc, Class X1, 440 VAC, Class Y2, 300 VAC | Radial | 300 | 68 pF | 10 nF | 2 | Y5S, Y5U, Y5V | |
![]() Enlarge | Capacitors, Fixed | Ceramic, Singlelayer | EMI Suppression Capacitor, Ceramic Disc, Class X1, 440 VAC, Class Y2, 300 VAC | Radial | 300 | 33 pF | 47 pF | 1 | N750 | |
![]() Enlarge | Capacitors, Fixed | Ceramic, Singlelayer | EMI Suppression Capacitor, Ceramic Disc, Class X1, 400 VAC, Class Y2, 300 VAC / 250 VAC | Radial | 300 | 1 nF | 10 nF | 2 | Y5U | |
![]() Enlarge | Capacitors, Fixed | Ceramic, Singlelayer | EMI Suppression Capacitor, Ceramic Disc, Class X1, 440 VAC, Class Y2, 300 VAC | Radial | 300 | 1 nF | 4.7 nF | 2 | Y5U | |
![]() Enlarge | Capacitors, Fixed | Ceramic, Singlelayer | EMI Suppression Capacitor, Ceramic Disc, Class X1, 400 VAC, Class Y2, 300 VAC / 250 VAC | Radial | 300 | 4.7 nF | 10 nF | 2 | Y5V | |
![]() Enlarge | Capacitors, Fixed | Ceramic, Singlelayer | EMI Suppression Capacitor, Ceramic Disc, Class X1, 400 VAC, Class Y2, 300 VAC / 250 VAC | Radial | 400 | 1 nF | 10 nF | 2 | Y5U | |
![]() Enlarge | Capacitors, Fixed | Ceramic, Singlelayer | EMI Suppression Capacitor, Ceramic Disc, Class X1, 400 VAC, Class Y2, 300 VAC / 250 VAC | Radial | 400 | 4.7 nF | 10 nF | 2 | Y5V | |
![]() Enlarge | Capacitors, Fixed | Ceramic, Singlelayer | EMI Suppression Capacitor, Ceramic Disc, Class X1, 400 VAC, Class Y4, 125 VAC | Radial | 125 | 1 nF | 50 nF | 2 | Y5V | |
![]() Enlarge | Capacitors, Fixed | Ceramic, Singlelayer | EMI Suppression Capacitor, Ceramic Disc, Class X1, 760 VAC, Class Y1, 500 VAC | Radial | 500 | 33 pF | 33 pF | 1 | N750 | |
![]() Enlarge | Capacitors, Fixed | Ceramic, Singlelayer | EMI Suppression Capacitor, Ceramic Disc, Class X1, 760 VAC, Class Y1, 500 VAC | Radial | 500 | 47 pF | 4.7 nF | 2 | Y5S, Y5T, Y5U | |
![]() Enlarge | Capacitors, Fixed | Ceramic, Singlelayer | EMI Suppression Capacitor, Ceramic Disc, Class X1, 760 VAC, Class Y1, 500 VAC | Radial | 760 | 33 pF | 33 pF | 1 | N750 | |
![]() Enlarge | Capacitors, Fixed | Ceramic, Singlelayer | EMI Suppression Capacitor, Ceramic Disc, Class X1, 760 VAC, Class Y1, 500 VAC | Radial | 760 | 47 pF | 4.7 nF | 2 | Y5S, Y5T, Y5U | |
![]() Enlarge | Capacitors, Fixed | Ceramic, Singlelayer | Automotive EMI Suppression Safety Capacitor, Ceramic Disc, Class X1, 760 VAC, Class Y1, 500 VAC | Surface-mount (reflow Soldering) | 500 | 470 pF | 4.7 nF | 2 | Y5U | |
![]() Enlarge | Capacitors, Fixed | Ceramic, Singlelayer | Automotive EMI Suppression Safety Capacitor, Ceramic Disc, Class X1, 760 VAC, Class Y1, 500 VAC | Surface-mount (reflow Soldering) | 760 | 470 pF | 4.7 nF | 2 | Y5U | |
![]() Enlarge | Capacitors, Fixed | MLCC | Surface Mount Multilayer Ceramic Chip Capacitors for Safety Certified Applications | Surface Mount | 250 | 10 pF | 390 pF | C0G (NP0) (X2) | ||
![]() Enlarge | Capacitors, Fixed | MLCC | Surface Mount Multilayer Ceramic Chip Capacitors for Safety Certified Applications | Surface Mount | 250 | 100 pF | 1 nF | X7R (X1 / Y2) | ||
![]() Enlarge | Capacitors, Fixed | MLCC | Surface Mount Multilayer Ceramic Chip Capacitors for Safety Certified Applications | Surface Mount | 250 | 100 pF | 2.7 nF | X7R (X2) | ||
![]() Enlarge | Capacitors, Fixed | MLCC | Surface Mount Multilayer Ceramic Chip Capacitors for Safety Certified Applications | Surface Mount | 250 | 270 pF | 4.7 nF | X7R (X1 / Y2) | ||
![]() Enlarge | Capacitors, Fixed | MLCC | Surface Mount Multilayer Ceramic Chip Capacitors for Safety Certified Applications | Surface Mount | 250 | 270 pF | 12 nF | X7R (X2) | ||
![]() Enlarge | Capacitors, Fixed | Ceramic, Singlelayer | EMI Suppression Capacitor, Ceramic Disc, Class X1, 400 VAC, Class Y4, 125 VAC | Radial | 400 | 1 nF | 50 nF | 2 | Y5V | |
![]() Enlarge | Capacitors, Fixed | Ceramic, Singlelayer | Automotive Grade EMI Suppression Safety Capacitor, Ceramic Disc, Class X1, 760 VAC, Class Y1, 500 VAC | Radial | 500 | 470 pF | 4.7 nF | 2 | Y5U | |
![]() Enlarge | Capacitors, Fixed | Ceramic, Singlelayer | Automotive Grade EMI Suppression Safety Capacitor, Ceramic Disc, Class X1, 760 VAC, Class Y1, 500 VAC | Radial | 760 | 470 pF | 4.7 nF | 2 | Y5U | |
![]() Enlarge | Capacitors, Fixed | Ceramic, Singlelayer | Automotive Grade EMI Suppression Safety Capacitor, Ceramic Disc, Class X1, 440 VAC, Class Y2, 300 VAC | Radial | 440 | 10 pF | 47 pF | 1 | U2J | |
![]() Enlarge | Capacitors, Fixed | Ceramic, Singlelayer | Automotive Grade EMI Suppression Safety Capacitor, Ceramic Disc, Class X1, 440 VAC, Class Y2, 300 VAC | Radial | 440 | 68 pF | 10 nF | 2 | Y5S, Y5U, Y5V | |
![]() Enlarge | Capacitors, Fixed | Ceramic, Singlelayer | EMI Suppression Safety Capacitor, Ceramic Disc, Class X1, 760 VAC, Class Y1, 500 VAC | Radial | 500 | 10 pF | 22 pF | 1 | U2J | |
![]() Enlarge | Capacitors, Fixed | Ceramic, Singlelayer | EMI Suppression Safety Capacitor, Ceramic Disc, Class X1, 760 VAC, Class Y1, 500 VAC | Radial | 500 | 33 pF | 4.7 nF | 2 | Y5S, Y5U, Y5V | |
![]() Enlarge | Capacitors, Fixed | Ceramic, Singlelayer | EMI Suppression Safety Capacitor, Ceramic Disc, Class X1, 760 VAC, Class Y1, 500 VAC | Surface-mount (reflow Soldering) | 500 | 470 pF | 4.7 nF | 2 | Y5U | |
![]() Enlarge | Capacitors, Fixed | Ceramic, Singlelayer | EMI Suppression Safety Capacitor, Ceramic Disc, Class X1, 760 VAC, Class Y1, 500 VAC | Surface-mount (reflow Soldering) | 760 | 470 pF | 4.7 nF | 2 | Y5U | |
![]() Enlarge | Capacitors, Fixed | Ceramic, Singlelayer | EMI Suppression Capacitor, Ceramic Disc, Class X1, 760 VAC, Class Y1, 500 VAC | Radial | 500 | 470 pF | 4.7 nF | 2 | Y5U | |
![]() Enlarge | Capacitors, Fixed | Ceramic, Singlelayer | EMI Suppression Safety Capacitor, Ceramic Disc, Class X1, 760 VAC, Class Y1, 500 VAC | Radial | 760 | 10 pF | 22 pF | 1 | U2J | |
![]() Enlarge | Capacitors, Fixed | Ceramic, Singlelayer | EMI Suppression Safety Capacitor, Ceramic Disc, Class X1, 760 VAC, Class Y1, 500 VAC | Radial | 760 | 33 pF | 4.7 nF | 2 | Y5S, Y5U, Y5V | |
![]() Enlarge | Capacitors, Fixed | Ceramic, Singlelayer | EMI Suppression Capacitor, Ceramic Disc, Class X1, 440 VAC, Class Y2, 300 VAC | Radial | 440 | 33 pF | 47 pF | 1 | N750 | |
![]() Enlarge | Capacitors, Fixed | Ceramic, Singlelayer | EMI Suppression Capacitor, Ceramic Disc, Class X1, 440 VAC, Class Y2, 300 VAC | Radial | 440 | 68 pF | 4.7 nF | 2 | Y5S, Y5T, Y5U | |
![]() Enlarge | Capacitors, Fixed | Ceramic, Singlelayer | EMI Suppression Capacitor, Ceramic Disc, Class X1, 440 VAC, Class Y2, 300 VAC | Radial | 440 | 1 nF | 4.7 nF | 2 | Y5U |