Capacitors - Ceramic - High Reliability/Long-life
Showing 1 to 50 of 288 entries
Click the buttons to sort the table between ascending, descending, and off. Filter by click and drag or ctrl-click to select multiple items.
Series ▲▼ | Product Image | Type ▲▼ | Technology ▲▼ | Description ▲▼ | Mounting ▲▼ | Voltage (V) ▲▼ | Capacitance (min.) ▲▼ | Capacitance (max.) ▲▼ | Class ▲▼ | Dielectric ▲▼ |
|---|---|---|---|---|---|---|---|---|---|---|
![]() Enlarge | Capacitors, Fixed | Ceramic, Multilayer Leaded | Axial Leaded Multilayer Ceramic Capacitors for General Purpose Class 1 and Class 2, 50 VDC, 100 VDC, 200 VDC, 500 VDC | Axial | 50 | 10 pF | 10 nF | 1 | C0G | |
![]() Enlarge | Capacitors, Fixed | Ceramic, Multilayer Leaded | Axial Leaded Multilayer Ceramic Capacitors for General Purpose Class 1 and Class 2, 50 VDC, 100 VDC, 200 VDC, 500 VDC | Axial | 50 | 100 pF | 1 µF | 2 | X7R | |
![]() Enlarge | Capacitors, Fixed | Ceramic, Multilayer Leaded | Axial Leaded Multilayer Ceramic Capacitors for General Purpose Class 1 and Class 2, 50 VDC, 100 VDC, 200 VDC, 500 VDC | Axial | 100 | 10 pF | 5.6 nF | 1 | C0G | |
![]() Enlarge | Capacitors, Fixed | Ceramic, Multilayer Leaded | Axial Leaded Multilayer Ceramic Capacitors for General Purpose Class 1 and Class 2, 50 VDC, 100 VDC, 200 VDC, 500 VDC | Axial | 100 | 100 pF | 220 nF | 2 | X7R | |
![]() Enlarge | Capacitors, Fixed | Ceramic, Multilayer Leaded | Axial Leaded Multilayer Ceramic Capacitors for General Purpose Class 1 and Class 2, 50 VDC, 100 VDC, 200 VDC, 500 VDC | Axial | 200 | 33 pF | 2.2 nF | 1 | C0G | |
![]() Enlarge | Capacitors, Fixed | Ceramic, Multilayer Leaded | Axial Leaded Multilayer Ceramic Capacitors for General Purpose Class 1 and Class 2, 50 VDC, 100 VDC, 200 VDC, 500 VDC | Axial | 200 | 100 pF | 47 nF | 2 | X7R | |
![]() Enlarge | Capacitors, Fixed | Ceramic, Multilayer Leaded | Axial Leaded Multilayer Ceramic Capacitors for General Purpose Class 1 and Class 2, 50 VDC, 100 VDC, 200 VDC, 500 VDC | Axial | 500 | 33 pF | 1 nF | 1 | C0G | |
![]() Enlarge | Capacitors, Fixed | Ceramic, Multilayer Leaded | Axial Leaded Multilayer Ceramic Capacitors for General Purpose Class 1 and Class 2, 50 VDC, 100 VDC, 200 VDC, 500 VDC | Axial | 500 | 100 pF | 33 nF | 2 | X7R | |
![]() Enlarge | Capacitors, Fixed | Ceramic, Multilayer Leaded | Radial Leaded Multilayer Ceramic Capacitors for General Purpose Class 1 and Class 2, 50 VDC, 100 VDC, 200 VDC, 500 VDC | Radial | 50 | 10 pF | 10 nF | 1 | C0G | |
![]() Enlarge | Capacitors, Fixed | Ceramic, Singlelayer | Axial Leaded Multilayer Ceramic Capacitors for Automotive Applications Class 1 and Class 2, 50 VDC, 100 VDC, 200 VDC | Axial | 50 | 100 pF | 12 nF | 1 | C0G | |
![]() Enlarge | Capacitors, Fixed | Ceramic, Multilayer Leaded | Axial Leaded Multilayer Ceramic Capacitors for Automotive Applications Class 1 and Class 2, 50 VDC, 100 VDC, 200 VDC | Axial | 50 | 100 pF | 8.2 nF | 1 | C0G | |
![]() Enlarge | Capacitors, Fixed | Ceramic, Multilayer Leaded | Radial Leaded Multilayer Ceramic Capacitors for General Purpose Class 1 and Class 2, 50 VDC, 100 VDC, 200 VDC, 500 VDC | Radial | 50 | 100 pF | 1 µF | 2 | X7R | |
![]() Enlarge | Capacitors, Fixed | Ceramic, Multilayer Leaded | Axial Leaded Multilayer Ceramic Capacitors for Automotive Applications Class 1 and Class 2, 50 VDC, 100 VDC, 200 VDC | Axial | 50 | 470 pF | 1 µF | 2 | X7R | |
![]() Enlarge | Capacitors, Fixed | Ceramic, Multilayer Leaded | Radial Leaded Multilayer Ceramic Capacitors for General Purpose Class 1 and Class 2, 50 VDC, 100 VDC, 200 VDC, 500 VDC | Radial | 100 | 10 pF | 5.6 nF | 1 | C0G | |
![]() Enlarge | Capacitors, Fixed | Ceramic, Multilayer Leaded | Radial Leaded Multilayer Ceramic Capacitors for General Purpose Class 1 and Class 2, 50 VDC, 100 VDC, 200 VDC, 500 VDC | Radial | 100 | 100 pF | 560 nF | 2 | X7R | |
![]() Enlarge | Capacitors, Fixed | Ceramic, Multilayer Leaded | Radial Leaded Multilayer Ceramic Capacitors for General Purpose Class 1 and Class 2, 50 VDC, 100 VDC, 200 VDC, 500 VDC | Radial | 200 | 33 pF | 3.9 nF | 1 | C0G | |
![]() Enlarge | Capacitors, Fixed | Ceramic, Singlelayer | Radial Leaded Multilayer Ceramic Capacitors For Automotive Applications Class 1 and Class 2, 50 VDC, 100 VDC, 200 VDC | Radial | 50 | 100 pF | 12 nF | 1 | C0G | |
![]() Enlarge | Capacitors, Fixed | Ceramic, Singlelayer | Radial Leaded Multilayer Ceramic Capacitors For Automotive Applications Class 1 and Class 2, 50 VDC, 100 VDC, 200 VDC | Radial | 50 | 330 pF | 1 µF | 2 | X7R | |
![]() Enlarge | Capacitors, Fixed | Ceramic, Multilayer Leaded | Axial Leaded Multilayer Ceramic Capacitors for Automotive Applications Class 1 and Class 2, 50 VDC, 100 VDC, 200 VDC | Axial | 50 | 470 pF | 150 nF | 2 | X7R | |
![]() Enlarge | Capacitors, Fixed | Ceramic, Singlelayer | Automotive Grade EMI Suppression Safety Capacitor, Ceramic Disc, Class X1, 760 VAC, Class Y1, 500 VAC | Radial | 500 | 470 pF | 4.7 nF | 2 | Y5U | |
![]() Enlarge | Capacitors, Fixed | Ceramic, Multilayer Leaded | Radial Leaded Multilayer Ceramic Capacitors for Automotive Applications Class 1 and Class 2, 50 VDC, 100 VDC, 200 VDC | Radial | 50 | 100 pF | 8.2 nF | 1 | C0G | |
![]() Enlarge | Capacitors, Fixed | Ceramic, Singlelayer | Axial Leaded Multilayer Ceramic Capacitors for Automotive Applications Class 1 and Class 2, 50 VDC, 100 VDC, 200 VDC | Axial | 50 | 330 pF | 1 µF | 2 | X7R | |
![]() Enlarge | Capacitors, Fixed | Ceramic, Multilayer Leaded | Axial Leaded Multilayer Ceramic Capacitors for Automotive Applications Class 1 and Class 2, 50 VDC, 100 VDC, 200 VDC | Axial | 100 | 100 pF | 8.2 nF | 1 | C0G | |
![]() Enlarge | Capacitors, Fixed | Ceramic, Multilayer Leaded | Radial Leaded Multilayer Ceramic Capacitors for Automotive Applications Class 1 and Class 2, 50 VDC, 100 VDC, 200 VDC | Radial | 50 | 470 pF | 1 µF | 2 | X7R | |
![]() Enlarge | Capacitors, Fixed | Ceramic, Multilayer Leaded | Radial Leaded Multilayer Ceramic Capacitors for Automotive Applications Class 1 and Class 2, 50 VDC, 100 VDC, 200 VDC | Radial | 50 | 470 pF | 150 nF | 2 | X7R | |
![]() Enlarge | Capacitors, Fixed | Ceramic, Singlelayer | Axial Leaded Multilayer Ceramic Capacitors for Automotive Applications Class 1 and Class 2, 50 VDC, 100 VDC, 200 VDC | Axial | 100 | 100 pF | 12 nF | 1 | C0G | |
![]() Enlarge | Capacitors, Fixed | Ceramic, Singlelayer | Axial Leaded Multilayer Ceramic Capacitors for Automotive Applications Class 1 and Class 2, 50 VDC, 100 VDC, 200 VDC | Axial | 100 | 330 pF | 470 nF | 2 | X7R | |
![]() Enlarge | Capacitors, Fixed | Ceramic, Multilayer Leaded | Axial Leaded Multilayer Ceramic Capacitors for Automotive Applications Class 1 and Class 2, 50 VDC, 100 VDC, 200 VDC | Axial | 100 | 470 pF | 470 nF | 2 | X7R | |
![]() Enlarge | Capacitors, Fixed | Ceramic, Singlelayer | Axial Leaded Multilayer Ceramic Capacitors for Automotive Applications Class 1 and Class 2, 50 VDC, 100 VDC, 200 VDC | Axial | 200 | 100 pF | 8.2 nF | 1 | C0G | |
![]() Enlarge | Capacitors, Fixed | Ceramic, Multilayer Leaded | Axial Leaded Multilayer Ceramic Capacitors for Automotive Applications Class 1 and Class 2, 50 VDC, 100 VDC, 200 VDC | Axial | 200 | 100 pF | 1 nF | 1 | C0G | |
![]() Enlarge | Capacitors, Fixed | Ceramic, Singlelayer | Axial Leaded Multilayer Ceramic Capacitors for Automotive Applications Class 1 and Class 2, 50 VDC, 100 VDC, 200 VDC | Axial | 200 | 330 pF | 180 nF | 2 | X7R | |
![]() Enlarge | Capacitors, Fixed | Ceramic, Multilayer Leaded | Axial Leaded Multilayer Ceramic Capacitors for Automotive Applications Class 1 and Class 2, 50 VDC, 100 VDC, 200 VDC | Axial | 200 | 330 pF | 68 nF | 2 | X7R | |
![]() Enlarge | Capacitors, Fixed | Ceramic, Singlelayer | Ceramic Singlelayer DC Disc Capacitors for General Purpose Class 1, Class 2 and Class 3, 50 VDC, 100 VDC, 500 VDC | Radial | 50 | 56 pF | 100 pF | 1 | SL0 | |
![]() Enlarge | Capacitors, Fixed | Ceramic, Singlelayer | Ceramic Singlelayer DC Disc Capacitors for General Purpose Class 1, Class 2 and Class 3, 50 VDC, 100 VDC, 500 VDC | Radial | 50 | 100 pF | 10 nF | 2 | Y5P | |
![]() Enlarge | Capacitors, Fixed | Ceramic, Singlelayer | Ceramic Singlelayer DC Disc Capacitors for General Purpose Class 1, Class 2 and Class 3, 50 VDC, 100 VDC, 500 VDC | Radial | 50 | 1 nF | 22 nF | 3 | Y5V | |
![]() Enlarge | Capacitors, Fixed | Ceramic, Singlelayer | Ceramic Singlelayer DC Disc Capacitors for General Purpose Class 1, Class 2 and Class 3, 50 VDC, 100 VDC, 500 VDC | Radial | 50 | 4.7 nF | 47 nF | 3 | Z5V | |
![]() Enlarge | Capacitors, Fixed | Ceramic, Singlelayer | Ceramic Singlelayer DC Disc Capacitors for General Purpose Class 1, Class 2 and Class 3, 50 VDC, 100 VDC, 500 VDC | Radial | 100 | 6.8 pF | 330 pF | 1 | N750 | |
![]() Enlarge | Capacitors, Fixed | Ceramic, Singlelayer | Ceramic Singlelayer DC Disc Capacitors for General Purpose Class 1, Class 2 and Class 3, 50 VDC, 100 VDC, 500 VDC | Radial | 100 | 56 pF | 100 pF | 1 | SL0 | |
![]() Enlarge | Capacitors, Fixed | Ceramic, Multilayer Leaded | Radial Leaded Multilayer Ceramic Capacitors for Automotive Applications Class 1 and Class 2, 50 VDC, 100 VDC, 200 VDC | Radial | 100 | 100 pF | 8.2 nF | 1 | C0G | |
![]() Enlarge | Capacitors, Fixed | Ceramic, Multilayer Leaded | Radial Leaded Multilayer Ceramic Capacitors for Automotive Applications Class 1 and Class 2, 50 VDC, 100 VDC, 200 VDC | Radial | 100 | 470 pF | 470 nF | 2 | X7R | |
![]() Enlarge | Capacitors, Fixed | Ceramic, Multilayer Leaded | Radial Leaded Multilayer Ceramic Capacitors for Automotive Applications Class 1 and Class 2, 50 VDC, 100 VDC, 200 VDC | Radial | 100 | 470 pF | 27 nF | 2 | X7R | |
![]() Enlarge | Capacitors, Fixed | Ceramic, Singlelayer | Ceramic Singlelayer DC Disc Capacitors for General Purpose Class 1, Class 2 and Class 3, 50 VDC, 100 VDC, 500 VDC | Radial | 100 | 1 nF | 22 nF | 2 | Z5U | |
![]() Enlarge | Capacitors, Fixed | Ceramic, Singlelayer | Ceramic Singlelayer DC Disc Capacitors for General Purpose Class 1, Class 2 and Class 3, 50 VDC, 100 VDC, 500 VDC | Radial | 100 | 1 nF | 22 nF | 3 | Y5V | |
![]() Enlarge | Capacitors, Fixed | Ceramic, Singlelayer | Ceramic Singlelayer DC Disc Capacitors for General Purpose Class 1, Class 2 and Class 3, 50 VDC, 100 VDC, 500 VDC | Radial | 100 | 4.7 nF | 47 nF | 3 | Z5V | |
![]() Enlarge | Capacitors, Fixed | Ceramic, Multilayer Leaded | Radial Leaded Multilayer Ceramic Capacitors for Automotive Applications Class 1 and Class 2, 50 VDC, 100 VDC, 200 VDC | Radial | 200 | 100 pF | 1 nF | 1 | C0G | |
![]() Enlarge | Capacitors, Fixed | Ceramic, Multilayer Leaded | Radial Leaded Multilayer Ceramic Capacitors for Automotive Applications Class 1 and Class 2, 50 VDC, 100 VDC, 200 VDC | Radial | 200 | 330 pF | 100 nF | 2 | X7R | |
![]() Enlarge | Capacitors, Fixed | Ceramic, Singlelayer | Ceramic Singlelayer DC Disc Capacitors for General Purpose Class 1, Class 2 and Class 3, 50 VDC, 100 VDC, 500 VDC | Radial | 500 | 6.8 pF | 330 pF | 1 | N750 | |
![]() Enlarge | Capacitors, Fixed | Ceramic, Singlelayer | Ceramic Singlelayer DC Disc Capacitors for General Purpose Class 1, Class 2 and Class 3, 50 VDC, 100 VDC, 500 VDC | Radial | 500 | 56 pF | 100 pF | 1 | SL0 | |
![]() Enlarge | Capacitors, Fixed | Ceramic, Singlelayer | Ceramic Singlelayer DC Disc Capacitors for General Purpose Class 1, Class 2 and Class 3, 50 VDC, 100 VDC, 500 VDC | Radial | 500 | 100 pF | 4.7 nF | 2 | X5F | |
![]() Enlarge | Capacitors, Fixed | Ceramic, Singlelayer | Ceramic Singlelayer DC Disc Capacitors for General Purpose Class 1, Class 2 and Class 3, 50 VDC, 100 VDC, 500 VDC | Radial | 500 | 100 pF | 4.7 nF | 2 | X7R |