Capacitors - Ceramic - Industrial
Showing 1 to 50 of 55 entries
Click the buttons to sort the table between ascending, descending, and off. Filter by click and drag or ctrl-click to select multiple items.
Series ▲▼ | Product Image | Type ▲▼ | Technology ▲▼ | Description ▲▼ | Mounting ▲▼ | Voltage (V) ▲▼ | Capacitance (min.) ▲▼ | Capacitance (max.) ▲▼ | Class ▲▼ | Dielectric ▲▼ |
|---|---|---|---|---|---|---|---|---|---|---|
![]() Enlarge | Capacitors, Fixed | Ceramic, Singlelayer | High Voltage Ceramic Capacitors Radial-Leaded Singlelayer Disc | Radial | 15000 | 100 pF | 1 nF | 1 | T3M | |
![]() Enlarge | Capacitors, Fixed | Ceramic, Singlelayer | RF Power Barrel Capacitors, Class 1 and Class 2 Ceramic | Screw Terminal | 5000 | 500 pF | 1 nF | 2 | X5U | |
![]() Enlarge | Capacitors, Fixed | Ceramic, Singlelayer | RF Power Barrel Capacitors, Class 1 and Class 2 Ceramic | Screw Terminal | 7500 | 20 pF | 50 pF | 1 | NP0 (C0G) | |
![]() Enlarge | Capacitors, Fixed | Ceramic, Singlelayer | RF Power Barrel Capacitors, Class 1 and Class 2 Ceramic | Screw Terminal | 7500 | 75 pF | 100 pF | 1 | N750 (U2J) | |
![]() Enlarge | Capacitors, Fixed | Ceramic, Singlelayer | High Voltage Class 2 Ceramic DC Disc Capacitors, 10 kVDC to 40 kVDC / 3.5 kVAC to 14 kVAC, Screw Terminal Mounting | Screw Terminal | 10000 | 10 nF | 20 nF | 2 | Y5U | |
![]() Enlarge | Capacitors, Fixed | Ceramic, Singlelayer | High Voltage Class 2 Ceramic DC Disc Capacitors, 10 kVDC to 40 kVDC / 3.5 kVAC to 14 kVAC, Screw Terminal Mounting | Screw Terminal | 15000 | 1.5 nF | 10 nF | 2 | Y5U | |
![]() Enlarge | Capacitors, Fixed | Ceramic, Singlelayer | High Voltage Class 2 Ceramic DC Disc Capacitors, 10 kVDC to 40 kVDC / 3.5 kVAC to 14 kVAC, Screw Terminal Mounting | Screw Terminal | 20000 | 500 pF | 6.8 nF | 2 | Y5U | |
![]() Enlarge | Capacitors, Fixed | Ceramic, Singlelayer | High Voltage Class 2 Ceramic DC Disc Capacitors, 10 kVDC to 40 kVDC / 3.5 kVAC to 14 kVAC, Screw Terminal Mounting | Screw Terminal | 30000 | 500 pF | 4.7 nF | 2 | Y5U | |
![]() Enlarge | Capacitors, Fixed | Ceramic, Singlelayer | High Voltage Class 2 Ceramic DC Disc Capacitors, 10 kVDC to 40 kVDC / 3.5 kVAC to 14 kVAC, Screw Terminal Mounting | Screw Terminal | 40000 | 300 pF | 3.3 nF | 2 | Y5U | |
![]() Enlarge | Capacitors, Fixed | Ceramic, Singlelayer | High Voltage Class 1 Ceramic AC and DC Disc Capacitors, 10 kVDC to 50 kVDC / 7 kVAC to 34 kVAC, Screw Terminal Mounting | Screw terminal | 10000 | 560 pF | 8 nF | 1 | N4700 | |
![]() Enlarge | Capacitors, Fixed | Ceramic, Singlelayer | High Voltage Class 1 Ceramic AC and DC Disc Capacitors, 10 kVDC to 50 kVDC / 7 kVAC to 34 kVAC, Screw Terminal Mounting | Screw terminal | 15000 | 370 pF | 5.3 nF | 1 | N4700 | |
![]() Enlarge | Capacitors, Fixed | Ceramic, Singlelayer | High Voltage Class 1 Ceramic AC and DC Disc Capacitors, 10 kVDC to 50 kVDC / 7 kVAC to 34 kVAC, Screw Terminal Mounting | Screw terminal | 20000 | 200 pF | 4 nF | 1 | N4700 | |
![]() Enlarge | Capacitors, Fixed | Ceramic, Singlelayer | High Voltage Class 1 Ceramic AC and DC Disc Capacitors, 10 kVDC to 50 kVDC / 7 kVAC to 34 kVAC, Screw Terminal Mounting | Screw terminal | 30000 | 190 pF | 2.7 nF | 1 | N4700 | |
![]() Enlarge | Capacitors, Fixed | Ceramic, Singlelayer | High Voltage Class 1 Ceramic AC and DC Disc Capacitors, 10 kVDC to 50 kVDC / 7 kVAC to 34 kVAC, Screw Terminal Mounting | Screw terminal | 40000 | 100 pF | 2 nF | 1 | N4700 | |
![]() Enlarge | Capacitors, Fixed | Ceramic, Singlelayer | High Voltage Class 1 Ceramic AC and DC Disc Capacitors, 10 kVDC to 50 kVDC / 7 kVAC to 34 kVAC, Screw Terminal Mounting | Screw terminal | 50000 | 100 pF | 1.7 nF | 1 | N4700 | |
![]() Enlarge | Capacitors, Fixed | Ceramic, Singlelayer | EMI Suppression Safety Capacitor, Ceramic Disc, Class X1, 760 VAC, Class Y1, 500 VAC | Surface-mount (reflow Soldering) | 500 | 470 pF | 4.7 nF | 2 | Y5U | |
![]() Enlarge | Capacitors, Fixed | Ceramic, Singlelayer | EMI Suppression Safety Capacitor, Ceramic Disc, Class X1, 760 VAC, Class Y1, 500 VAC | Surface-mount (reflow Soldering) | 760 | 470 pF | 4.7 nF | 2 | Y5U | |
![]() Enlarge | Capacitors, Fixed | Ceramic, Singlelayer | High Voltage Ceramic Capacitors Radial-Leaded Singlelayer Disc | Radial | 10000 | 100 pF | 2 nF | 2 | Y6P | |
![]() Enlarge | Capacitors, Fixed | Ceramic, Singlelayer | High Voltage Ceramic Capacitors Radial-Leaded Singlelayer Disc | Radial | 15000 | 100 pF | 2 nF | 2 | Y6P | |
![]() Enlarge | Capacitors, Fixed | Ceramic, Singlelayer | High Voltage Ceramic Capacitors Radial-Leaded Singlelayer Disc | Radial | 20000 | 100 pF | 1 nF | 2 | Y6P | |
![]() Enlarge | Capacitors, Fixed | Ceramic, Singlelayer | High Voltage Ceramic Capacitor Multiplier Sets With Leads, Class 2 Ceramic | Leaded | 8000 | 120 pF | 1.4 nF | 2 | R4000 (Y5U) | |
![]() Enlarge | Capacitors, Fixed | Ceramic, Singlelayer | High Voltage Ceramic Capacitor Multiplier Sets With Leads, Class 2 Ceramic | Leaded | 10000 | 120 pF | 1.4 nF | 2 | R4000 (Y5U) | |
![]() Enlarge | Capacitors, Fixed | Ceramic, Singlelayer | RF Power Barrel Capacitors with Mounting Tags or Screw Terminals, Class 1 Ceramic | Mounting Tags Or Screw Terminal | 5000 | 1.5 pF | 50 pF | 1 | R7, R16, R42, R85 | |
![]() Enlarge | Capacitors, Fixed | Ceramic, Singlelayer | RF Power Barrel Capacitors with Mounting Tags or Screw Terminals, Class 1 Ceramic | Mounting Tags Or Screw Terminal | 9000 | 2 pF | 100 pF | 1 | R7, R16, R42, R85 | |
![]() Enlarge | Capacitors, Fixed | Ceramic, Singlelayer | RF Power Feed-Through Capacitors with Conductor Rod, Class 1 Ceramic | Screw Terminal | 3000 | 200 pF | 600 pF | 1 | R85 | |
![]() Enlarge | Capacitors, Fixed | Ceramic, Singlelayer | RF Power Feed-Through Capacitors with Conductor Rod, Class 1 Ceramic | Screw Terminal | 3000 | 500 pF | 800 pF | 1 | R85 | |
![]() Enlarge | Capacitors, Fixed | Ceramic, Singlelayer | RF Power Feed-Through Capacitors with Conductor Rod, Class 1 Ceramic | Screw Terminal | 3000 | 1 nF | 2.5 nF | 1 | R85, R230n/a | |
![]() Enlarge | Capacitors, Fixed | Ceramic, Singlelayer | RF Power Feed-Through Capacitors with Conductor Rod, Class 1 Ceramic | Screw Terminal | 4000 | 800 pF | 800 pF | 1 | R85, R230n/a | |
![]() Enlarge | Capacitors, Fixed | Ceramic, Singlelayer | RF Power Feed-Through Capacitors with Conductor Rod, Class 1 Ceramic | Screw Terminal | 7000 | 1.5 nF | 1.5 nF | 1 | R7, R16, R42, R85n/a | |
![]() Enlarge | Capacitors, Fixed | Ceramic, Singlelayer | RF Power Feed-Through Capacitors with Conductor Rod, Class 1 Ceramic | Screw Terminal | 8000 | 100 pF | 1.2 nF | 1 | R7, R16, R42, R85n/a | |
![]() Enlarge | Capacitors, Fixed | Ceramic, Singlelayer | RF Power Feed-Through Capacitors with Mounting Tags, Class 1 Ceramic | Screw Terminal | 8000 | 800 pF | 2.5 nF | 1 | R42, R85 | |
![]() Enlarge | Capacitors, Fixed | Ceramic, Singlelayer | RF Power Feed-Through Capacitors with Conductor Rod, Class 1 Ceramic | Screw Terminal | 10000 | 150 pF | 2.5 nF | 1 | R16, R85, R230 | |
![]() Enlarge | Capacitors, Fixed | Ceramic, Singlelayer | RF Power Feed-Through Capacitors with Mounting Tags, Class 1 Ceramic | Screw Terminal | 10000 | 600 pF | 1.5 nF | 1 | R42, R85 | |
![]() Enlarge | Capacitors, Fixed | Ceramic, Singlelayer | RF Power Feed-Through Capacitors with Conductor Rod, Class 1 Ceramic | Screw Terminal | 10000 | 800 pF | 4.7 nF | 1 | R16, R42, R85, R230n/a | |
![]() Enlarge | Capacitors, Fixed | Ceramic, Singlelayer | RF Power Feed-Through Capacitors with Conductor Rod, Class 1 Ceramic | Screw Terminal | 11000 | 200 pF | 3 nF | 1 | R16, R42, R85, R230n/a | |
![]() Enlarge | Capacitors, Fixed | Ceramic, Singlelayer | RF Power Feed-Through Capacitors With Conductor Rod, Class 1 Ceramic | Screw Terminal | 30000 | 1 nF | 2 nF | 1 | R85, R230 | |
![]() Enlarge | Capacitors, Fixed | Ceramic, Singlelayer | RF Power Feed-Through Capacitors with Band Conductor, Class 1 Ceramic | Screw Terminal | 12000 | 1 nF | 1 nF | 1 | R85 | |
![]() Enlarge | Capacitors, Fixed | Ceramic, Singlelayer | RF Power Feed-Through Capacitors with Conductor Rod, Class 1 Ceramic | Screw Terminal | 14000 | 1 nF | 2.7 nF | 1 | R85, R230 | |
![]() Enlarge | Capacitors, Fixed | Ceramic, Singlelayer | RF Power Feed-Through Capacitors with Conductor Rod, Class 1 Ceramic | Screw Terminal | 15000 | 2 nF | 2 nF | 1 | R85 | |
![]() Enlarge | Capacitors, Fixed | Ceramic, Singlelayer | RF Power Feed-Through Capacitors with Conductor Rod, Class 1 Ceramic | Screw Terminal | 20000 | 1 nF | 3 nF | 1 | R85, R230 | |
![]() Enlarge | Capacitors, Fixed | Ceramic, Singlelayer | RF Power Feed-Through Capacitors With Conductor Rod, Class 1 Ceramic | Screw Terminal | 20000 | 3 nF | 3 nF | 1 | R85, R230 | |
![]() Enlarge | Capacitors, Fixed | Ceramic, Singlelayer | RF Power Feed-Through Capacitors With Conductor Rod, Class 1 Ceramic | Screw Terminal | 40000 | 2 nF | 2 nF | 1 | R85, R230 | |
![]() Enlarge | Capacitors, Fixed | Ceramic, Singlelayer | RF Power Feed-Through Capacitors with Band Conductor, Class 1 Ceramic | Screw Terminal | 8000 | 500 pF | 800 pF | 1 | R85 | |
![]() Enlarge | Capacitors, Fixed | Ceramic, Singlelayer | RF Power Feed-Through Capacitors with Band Conductor, Class 1 Ceramic | Screw Terminal | 12000 | 800 pF | 1.8 nF | 1 | R85, R230 | |
![]() Enlarge | Capacitors, Fixed | Ceramic, Singlelayer | RF Power Feed-Through Capacitors with Mounting Tags, Class 1 Ceramic | Screw Terminal | 13000 | 400 pF | 1.2 nF | 1 | R42, R85 | |
![]() Enlarge | Capacitors, Fixed | Ceramic, Singlelayer | RF Power Plate Capacitors for Higher Voltages Class 1 Ceramic | Screw Terminal | 15000 | 1.5 nF | 2.5 nF | 1 | R16, R42, R85 | |
![]() Enlarge | Capacitors, Fixed | Ceramic, Singlelayer | RF Power Feed-Through Capacitors with Mounting Tags, Class 1 Ceramic | Screw Terminal | 16000 | 500 pF | 1.2 nF | 1 | R42, R85 | |
![]() Enlarge | Capacitors, Fixed | Ceramic, Singlelayer | RF Power Plate Capacitors for Higher Voltages Class 1 Ceramic | Screw Terminal | 25000 | 1 nF | 1 nF | 1 | R16, R42, R85 | |
![]() Enlarge | Capacitors, Fixed | Ceramic, Singlelayer | RF Power Plate Capacitors for Higher Voltages Class 1 Ceramic | Screw Terminal | 27000 | 200 pF | 200 pF | 1 | R16, R42, R85 | |
![]() Enlarge | Capacitors, Fixed | Ceramic, Singlelayer | RF Power Plate Capacitors for Higher Voltages Class 1 Ceramic | Screw Terminal | 30000 | 100 pF | 500 pF | 1 | R16, R42, R85 |