Ceramic - Pot
Showing 1 to 29 of 29 entries
Click the buttons to sort the table between ascending, descending, and off. Filter by click and drag or ctrl-click to select multiple items.
Series ▲▼ | Product Image | Type ▲▼ | Technology ▲▼ | Description ▲▼ | Mounting ▲▼ | Voltage (V) ▲▼ | Capacitance (min.) ▲▼ | Class ▲▼ | Dielectric ▲▼ |
|---|---|---|---|---|---|---|---|---|---|
![]() Enlarge | Capacitors, Fixed | Ceramic, Singlelayer | RF Power Pot Capacitors With Mounting Tags, Class 1 Ceramic | Screw Terminal | 6000 | 100 pF | 1 | R7, R16, R42, R85 | |
![]() Enlarge | Capacitors, Fixed | Ceramic, Singlelayer | RF Power Pot Capacitors With Mounting Tags, Class 1 Ceramic | Screw Terminal | 7000 | 80 pF | 1 | R7, R16, R42, R85 | |
![]() Enlarge | Capacitors, Fixed | Ceramic, Singlelayer | RF Power Pot Capacitors With Mounting Tags, Class 1 Ceramic | Screw Terminal | 8000 | 10 pF | 1 | R7, R16, R42, R85 | |
![]() Enlarge | Capacitors, Fixed | Ceramic, Singlelayer | RF Power Pot Capacitors With Mounting Tags or Screw Terminals, Class 1 Ceramic | Screw Terminal | 9000 | 1.2 nF | 1 | R7, R16, R42, R85 | |
![]() Enlarge | Capacitors, Fixed | Ceramic, Singlelayer | RF Power Pot Capacitors With Mounting Tags, Class 1 Ceramic | Screw Terminal | 9000 | 2.5 nF | 1 | R7, R16, R42, R85 | |
![]() Enlarge | Capacitors, Fixed | Ceramic, Singlelayer | RF Power Pot Capacitors With Mounting Tags or Screw Terminals, Class 1 Ceramic | Screw Terminal | 10000 | 50 pF | 1 | R7, R16, R42, R85 | |
![]() Enlarge | Capacitors, Fixed | Ceramic, Singlelayer | RF Power Pot Capacitors With Mounting Tags, Class 1 Ceramic | Screw Terminal | 10000 | 60 pF | 1 | R7, R16, R42, R85 | |
![]() Enlarge | Capacitors, Fixed | Ceramic, Singlelayer | RF Power Pot Capacitors With Mounting Tags, Class 1 Ceramic | Screw Terminal | 10000 | 1.6 nF | 1 | R7, R42, R85 | |
![]() Enlarge | Capacitors, Fixed | Ceramic, Singlelayer | Watercooled RF Power Pot Capacitors, External Cooling System | Screw Terminal | 10000 | 10 nF | 1 | R85 | |
![]() Enlarge | Capacitors, Fixed | Ceramic, Singlelayer | RF Power Pot Capacitors With Mounting Tags, Class 1 Ceramic | Screw Terminal | 11000 | 5 nF | 1 | R7, R16, R42, R85, R | |
![]() Enlarge | Capacitors, Fixed | Ceramic, Singlelayer | RF Power Pot Capacitors With Mounting Tags, Class 1 Ceramic | Screw Terminal | 11000 | 160 pF | 1 | R7, R42, R85 | |
![]() Enlarge | Capacitors, Fixed | Ceramic, Singlelayer | RF Power Pot Capacitors With Mounting Tags, Class 1 Ceramic | Screw Terminal | 12000 | 2 nF | 1 | R7, R16, R42, R85, R | |
![]() Enlarge | Capacitors, Fixed | Ceramic, Singlelayer | RF Power Pot Capacitors With Mounting Tags, Class 1 Ceramic | Screw Terminal | 12000 | 80 pF | 1 | R7, R42, R85 | |
![]() Enlarge | Capacitors, Fixed | Ceramic, Singlelayer | Watercooled RF Power Pot Capacitors, External Cooling System | Screw Terminal | 12000 | 5 nF | 1 | R85 | |
![]() Enlarge | Capacitors, Fixed | Ceramic, Singlelayer | RF Power Pot Capacitors With Mounting Tags, Class 1 Ceramic | Screw Terminal | 13000 | 400 pF | 1 | R7, R16, R42, R85, R | |
![]() Enlarge | Capacitors, Fixed | Ceramic, Singlelayer | RF Power Pot Capacitors With Mounting Tags, Class 1 Ceramic | Screw Terminal | 13000 | 50 pF | 1 | R7, R42, R85 | |
![]() Enlarge | Capacitors, Fixed | Ceramic, Singlelayer | RF Power Pot Capacitors With Mounting Tags, Class 1 Ceramic | Screw Terminal | 14000 | 60 pF | 1 | R7, R16, R42, R85, R | |
![]() Enlarge | Capacitors, Fixed | Ceramic, Singlelayer | Watercooled RF Power Pot Capacitors Internal Cooling System | Screw Terminal | 14000 | 4.7 nF | 1 | R85 | |
![]() Enlarge | Capacitors, Fixed | Ceramic, Singlelayer | Watercooled RF Power Pot Capacitors, External Cooling System | Screw Terminal | 14000 | 1.5 nF | 1 | R85 | |
![]() Enlarge | Capacitors, Fixed | Ceramic, Singlelayer | Watercooled RF Power Pot Capacitors Internal Cooling System | Screw Terminal | 14000 | 10 nF | 1 | R85 | |
![]() Enlarge | Capacitors, Fixed | Ceramic, Singlelayer | Watercooled RF Power Pot Capacitors, External Cooling System | Screw Terminal | 16000 | 4 nF | 1 | R85 | |
![]() Enlarge | Capacitors, Fixed | Ceramic, Singlelayer | Watercooled RF Power Pot Capacitors Internal Cooling System | Screw Terminal | 16000 | 5 nF | 1 | R85 | |
![]() Enlarge | Capacitors, Fixed | Ceramic, Singlelayer | Watercooled RF Power Pot Capacitors, External Cooling System | Screw Terminal | 18000 | 7.6 nF | 1 | R85 | |
![]() Enlarge | Capacitors, Fixed | Ceramic, Singlelayer | Watercooled RF Power Pot Capacitors, External Cooling System | Screw Terminal | 20000 | 5 nF | 1 | R85 | |
![]() Enlarge | Capacitors, Fixed | Ceramic, Singlelayer | Watercooled RF Power Pot Capacitors Internal Cooling System | Screw Terminal | 20000 | 4 nF | 1 | R85 | |
![]() Enlarge | Capacitors, Fixed | Ceramic, Singlelayer | Watercooled RF Power Pot Capacitors Internal Cooling System | Screw Terminal | 20000 | 10 nF | 1 | R85 | |
![]() Enlarge | Capacitors, Fixed | Ceramic, Singlelayer | Watercooled RF Power Pot Capacitors, External Cooling System | Screw Terminal | 22500 | 7.5 nF | 1 | R85 | |
![]() Enlarge | Capacitors, Fixed | Ceramic, Singlelayer | Watercooled RF Power Pot Capacitors Internal Cooling System | Screw Terminal | 22500 | 7.5 nF | 1 | R85 | |
![]() Enlarge | Capacitors, Fixed | Ceramic, Singlelayer | Watercooled RF Power Pot Capacitors, External Cooling System | Screw Terminal | 25000 | 5 nF | 1 | R85 |