Ceramic - Water Cooled
Showing 1 to 15 of 15 entries
Click the buttons to sort the table between ascending, descending, and off. Filter by click and drag or ctrl-click to select multiple items.
Series ▲▼ | Product Image | Type ▲▼ | Technology ▲▼ | Description ▲▼ | Mounting ▲▼ | Voltage (V) ▲▼ | Capacitance (min.) ▲▼ | Capacitance (max.) ▲▼ | Class ▲▼ | Dielectric ▲▼ |
|---|---|---|---|---|---|---|---|---|---|---|
![]() Enlarge | Capacitors, Fixed | Ceramic, Singlelayer | Watercooled RF Power Pot Capacitors, External Cooling System | Screw Terminal | 10000 | 10 nF | 10 nF | 1 | R85 | |
![]() Enlarge | Capacitors, Fixed | Ceramic, Singlelayer | Watercooled RF Power Pot Capacitors, External Cooling System | Screw Terminal | 12000 | 5 nF | 5 nF | 1 | R85 | |
![]() Enlarge | Capacitors, Fixed | Ceramic, Singlelayer | Watercooled RF Power Pot Capacitors Internal Cooling System | Screw Terminal | 14000 | 4.7 nF | 4.7 nF | 1 | R85 | |
![]() Enlarge | Capacitors, Fixed | Ceramic, Singlelayer | Watercooled RF Power Pot Capacitors, External Cooling System | Screw Terminal | 14000 | 1.5 nF | 5 nF | 1 | R85 | |
![]() Enlarge | Capacitors, Fixed | Ceramic, Singlelayer | Watercooled RF Power Pot Capacitors, External Cooling System | Screw Terminal | 14000 | 1.5 nF | 7.6 nF | 1 | R85 | |
![]() Enlarge | Capacitors, Fixed | Ceramic, Singlelayer | Watercooled RF Power Pot Capacitors, External Cooling System | Screw Terminal | 16000 | 4 nF | 10 nF | 1 | R85 | |
![]() Enlarge | Capacitors, Fixed | Ceramic, Singlelayer | Watercooled RF Power Pot Capacitors, External Cooling System | Screw Terminal | 18000 | 7.6 nF | 10 nF | 1 | R85 | |
![]() Enlarge | Capacitors, Fixed | Ceramic, Singlelayer | Watercooled RF Power Pot Capacitors, External Cooling System | Screw Terminal | 20000 | 5 nF | 7.6 nF | 1 | R85 | |
![]() Enlarge | Capacitors, Fixed | Ceramic, Singlelayer | Watercooled RF Power Pot Capacitors, External Cooling System | Screw Terminal | 22500 | 7.5 nF | 7.5 nF | 1 | R85 | |
![]() Enlarge | Capacitors, Fixed | Ceramic, Singlelayer | Watercooled RF Power Pot Capacitors, External Cooling System | Screw Terminal | 25000 | 5 nF | 5 nF | 1 | R85 | |
![]() Enlarge | Capacitors, Fixed | Ceramic, Singlelayer | Watercooled RF Power Pot Capacitors Internal Cooling System | Screw Terminal | 14000 | 10 nF | 10 nF | 1 | R85 | |
![]() Enlarge | Capacitors, Fixed | Ceramic, Singlelayer | Watercooled RF Power Pot Capacitors Internal Cooling System | Screw Terminal | 16000 | 5 nF | 5 nF | 1 | R85 | |
![]() Enlarge | Capacitors, Fixed | Ceramic, Singlelayer | Watercooled RF Power Pot Capacitors Internal Cooling System | Screw Terminal | 20000 | 4 nF | 4 nF | 1 | R85 | |
![]() Enlarge | Capacitors, Fixed | Ceramic, Singlelayer | Watercooled RF Power Pot Capacitors Internal Cooling System | Screw Terminal | 20000 | 10 nF | 10 nF | 1 | R85 | |
![]() Enlarge | Capacitors, Fixed | Ceramic, Singlelayer | Watercooled RF Power Pot Capacitors Internal Cooling System | Screw Terminal | 22500 | 7.5 nF | 7.5 nF | 1 | R85 |